Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


B114-002-R

2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF)

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
VGA/SVGA
Host Connector
HD15 (MALE)
VIDEO
Max Supported Video Resolution
2048 x 1536 @ 60Hz
Max. Distance (Between any 2 Units)
246 ft. (75m)
Max Number of Ports (Entire Chain)
32
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.4A
AC Power Adapter Output Specs (V / A)
9V / 1A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (in.)
5.2
Product Length (ft.)
0.43
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.4A; Output: 9V, 1A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 12mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
1.8
CONNECTIONS
Number of Ports
2
Side A - Connector 1
HD15 (MALE)
Side B - Connector 1
(2) HD15 (FEMALE)
Connector Plating
Nickel
Input x Output
1 x 2
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Up to 3 Levels
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power)
PHYSICAL
Color
Black
Material of Construction
Steel
Cable Length (ft.)
0
Unit Dimensions (hwd / in.)
1.700 x 5.200 x 3.700
Unit Packaging Type
Box
Unit Weight (lbs.)
1.00
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
BTUs
6.1 BTU/Hr
COMMUNICATIONS
Signal Range (ft.)
210
EDID Compatible
Yes
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadable
FEATURES & SPECIFICATIONS
MST Support
No
Driver Required
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; UL; cUL; RoHS
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
B114-004-R

4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
VGA/SVGA
Host Connector
HD15 (MALE)
VIDEO
Max Supported Video Resolution
2048 x 1536 @ 60Hz
Max. Distance (Between any 2 Units)
246 ft. (75m)
Max Number of Ports (Entire Chain)
64
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.4A
AC Power Adapter Output Specs (V / A)
9V / 1A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (in.)
5.2
Product Length (ft.)
0.43
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.3A; Output: 9V, 1A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 12mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
1.8
CONNECTIONS
Number of Ports
4
Side A - Connector 1
HD15 (MALE)
Side B - Connector 1
(4) HD15 (FEMALE)
Connector Plating
Nickel
Input x Output
1 x 4
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Up to 3 Levels
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power)
PHYSICAL
Color
Black
Material of Construction
Steel
Cable Length (ft.)
0
Unit Dimensions (hwd / in.)
1.700 x 5.200 x 3.700
Unit Packaging Type
Box
Unit Weight (lbs.)
1.00
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
BTUs
6.1 BTU/Hr
COMMUNICATIONS
Signal Range (ft.)
210
EDID Compatible
Yes
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadable
FEATURES & SPECIFICATIONS
MST Support
No
Driver Required
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; UL; cUL; RoHS
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.