Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P564-001

DVI Y Splitter Cable, Digital Monitors (DVI-D M to 2x F), 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
DVI
Host Connector
DVI-D DUAL LINK (MALE)
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
DVI-D DUAL LINK (MALE)
Side B - Connector 1
(2) DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Latching or Gripping Connector
No
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
 
 
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
1
Cable Length (in.)
12
 
 
 
 
 
FEATURES & SPECIFICATIONS
MST Support
No
IP68 Rated
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
 
 
 
 
INPUT
 
 
 
 
 
 
 
 
POWER
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
 
 
 
 
 
PORT EXPANSION
 
B114-004-R

4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
VGA/SVGA
Host Connector
HD15 (MALE)
 
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side B - Connector 1
(4) HD15 (FEMALE)
 
Input x Output
1 x 4
Daisy-chainable / Cascadable
Yes
Number of Ports
4
Connector Plating
Nickel
Daisy-chainable / Cascadable Details
Up to 3 Levels
 
 
PHYSICAL
Color
Black
 
Cable Length (ft.)
0
 
Material of Construction
Steel
Unit Dimensions (hwd / in.)
1.700 x 5.200 x 3.700
Unit Packaging Type
Box
Unit Weight (lbs.)
1.00
 
FEATURES & SPECIFICATIONS
MST Support
No
 
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
External Power Supply Certifications
FCC; UL; cUL; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
Max Supported Video Resolution
2048 x 1536 @ 60Hz
Max. Distance (Between any 2 Units)
246 ft. (75m)
Max Number of Ports (Entire Chain)
64
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.4A
AC Power Adapter Output Specs (V / A)
9V / 1A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (in.)
5.2
Product Length (ft.)
0.43
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.3A; Output: 9V, 1A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 12mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
1.8
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power)
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
BTUs
6.1 BTU/Hr
 
 
COMMUNICATIONS
Signal Range (ft.)
210
EDID Compatible
Yes
 
 
 
 
 
 
 
 
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadable
TAA B116-002A

2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1920x1200 at 60Hz/1080p (DVI F/2xF), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
DVI; Stereo Audio
Host Connector
DVI-I (FEMALE)
 
CONNECTIONS
Side A - Connector 1
DVI-I (FEMALE)
Side B - Connector 1
(2) DVI-I (FEMALE)
 
Input x Output
1 x 2
Daisy-chainable / Cascadable
Yes
Number of Ports
2
 
Daisy-chainable / Cascadable Details
Up to 3 Levels
Side A - Connector 2
3.5MM (FEMALE)
Side B - Connector 2
(2) 3.5MM (FEMALE)
PHYSICAL
Color
Black
 
Cable Length (ft.)
0
 
 
Unit Dimensions (hwd / in.)
1.060 x 4.530 x 2.460
Unit Packaging Type
Box
Unit Weight (lbs.)
0.5
Rackmountable
Yes
FEATURES & SPECIFICATIONS
MST Support
No
 
 
HDCP Specification
1.1
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
External Power Supply Certifications
C-Tick; CCC; CE; FCC; GS; PSE; RoHS; TUV; UL; cUL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
Max Supported Video Resolution
1920 x 1200 @ 60Hz
 
 
Max 720P Range (ft)
80
Max 1080P Range (ft)
65
Max 1920 x 1200 Range (ft)
65
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (in.)
4.53
Product Length (ft.)
0.38
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Power), Green (Signal/Connection)
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
 
 
Operating Humidity Range
20 to 90%
Storage Humidity Range
20 to 90%
COMMUNICATIONS
 
 
Max 1024 x 768 Range (ft)
80
Max 480P Range (ft)
80
Max 1440 x 900 Range (ft)
80
Max 1080i Range (ft)
65
Max 480i Range (ft)
80
Max 640 x 480 Range (ft)
80
Max 800 x 600 Range (ft)
80
Max 1600 x 1200 Range (ft)
80
PORT EXPANSION
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.