Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B126-2A0

2-Port HDMI over Cat5/6 Active Extender/Splitter, Remote Receiver for Video/Audio, Up to 150 ft. (45 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter; Extender Kit
Technology
HDMI; Cat5/5e; Cat6
Host Connector
RJ45 (FEMALE)
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
Max 720P Range (ft)
200
Max 1080P Range (ft)
150
Max 1280 x 720 (720p) Range (ft)
150
Max 1920 x 1080 (1080p) Range (ft)
150
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
2
Range Extension using other Tripp Lite product
175 ft. @ 1080i 125 ft. @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
150
 
 
 
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Stereo Audio
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Unit (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
2
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
(2) HDMI (FEMALE)
Input x Output
1 x 2
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Activity)
PHYSICAL
Color
Black
Cable Length (ft.)
0
Number of Displays
2
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting Options
Box; Wall-mount
Unit Dimensions (hwd / in.)
1.000 x 2.500 x 3.600
Unit Packaging Type
Box
Unit Weight (lbs.)
0.2
Housing
Metal
Mounting Details
Wallmount
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0-85% non-condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
200
Max 480P Range (ft)
200
Max 1440 x 900 Range (ft)
200
Max 1080i Range (ft)
200
Max 480i Range (ft)
200
Max 640 x 480 Range (ft)
200
Max 800 x 600 Range (ft)
200
Max 1600 x 1200 Range (ft)
200
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
MST Support
No
Built-In Equalizer
Yes
HDCP Specification
1.4
Driver Required
No
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV; RoHS; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
 
TAA B126-110

HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Transceiver
Technology
HDMI; Cat5/5e; Cat6
 
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 720P Range (ft)
175
Max 1080P Range (ft)
125
Max 1280 x 720 (720p) Range (ft)
125
Max 1920 x 1080 (1080p) Range (ft)
125
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
 
Recommended Cabling
N202-Series Cat6 Patch Cable
 
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
Max. Distance (Between any 2 Units)
125 ft.
Max Number of Ports (Entire Chain)
4
Transmitter - Number of Video Outputs
1
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Stereo Audio
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Unit (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
1
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Up to 4 Units
Side B - Connector 2
RJ45 (FEMALE)
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Activity)
PHYSICAL
Color
Black
 
Number of Displays
1
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket B110-DIN-01
Form Factor/Mounting Options
Box; Wall-mount
Unit Dimensions (hwd / in.)
1.100 x 4.500 x 2.500
Unit Packaging Type
Box
Unit Weight (lbs.)
0.2
Housing
Metal
Mounting Details
Wallmount
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0-85% non-condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
175
Max 480P Range (ft)
175
Max 1440 x 900 Range (ft)
175
Max 1080i Range (ft)
175
Max 480i Range (ft)
175
Max 640 x 480 Range (ft)
175
Max 800 x 600 Range (ft)
175
Max 1600 x 1200 Range (ft)
175
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
 
Built-In Equalizer
Yes
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/6
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV;RoHS; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
Daisy-chainable or Cascadable
Daisychainable and Cascadeable
TAA B126-1A0

HDMI over Cat5/6 Extender, Box-Style Remote Receiver for Video/Audio, Up to 150 ft. (45 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Receiver
Technology
HDMI; Cat5/5e; Cat6
 
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
 
 
Max 1280 x 720 (720p) Range (ft)
150
Max 1920 x 1080 (1080p) Range (ft)
150
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
175 ft. @ 1080i 125 ft. @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
150
 
 
 
Maximum Signal Range Details
200 ft @ 1080i
150 ft @ 1080p
 
 
AUDIO
 
Audio Output
HDMI
Audio Specification
Stereo Audio
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Receiver end only (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
1
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Activity)
PHYSICAL
Color
Black
 
Number of Displays
1
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting Options
Box; Wall-mount
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.19
Housing
Metal
Mounting Details
Wallmount
Material of Construction
Steel
Rackmountable
Yes
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0-85% non-condensing
COMMUNICATIONS
 
 
 
 
 
 
 
 
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
Signal Range (ft.)
200
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
 
Built-In Equalizer
Yes
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV;RoHS; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
 
TAA B126-1A0-U

HDMI over Cat5/6 Extender, Pigtail-Style Receiver for Video/Audio, USB Powered, Up to 125 ft. (38 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Receiver
Technology
HDMI; Cat5/5e; Cat6
 
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
 
 
Max 1280 x 720 (720p) Range (ft)
125
Max 1920 x 1080 (1080p) Range (ft)
125
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
175ft @ 1080i 125ft @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
 
 
 
 
 
 
AUDIO
 
Audio Output
HDMI
Audio Specification
Stereo Audio
INPUT
 
 
 
 
 
Bus Powered
No
Product Length (in.)
8.4
POWER
Power Source Type
USB
 
Power Source
Receiver end only (Included)
Power Over Cable (PoC) Support
No
 
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
MICRO-USB B (FEMALE); RJ45 (FEMALE)
Side B - Connector 1
HDMI (MALE)
 
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
 
Connector Plating
Gold
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Activity)
PHYSICAL
Color
Black
 
Number of Displays
1
 
Form Factor/Mounting Options
Pigtail
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.09
Housing
Plastic
 
Material of Construction
Polycarbonate
Rackmountable
No
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0-85% non-condensing
COMMUNICATIONS
 
 
 
 
 
 
 
 
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
Signal Range (ft.)
125
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
 
Built-In Equalizer
Yes
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.