Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B127A-004-BHPH3

4-Port HDMI over Cat6 Extender Kit, Splitter/3x Pigtail Receivers - 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
Cat5/5e; Cat6; HDMI; POC
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
4
Video Ports
HDMI (FEMALE); (4) RJ45 (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Supported Resolutions
3840x2160 (4K)
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
Max. Distance (Between any 2 Units)
230 ft.
Max 720P Range (ft)
230
Max 1080P Range (ft)
230
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K) Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
Maximum Distance with Booster
400
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
4
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
3
Signal Range (ft)
230
Range Extension using other Tripp Lite product
170 ft.
Recommended Cabling

Solid Wire Cat6 Cables (Tripp Lite's N202-Series)

Extended Mode
Yes
Extended Mode Details

x4 RJ45 outputs support 4K/60 Hz video. Only the first connected receiver will support extended mode. The remaining 3 outputs support mirror mode.

Mirror Mode
Yes
Mirror Mode Details

Only the first connected receiver will support extended mode. The remaining 3 outputs support mirror mode.

Other Tripp Lite product used to extend range

B127A-010-H Signal Booster

Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
True uncompressed 7.1 Channel digital audio and supports DTS-HD, Dolby-TrueHD digital audio
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.53
AC Power Adapter Cord Length (m)
1.38
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Built-In Cable Length (ft.)
1
Built-In Cable Length (in.)
12
Bus Powered
No
POWER
Power Source Type
AC Adapter
Power Over Cable (PoC) Support
Yes
Receiver Power Source
Power Over Cable
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(2) HDMI (FEMALE)
Side A - Connector 2
(4) RJ45 (FEMALE)
Side B - Connector 1
(3) RJ45 (FEMALE)
Side B - Connector 2
(3) HDMI (MALE)
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Splitter Unit: x4 RJ45 Ports (x4 Green = Power, x4 Orange = Transmitting video to connected receiver), Power (x1 Green = Powered by external power supply), Input (x1 Orange = Connected to video source), Local (x1 Orange = Display connected to local HDMI port), UTP (x1 Orange = Receiver unit(s) connected and receiving data); x3 Receiver Units: x3 RJ45 Ports Each (x3 Green = Power, x3 Orange = Receiving video from splitter unit)
PHYSICAL
Color
Black
Material of Construction
Metal, Plastic
Included Mounting Accessories
Mounting Brackets for TX
Rackmountable
Yes
Receiver Unit Dimensions (hwd / cm.)
1.86 x 4.7 x 7.5
Receiver Unit Dimensions (hwd / in.)
0.732 x 1.85 x 2.953
Receiver Unit Weight (kg)
0.65
Receiver Unit Weight (lbs.)
1.43
Transmitter Unit Dimensions (hwd / cm.)
2.97 x 23.5 x 10
Transmitter Unit Dimensions (hwd / in.)
1.169 x 9.252 x 3.937
Transmitter Unit Weight (kg)
0.65
Transmitter Unit Weight (lbs.)
1.43
Unit Packaging Type
Box
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH, Non Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
230
Signal Range (ft.)
230
Max 480P Range (ft)
230
Transmission Distance
230 ft.
Max 1440 x 900 Range (ft)
230
Max 1080i Range (ft)
230
Max 4K UHD Range (ft)
230
Max 480i Range (ft)
230
Max 640 x 480 Range (ft)
230
Max 800 x 600 Range (ft)
230
Max 1600 x 1200 Range (ft)
230
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
Latency
Zero Latency
USB Extension Support
No
FEATURES & SPECIFICATIONS
All-in-One Kit
Yes
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
No
Built-In Equalizer
Yes
HDCP Specification
1.4; 2.2
Driver Required
No
Recommended Category Cable
24AWG Cat6
DIN Mountable
No
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B127A-010-H

Signal Repeater for B127A Extenders, Over Cat6, 4K 60Hz, HDR, 4:4:4, PoC, HDCP 2.2, 400 ft., TAA

More Info
Check Prices
OVERVIEW
Product Type
Signal Booster
Technology
Cat6; HDMI
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
 
 
 
 
Max Supported Video Resolution
3840 x 2160 @ 60 Hz (4K x 2K)
Max. Distance (Between any 2 Units)
Transmitter and Receiver (1 to 1) = 400 ft.
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
400
Max Number of Ports (Entire Chain)
1
AUDIO
 
 
 
INPUT
 
 
 
 
 
 
 
 
Bus Powered
No
POWER
 
Power Over Cable (PoC) Support
Yes
 
CONNECTIONS
 
Side A - Connector 1
RJ45 (FEMALE)
 
Side B - Connector 1
RJ45 (FEMALE)
 
Daisy-chainable / Cascadable
Yes
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green = Power
PHYSICAL
Color
Black
Material of Construction
Plastic (PC)
 
 
 
 
 
 
 
 
 
 
Unit Packaging Type
Box
Unit Dimensions (hwd / in.)
0.590 x 1.020 x 2.360
Unit Weight (lbs.)
0.17
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH, Non-Condensing
COMMUNICATIONS
 
Signal Range (ft.)
400
 
Transmission Distance
400 ft. (120 m)
 
 
 
 
 
 
 
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
 
USB Extension Support
No
FEATURES & SPECIFICATIONS
 
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
 
HDCP Specification
1.4; 2.2
Driver Required
No
Recommended Category Cable
Cat6
DIN Mountable
No
Displayport Specification
1.2
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.