Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B127A-1A1-BHBH

HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB/IR, PoC, HDR, HDCP 2.2, 230 ft., TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; Cat5/5e; Cat6; POC; IR
 
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
1
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
170 ft. or 230 ft.
Recommended Cabling
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
Other Tripp Lite product used to extend range
B127A-010-H or B127A-110-BH
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
Toslink; HDMI
Audio Specification
Pass-through audio (LPCM 2.0/5.1/7.1)
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.38
Bus Powered
No
Power Source
Transmitter or Receiver (Included)
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power Source
Transmitter or Receiver (Included)
Power Over Cable (PoC) Support
Yes
 
CONNECTIONS
Side A - Connector 1
(2) HDMI (FEMALE)
Side A - Connector 2
RJ45 (FEMALE)
Side A - Connector 3
(2) 3.5MM (FEMALE)
Side A - Connector 4
MICRO-USB B (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Side B - Connector 3
(2) USB A (FEMALE)
Side B - Connector 4
TOSLINK (FEMALE); (2) 3.5MM (FEMALE)
Side B - Connector 5
(2) USB A (FEMALE)
Daisy-chainable / Cascadable
No
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX: Green (Power); RJ45 Port: Green (Connection), Orange (Activity); RX: Green (Power), RJ45 Port: Green (Connection), Orange (Activity)
PHYSICAL
Material of Construction
Metal
Included Mounting Accessories
Wallmount
Number of Displays
1
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
Receiver Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Receiver Unit Weight (kg)
0.45
Transmitter Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Transmitter Unit Weight (kg)
0.45
Unit Dimensions (hwd / in.)
2.170 x 10.240 x 6.460
 
 
 
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)
230
Transmission Distance
230 ft.
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
Latency
Zero-Latency
USB Extension Support
Yes
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 1.1 (up to 12 Mbps)
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
Built-In Equalizer
No
Driver Required
No
Recommended Category Cable
Cat6
DIN Mountable
No
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; CCC; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
 
TAA B127U-002-PHPH2

2-Port HDMI over Cat6 Extender Kit, Pigtail Transmitter/2x Receivers, 4K 60 Hz, HDR, 4:4:4, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
HDMI
Technology
Cat6; HDMI; USB
Host Connector
HDMI (MALE)
VIDEO
Video Input
HDMI (MALE)
Video Output
HDMI (MALE)
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60 Hz
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
2
 
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
2
 
Other Tripp Lite product used to extend range

N/A

Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:4:0; 4:4:4
Maximum Signal Range (ft)
230
Number of Monitors Supported
2
Video Ports
(2) HDMI (MALE)
Video Ports Details
HDCP 1.4; HDCP 2.2
Resolutions Supported

Up to 4K (3840 x 2160) @ 60 Hz

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 1920x1200; 2560x1600; 3840x2160 (4K)
Max. Distance (Between any 2 Units)
230 ft.
Max. Distance (Between any 2 Units) (Meters)
70
Max 1080P Range (ft)
230
Signal Range (ft)
230
Signal Range (m)
70
Range Extension with Booster
No
EDID Support
Yes
Signal Transmission
Unidirectional
DisplayPort Alt Mode
No
DSC Support
No
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Passthrough audio formats including LPCM 2.0/5.1/7.1
INPUT
 
 
 
 
 
Bus Powered
Yes
Power Source
USB
POWER
Power Source Type
USB
 
Power Source
USB
Power Over Cable (PoC) Support
No
Receiver Power Source
USB
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side A - Connector 2
USB A (MALE)
Side A - Connector 3
(2) RJ45 (FEMALE)
Side A - Connector 4
MICRO-USB B (FEMALE)
Side B - Connector 1
(2) HDMI (MALE)
Side B - Connector 2
(2) USB A (MALE)
Side B - Connector 3
(2) MICRO-USB B (FEMALE)
Side B - Connector 4
(4) RJ45 (FEMALE)
 
Daisy-chainable / Cascadable
Yes
Number of Ports
9
Ports
6
Ports Detail
  • Video is carried from the transmitter to the receiver via the RJ45 output ports on each unit
  • Extend the maximum distance of the installation by daisychaining B127U-110-PH units via the second RJ45 port on the receiver units
Daisy-Chain Port
RJ45 (Female)
Daisy-chainable / Cascadable Details
Up to 4 Units
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Transmitter: x1 Green (Power); Receiver: x1 Green (Power), x1 Orange (Data)
PHYSICAL
Material of Construction
Plastic
Included Mounting Accessories
N/A
Number of Displays
2
Form Factor/Mounting Options
Pigtail
Rackmountable
No
Receiver Unit Dimensions (hwd / cm.)
1.86 x 4.7 x 7.5
Receiver Unit Weight (kg)
0.25
Transmitter Unit Dimensions (hwd / cm.)
1.86 x 4.7 x 7.5
Transmitter Unit Weight (kg)
0.25
Unit Dimensions (hwd / in.)
0.730 x 1.850 x 2.950
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
7.3mm
Wire Gauge (AWG)
28
Cable Length (ft.)
1
Cable Length (in.)
12
Total Number of Ports
9
Receiver Unit Dimensions (hwd / in.)
0.73 x 1.85 x 2.95
Receiver Unit Weight (lbs.)
0.55
Transmitter Unit Dimensions (hwd / in.)
0.73 x 1.85 x 2.95
Transmitter Unit Weight (lbs.)
0.55
Unit Packaging Type
Box
Unit Weight (lbs.)
1.41
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH
COMMUNICATIONS
Signal Range (ft.)
230
Transmission Distance
230 ft. (70 m)
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
Latency
Zero Latency
USB Extension Support
No
Max 1024 x 768 Range (ft)
230
Max 480P Range (ft)
230
Max 1440 x 900 Range (ft)
230
Max 1080i Range (ft)
230
Max 1920 x 1440 Range (ft)
230
Max 4K UHD Range (ft)
230
Max 480i Range (ft)
230
Max 640 x 480 Range (ft)
230
Max 800 x 600 Range (ft)
230
Max 1600 x 1200 Range (ft)
230
FEATURES & SPECIFICATIONS
 
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
Yes
Built-In Equalizer
No
Driver Required
No
Recommended Category Cable
24 AWG Solid Wire Cat6
DIN Mountable
No
All-in-One Kit
Yes
HDCP Specification
1.4; 2.2
STANDARDS & COMPLIANCE
 
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; Trade Agreements Act (TAA); UKCA; WEEE
Product Certifications
ICES (Canada); NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
Daisy-chainable or Cascadable
Y

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.