Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B156E-002-8K-K

2-Port DisplayPort to DisplayPort Splitter/Extender Kit over Cat6, MST Hub, 8K/4K 60 Hz, DP 1.4, Up to 230 ft. (70 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter; Extender Kit
Technology
DisplayPort
Host Connector
DISPLAYPORT (FEMALE)
VIDEO
Video Input
DISPLAYPORT (FEMALE)
Video Output
DISPLAYPORT (MALE)
Resolutions Supported

Video Wall Mode: (1x2) 3840 x 4320@ 60hz; (2x1)7680 x 2160@ 60hz;

Extented Desktop Mode: 3840 x 2160@ 60hz (Display 1 & Display 2)

Mirror Mode: 3840 x 2160@ 60hz (Display 1 & Display 2)

Max Supported Video Resolution
7680 x 2160 (8K) @ 60Hz
Max 720P Range (ft)
230
Max 1080P Range (ft)
230
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Transmitter Video Input
DisplayPort
Transmitter - Number of Video Outputs
2
Receiver/Transceiver Video Output
DisplayPort
Max Supported Color Depth
12-bit True Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
AUDIO
Audio Specification
2ch LPCM, AC3,DTS, Bit depth up to 24bits, sample rate up to 192Khz.
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
Bus Powered
No
POWER
Power Source Type
AC Adapter
Power Over Cable (PoC) Support
Yes
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Power Consumption (Watts)
26.50
CONNECTIONS
Number of Ports
2
Side B - Connector 1
(2) DISPLAYPORT (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x2) Orange (Monitor Signal); (x1) Green (Power)
PHYSICAL
Material of Construction
ABS Plastic
Cable Length (ft.)
0
Rackmountable
No
Receiver Unit Dimensions (hwd / in.)
2.95 x 1.85 x 0.73
Receiver Unit Weight (lbs.)
0.48501
Transmitter Unit Dimensions (hwd / in.)
9.25 x 3.94 x 1.17
Transmitter Unit Weight (lbs.)
1.433
Unit Dimensions (hwd / in.)
1.169 x 9.252 x 3.937
Unit Dimensions (in.)
9.25 x 3.94 x 1.17
Unit Packaging Type
Box
Unit Weight (lbs.)
2.5
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0-85% non-condensing
BTUs
90.365 BTU/h
COMMUNICATIONS
Max 1024 x 768 Range (ft)
230
Signal Range (ft.)
230
Max 480P Range (ft)
230
Transmission Distance
230
Max 1440 x 900 Range (ft)
230
Max 1080i Range (ft)
230
Max 1920 x 1440 Range (ft)
230
Max 4K UHD Range (ft)
230
Max 480i Range (ft)
230
Max 640 x 480 Range (ft)
230
Max 800 x 600 Range (ft)
230
EDID Compatible
No
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
Latency
Zero Latency
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
Yes
Mounting Accessory Included
No
Multi-Resolution Support
No
Displayport Specification
1.2; 1.4
HDCP Specification
1.4; 2.3
Driver Required
No
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; UL; cUL
Product Compliance
CE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B156E-003-8K-K

3-Port DisplayPort to DisplayPort Splitter/Extender Kit over Cat6, MST Hub, 8K/4K 60 Hz, DP 1.4, Up to 230 ft. (70 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter; Extender Kit
Technology
DisplayPort
Host Connector
DISPLAYPORT (FEMALE)
VIDEO
Video Input
DISPLAYPORT (FEMALE)
Video Output
DISPLAYPORT (MALE)
Resolutions Supported

Video Wall Mode: (1x3) 3840 x 4320@ 60hz; (3x1) 7680 x 2160 @60hz

Extented Desktop Mode: 3840 x 2160@ 60hz (Display 1, Display 2 & & Display3)

Mirror Mode: 3840x2160@ 60hz (Display 1, Display 2 & Display3)

Max Supported Video Resolution
7680 x 2160 (8K) @ 60Hz
Max 720P Range (ft)
230
Max 1080P Range (ft)
230
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Transmitter Video Input
DisplayPort
Transmitter - Number of Video Outputs
3
Receiver/Transceiver Video Output
DisplayPort
Max Supported Color Depth
12-bit True Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
AUDIO
Audio Specification
2ch LPCM, AC3,DTS, Bit depth up to 24bits, sample rate up to 192Khz.
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
Bus Powered
No
POWER
Power Source Type
AC Adapter
Power Over Cable (PoC) Support
Yes
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Power Consumption (Watts)
26.50
CONNECTIONS
Number of Ports
3
Side B - Connector 1
(3) DISPLAYPORT (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Input x Output
1 x 3
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x3) Orange (Monitor Signal); (x1) Green (Power)
PHYSICAL
Material of Construction
ABS Plastic
Cable Length (ft.)
0
Rackmountable
No
Receiver Unit Dimensions (hwd / in.)
2.95 x 1.85 x 0.73
Receiver Unit Weight (lbs.)
0.48501
Transmitter Unit Dimensions (hwd / in.)
9.25 x 3.94 x 1.17
Transmitter Unit Weight (lbs.)
1.433
Unit Dimensions (hwd / in.)
1.169 x 9.252 x 3.937
Unit Dimensions (in.)
9.25 x 3.94 x 1.17
 
Unit Weight (lbs.)
2.5
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0-85% non-condensing
BTUs
90.365 BTU/h
COMMUNICATIONS
Max 1024 x 768 Range (ft)
230
Signal Range (ft.)
230
Max 480P Range (ft)
230
Transmission Distance
230
Max 1440 x 900 Range (ft)
230
Max 1080i Range (ft)
230
Max 1920 x 1440 Range (ft)
230
Max 4K UHD Range (ft)
230
Max 480i Range (ft)
230
Max 640 x 480 Range (ft)
230
Max 800 x 600 Range (ft)
230
EDID Compatible
No
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
Latency
Zero Latency
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
Yes
Mounting Accessory Included
No
Multi-Resolution Support
No
Displayport Specification
1.2; 1.4
HDCP Specification
1.4; 2.3
Driver Required
No
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; UL; cUL
Product Compliance
CE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.