Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


CSC36DM

Display Mount Adapter Kit for 36-Device AC Charging Station Cart

More Info
OVERVIEW
Accessory Type
Displaymount Adapter Kit
Accessory Class
Charging Station Accessories
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
57.500 x 29.500 x 42.000
Unit Weight (lbs.)
92.84
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
INPUT
 
 
 
 
 
OUTPUT
 
CHARGING
 
 
FEATURES & SPECIFICATIONS
 
 
CSHANDLEKIT2

Mobile Cart Conversion Kit with Handle, Casters and Power Cord Manager for 16-Device AC and USB Charging Stations

More Info
Check Prices
OVERVIEW
Accessory Type
Mobile Cart Kit
Accessory Class
Charging Station Accessories
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
4.400 x 18.600 x 21.000
Unit Weight (lbs.)
21.15
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
INPUT
 
 
 
 
 
OUTPUT
 
CHARGING
 
 
FEATURES & SPECIFICATIONS
 
 
CSTCASTERKIT16

Caster Kit for CST16AC 16-Device AC Charging Station Tower

More Info
OVERVIEW
Accessory Type
Rolling Caster Kit
Accessory Class
Charging Station Accessories
PHYSICAL
Color
White
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
0
Charging Station Form Factor
Mobile Cart
STANDARDS & COMPLIANCE
Product Compliance
RoHS
Product Certifications
CSA (Canada); UL 1778
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT
Input Connection Type
AC
Voltage Compatibility (VAC)
120
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
OUTPUT
Frequency Compatibility
50 / 60 Hz
CHARGING
Charging Method
AC
Charging Ports / Amps
(20) 15A
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
CSTCASTERKIT20

Caster Kit for CST20AC 20-Device AC Charging Station Tower

More Info
OVERVIEW
Accessory Type
Rolling Caster Kit
Accessory Class
Charging Station Accessories
PHYSICAL
Color
White
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
Charging Station Form Factor
Mobile Cart
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); FCC Part 15 Class A (USA)
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT
Input Connection Type
AC
Voltage Compatibility (VAC)
120
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
OUTPUT
Frequency Compatibility
50 / 60 Hz
CHARGING
Charging Method
AC
Charging Ports / Amps
(20) 15A
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.