Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


CT120

Instant-Read AC Outlet Circuit Tester with Diagnostic LEDs

More Info
Check Prices
OVERVIEW
Accessory Type
Circuit Tester
Accessory Class
Power Inverter Accessories
INPUT
Nominal Input Voltage(s) Supported
120V AC
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED Details
3 indicator lights (2 yellow / 1 red)
PHYSICAL
Housing Color
Black
Unit Dimensions (hwd / in.)
3.000 x 1.500 x 0.500
Unit Weight (lbs.)
0.08
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
 
 
 
OUTPUT
 
 
HGOUTLETCVR

Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4

More Info
Check Prices
OVERVIEW
Accessory Type
Outlet Cover
Accessory Class
PDU Accessories
INPUT
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 
FEATURES & SPECIFICATIONS
Antimicrobial
Yes
Antibacterial
No
 
OUTPUT
 
 
PSCLAMP

Mounting Clamp for Medical-Grade Power Strips

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Accessories
Accessory Class
Power Strip Accessories
INPUT
 
 
 
Input Cord Length (ft.)
0
Integrated Cord Clip
No
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
 
Unit Dimensions (hwd / in.)
2.800 x 8.700 x 10.700
Unit Weight (lbs.)
2.0
Color
White
Mounting Holes or Slots
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
 
Built-in Cable Management
No
OUTPUT
Output Receptacles
Universal outlets
Right-Angle Outlets
No
PSHGCOVERKIT

Safe-IT Replacement Outlet Covers for Compatible Hospital-Grade Power Strips

More Info
Check Prices
OVERVIEW
Accessory Type
Outlet Cover
Accessory Class
Power Strip Accessories
INPUT
 
 
 
Input Cord Length (ft.)
0
Integrated Cord Clip
No
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
 
Unit Dimensions (hwd / in.)
0.340 x 3.000 x 4.000
Unit Weight (lbs.)
0.19
Color
White
Mounting Holes or Slots
No
Material of Construction
Plastic
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 
FEATURES & SPECIFICATIONS
Antimicrobial
Yes
Antibacterial
No
Built-in Cable Management
No
OUTPUT
Output Receptacles
Universal outlets
Right-Angle Outlets
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.