Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


DM6570COVER

Weatherproof Outdoor TV Cover for 65” to 70” Flat-Panel Televisions and Monitors

More Info
Check Prices
OVERVIEW
Accessory Type
Outdoor TV Cover
Accessory Class
Display Mount Accessories
 
INPUT
Right-Angle Plug
No
 
 
 
 
 
 
PHYSICAL
Color
Black
Housing Color
Black
Unit Dimensions (hwd / in.)
40.200 x 5.300 x 63.800
Unit Weight (lbs.)
3.7
 
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
Cord Management
No
IP68 Rated
No
IP20 Rated
No
Tools Necessary
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
OUTPUT
 
 
 
CHARGING
 
DATALINE SURGE SUPPRESSION
 
 
 
ENVIRONMENTAL
 
 
 
DM80COVER

Weatherproof Outdoor TV Cover for 80” Flat-Panel Televisions and Monitors

More Info
Check Prices
OVERVIEW
Accessory Type
Outdoor TV Cover
Accessory Class
Display Mount Accessories
 
INPUT
Right-Angle Plug
No
 
 
 
 
 
 
PHYSICAL
Color
Black
Housing Color
Black
Unit Dimensions (hwd / in.)
41.200 x 5.300 x 72.600
 
 
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
Cord Management
No
IP68 Rated
No
IP20 Rated
No
Tools Necessary
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
Product Certifications
CSA (Canada); IEC/EN 62040; UL 1778
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
OUTPUT
 
 
 
CHARGING
 
DATALINE SURGE SUPPRESSION
 
 
 
ENVIRONMENTAL
 
 
 
DMA1327SD

Universal Dual-Monitor Mount Adapter

More Info
Check Prices
OVERVIEW
Accessory Type
Dual Bar Mount
Accessory Class
Display Mount Accessories
Device Compatibility
Monitor/HDTV
INPUT
 
 
 
 
 
 
 
PHYSICAL
Color
Black
 
Unit Dimensions (hwd / in.)
31.700 x 4.700 x 5.300
Unit Weight (lbs.)
5.4
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Full
Mounting Location
Desktop; Desk Clamp
Degrees of Motion
-15/+15 Tilt; 360 Rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
22
Number of Displays
2
 
 
FEATURES & SPECIFICATIONS
Cord Management
Yes
IP68 Rated
No
IP20 Rated
No
Tools Necessary
Yes
Antimicrobial
No
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; CE (Europe); REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
Product Warranty Period (U.S. & Canada)
5-year limited warranty
OUTPUT
 
 
 
CHARGING
 
DATALINE SURGE SUPPRESSION
 
 
 
ENVIRONMENTAL
 
 
 
DMACUSB

AC/USB Charging Clip for Display Mounts

More Info
Check Prices
OVERVIEW
Accessory Type
Circuit Breaker
Accessory Class
Display Mount Accessories
 
INPUT
Right-Angle Plug
No
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V
Input Connection Type
NEMA 5-15P input plug
Input Plug Features
120V, 8A
Voltage Compatibility (VAC)
120
Input Cord Length (ft.)
6
PHYSICAL
Color
Black
Housing Color
Black
Unit Dimensions (hwd / in.)
3.890 x 1.290 x 4.050
Unit Weight (lbs.)
1
Material of Construction
Plastic
 
 
 
 
 
 
 
 
Receptacle Color
Black
 
FEATURES & SPECIFICATIONS
Cord Management
No
IP68 Rated
No
IP20 Rated
No
Tools Necessary
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
Product Certifications
UL 1363
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
 
OUTPUT
Output Receptacles
(2) 5-15R
Circuit Breaker (amps)
8
Right-Angle Outlets
No
CHARGING
Charging Ports / Amps
(2) 3.4A
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
ENVIRONMENTAL
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.