Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA E2MT

EnviroSense2 (E2) Environmental Sensor Module, Temperature

More Info
Check Prices
OVERVIEW
 
 
CONNECTIONS
Side A - Connector 1
USB A (FEMALE)
Side B - Connector 1
MICRO-USB B (FEMALE)
PHYSICAL
Cable Length (ft.)
3
Unit Dimensions (hwd / in.)
0.830 x 2.520 x 1.420
 
 
COMMUNICATIONS
Product Compatibility
WEBCARDLX; WEBCARDLXMINI; WEBCARDLXE
FEATURES & SPECIFICATIONS
Sensing Capability
Temperature
Contact Closure Capability
Contact Closure Input Monitoring
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT
 
 
 
 
 
TAA E2MTDO

EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs

More Info
Check Prices
OVERVIEW
 
 
CONNECTIONS
Side A - Connector 1
USB A (FEMALE)
Side B - Connector 1
MICRO-USB B (FEMALE)
PHYSICAL
Cable Length (ft.)
3
Unit Dimensions (hwd / in.)
0.830 x 2.520 x 1.770
 
 
COMMUNICATIONS
Product Compatibility
WEBCARDLX; WEBCARDLXMINI; WEBCARDLXE
FEATURES & SPECIFICATIONS
Sensing Capability
Temperature
Contact Closure Capability
Contact Closure Output Control
STANDARDS & COMPLIANCE
Product Compliance
FCC Part 15 Class A (USA); RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT
 
 
 
 
 
SR1UPNLTEMP

SmartRack 1U Digital Temperature Sensor, Blanking Panel, LCD

More Info
Check Prices
OVERVIEW
Accessory Type
Temperature Sensor
Accessory Class
Rack Accessories
CONNECTIONS
 
 
PHYSICAL
 
Unit Dimensions (hwd / in.)
1.710 x 17.300 x 3.750
Rack Height
1U
Unit Weight (lbs.)
2.460
COMMUNICATIONS
 
FEATURES & SPECIFICATIONS
Sensing Capability
Temperature
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120V AC 60 Hz
Input Connection Type
NEMA 1-15P
Input Plug Features
NEMA 1-15P
Input Cord Length (ft.)
6

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.