If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
OVERVIEW
UPS Type
INPUT
Input Phase
Rated input current (Maximum Load)
Nominal Input Voltage(s) Supported
UPS Input Connection Type
Input Circuit Breakers
UPS Input Cord Length (ft.)
Recommended Electrical Service
Total Harmonic Distortion
OUTPUT
Output Capacity (VA)
Output Capacity (kVA)
Output Capacity (Watts)
Output Capacity (kW)
Nominal Voltage Details
Frequency Compatibility
Frequency Compatibility Details
Output Voltage Regulation (Line Mode)
Output Voltage Regulation (Battery Mode)
UPS Output Receptacles (Surge Suppression Only)
Output AC Waveform (AC Mode)
Output AC Waveform (Battery Mode)
Nominal Output Voltage(s) Supported
Output Receptacles
Individually Controllable Load Banks
Hot-Swap PDU options
Output Capacity Details
Power Factor
Crest Factor
Output Voltage Regulation (Economy Line Mode)
Load Management Receptacles
BATTERY
Battery Type
Runtime Full Load (min.)
Runtime Half Load (min.)
Expandable Runtime
DC System Voltage (VDC)
Battery Recharge Rate (Included Batteries)
Internal UPS Replacement Battery Cartridge
Battery Access
Battery Replacement Description
External Battery Pack Compatibility
VOLTAGE REGULATION
Voltage Regulation Description
Undervoltage Correction
Overvoltage Correction
Severe Undervoltage Correction
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Switches
Alarm Cancel Operation
Audible Alarm
LED Indicators
Site Wiring Fault Indication
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
UPS AC Suppression Response Time
UPS Dataline Suppression
EMI / RFI AC Noise Suppression
PHYSICAL
Primary Form Factor
Cooling Method
Installation Form Factors Supported with Included Accessories
Primary UPS Depth (mm)
Primary UPS Height (mm)
Primary UPS Width (mm)
UPS Housing Material
UPS Power Module Dimensions (hwd, in.)
UPS Power Module Weight (kg)
UPS Power Module Weight (lbs.)
Unit Weight (lbs.)
Installation Form Factors Supported with Optional Accessories
Unit Dimensions (hwd / in.)
ENVIRONMENTAL
Operating Temperature Range
Storage Temperature Range
Relative Humidity
AC Mode BTU / Hr. (Full Load)
AC Mode Efficiency Rating (100% Load)
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
Operating Elevation
Audible Noise
AC Economy Mode BTU / Hr. (Full Load)
AC Economy Mode Efficiency Rating (100% Load)
COMMUNICATIONS
Network Monitoring Port Description
PowerAlert Software
Communications Cable
WatchDog Compatibility
Network Management Card Description
Communications Interface
Network UPS Tools (NUT) Compatibility
Network Management Cards
LINE / BATTERY TRANSFER
Transfer Time
Low Voltage Transfer to Battery Power (Setpoint)
High Voltage Transfer to Battery Power (Setpoint)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
High Availability UPS Features
Green Energy-Saving Features
APPLICATIONS
UPS Applications
STANDARDS & COMPLIANCE
Product Certifications
Product Compliance
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
Product Warranty Period (Latin America)
Product Warranty Period (International)
Product Warranty Period (Mexico)
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation during brownouts as low as 86V (60Hz operation) / 105V (50Hz operation)
Undervoltage Correction
Input voltages between 86 and 105 are boosted by 23% (60Hz operation only)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD screen offers detailed UPS status information, configuration options and error message reporting; STATUS INFORMATION input voltage, output voltage, input frequency, output frequency, load in VA, load in watts, battery charge level (4 bar graph), estimated runtime remaining (minutes) and UPS operating mode; CONFIGURATION OPTIONS Eco-mode off/on, alarm disable; ERROR MESSAGES Replace battery, overload and critical fault (see manual for complete listing)
Switches
ON / OFF / TEST Button offers power control and self-test operation; MUTE Button enables alarm-cancel and silent-mode opeation; SELECT Button is used to toggle LCD condition displays
Alarm Cancel Operation
Temporary alarm cancel and silent-mode operation is available using front-panel MUTE button (see manual)
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Convection
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
288
Primary UPS Height (mm)
279
Primary UPS Width (mm)
99
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
11 x 3.9 x 11.33
UPS Power Module Weight (kg)
8.35
UPS Power Module Weight (lbs.)
18.4
Unit Weight (lbs.)
18.4000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
Up to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
98
AC Mode Efficiency Rating (100% Load)
96%
COMMUNICATIONS
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
86V during 60Hz operation (105V during 50Hz operation)
High Voltage Transfer to Battery Power (Setpoint)
142V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Yes
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Power saving auto-shutoff ECO outlets
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89
Undervoltage Correction
Input voltages between 89 and 105 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure and low-battery conditions
LED Indicators
4 LEDs indicate line power, battery power, overload and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
510
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
191
Primary UPS Height (mm)
274
Primary UPS Width (mm)
132
UPS Housing Material
PVC
UPS Power Module Dimensions (hwd, in.)
10.8 x 5.2 x 7.5
UPS Power Module Weight (kg)
8.35
UPS Power Module Weight (lbs.)
18.4
Unit Weight (lbs.)
15.5000
Installation Form Factors Supported with Optional Accessories
Wallmount ( UPSWM - tower mounting kit)
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
24
AC Mode Efficiency Rating (100% Load)
96%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
664
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
LINE / BATTERY TRANSFER
Transfer Time
4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
89
High Voltage Transfer to Battery Power (Setpoint)
139
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 95 to 145 (120v), 87 to 133 (110v), 83 to 121 (100v)
Undervoltage Correction
Voltage boost of 14% applies when input is 95 to 108 (120v), 87 to 99 (110v), 83 to 90 (100v); All voltage setpoints ±5% tolerance
Overvoltage Correction
Voltage reduction of 12% applies when input is 127 to 145 (120v), 116 to 133 (110v), 111 to 121 (100v); All voltage setpoints ±5% tolerance
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm
Audible alarm indicates power failure and overload conditions
LED Indicators
Status LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
Site Wiring Fault Indication
Rear panel site wiring fault LED
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
690
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
335
Primary UPS Height (mm)
259
Primary UPS Width (mm)
173
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
10.2 x 6.8 x 13.2
UPS Power Module Weight (kg)
16.33
UPS Power Module Weight (lbs.)
36
Unit Weight (lbs.)
36.0000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
107
AC Mode Efficiency Rating (100% Load)
95%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
455
Operating Elevation
0-6562 ft. (0-2000 m)
Audible Noise
Audible Noise < 50 dBA at Front Side 1 Meter
COMMUNICATIONS
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications.
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Low Voltage Transfer to Battery Power (Setpoint)
95V (120V), 87V (110V), 83V (100V); All voltage setpoints ±5% tolerance
High Voltage Transfer to Battery Power (Setpoint)
145V (120V), 133V (110V), 121V (100V); All voltage setpoints ±5% tolerance
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class B (USA)
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 95 to 145 (120v), 87 to 133 (110v), 83 to 121 (100v)
Undervoltage Correction
Voltage boost of 14% applies when input is 95 to 108 (120v), 87 to 99 (110v), 83 to 90 (100v); All voltage setpoints ±5% tolerance
Overvoltage Correction
Voltage reduction of 12% applies when input is 127 to 145 (120v), 116 to 133 (110v), 111 to 121 (100v); All voltage setpoints ±5% tolerance
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm
Audible alarm indicates power failure and overload conditions
LED Indicators
9 LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
Site Wiring Fault Indication
Rear panel site wiring fault LED
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
690
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
335
Primary UPS Height (mm)
259
Primary UPS Width (mm)
173
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
10.2 x 6.8 x 13.2
UPS Power Module Weight (kg)
16.33
UPS Power Module Weight (lbs.)
36
ENVIRONMENTAL
Operating Temperature Range
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
Storage Temperature Range
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
107
AC Mode Efficiency Rating (100% Load)
95%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
455
Audible Noise
Audible Noise < 50 dBA at Front Side 1 Meter
COMMUNICATIONS
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications.
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
Network UPS Tools (NUT) Compatibility
NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at https://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
Network Management Cards
SNMPWEBCARD; WEBCARDLX
LINE / BATTERY TRANSFER
Transfer Time
4-6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
95V (120V), 87V (110V), 83V (100V); All voltage setpoints ±5% tolerance
High Voltage Transfer to Battery Power (Setpoint)
145V (120V), 133V (110V), 121V (100V); All voltage setpoints ±5% tolerance
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.