Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


ECO1000LCD

Line-Interactive UPS with USB and 8 Outlets - 120V, 1000VA, 600W, 50/60 Hz, AVR, ECO Series

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
12A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
15A
UPS Input Cord Length (ft.)
6
Recommended Electrical Service
15A 120V
Maximum Input Amps
12
 
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
600
Output Capacity (kW)
0.6
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
120V (+18% / -13%)
Output Voltage Regulation (Battery Mode)
120V (±10%)
UPS Output Receptacles (Surge Suppression Only)
4 UPS outlets, 4 surge-only outlets
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(8) 5-15R
Individually Controllable Load Banks
No
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
2 min. (600W)
Runtime Half Load (min.)
7 min. (300W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
7 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge
 RBC51 
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation during brownouts as low as 86V (60Hz operation) / 105V (50Hz operation)
Undervoltage Correction
Input voltages between 86 and 105 are boosted by 23% (60Hz operation only)
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD screen offers detailed UPS status information, configuration options and error message reporting; STATUS INFORMATION input voltage, output voltage, input frequency, output frequency, load in VA, load in watts, battery charge level (4 bar graph), estimated runtime remaining (minutes) and UPS operating mode; CONFIGURATION OPTIONS Eco-mode off/on, alarm disable; ERROR MESSAGES Replace battery, overload and critical fault (see manual for complete listing)
Switches
ON / OFF / TEST Button offers power control and self-test operation; MUTE Button enables alarm-cancel and silent-mode opeation; SELECT Button is used to toggle LCD condition displays
Alarm Cancel Operation
Temporary alarm cancel and silent-mode operation is available using front-panel MUTE button (see manual)
Audible Alarm
Audible alarm indicates low battery, fault, overload and replace battery condition warnings
 
 
SURGE / NOISE SUPPRESSION
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
316
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Convection
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
288
Primary UPS Height (mm)
279
Primary UPS Width (mm)
99
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
11 x 3.9 x 11.33
UPS Power Module Weight (kg)
8.35
UPS Power Module Weight (lbs.)
18.4
Unit Weight (lbs.)
18.4000
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
Up to 95% non-condensing
AC Mode BTU / Hr. (Full Load)
98
AC Mode Efficiency Rating (100% Load)
96%
 
 
 
COMMUNICATIONS
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
 
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
86V during 60Hz operation (105V during 50Hz operation)
High Voltage Transfer to Battery Power (Setpoint)
142V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Yes
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Power saving auto-shutoff ECO outlets
APPLICATIONS
UPS Applications
Home/Office Desktop; Audio/Video; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; ENERGY STAR Qualified; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Product Warranty Period (Latin America)
3-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 
SMART1000PSGLCD

1000VA 600W 120V Pure Sine Wave Gaming UPS Battery Backup - LCD, AVR, RGB LEDs, USB Charging, Power Saving

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
12A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
15A
UPS Input Cord Length (ft.)
5
Recommended Electrical Service
15A 120V
Maximum Input Amps
12
 
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
600
Output Capacity (kW)
0.6
 
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
120V (±10%)
Output Voltage Regulation (Battery Mode)
120V (±10%)
UPS Output Receptacles (Surge Suppression Only)
4 UPS outlets, 4 surge-only outlets
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(8) 5-15R
Individually Controllable Load Banks
No
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
2 min. (600W)
Runtime Half Load (min.)
7 min. (300W)
Expandable Runtime
No
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
7 hours from 10% to 90%
 
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation during brownouts as low as 97V and overvoltages up to 145V
Undervoltage Correction
Input voltages between 97 and 108 are boosted by 11.5%
Overvoltage Correction
Input voltages between 132 and 145 are reduced by 10.3%
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD screen offers detailed UPS status information, configuration options and error message reporting; STATUS INFORMATION Input voltage, Input frequency, Battery voltage, Battery capacity, Estimated runtime, Output voltage, Output frequency, Output watts, Output load %, Master outlet power consumption (watts), Detachable LCD module battery voltage and Firmware revision; CONFIGURATION OPTIONS Eco-mode off/on, alarm disable and LED lighting configurations; ERROR MESSAGES Replace battery, overload and critical fault (see manual for complete listing)
Switches
Off/On button; Mute button; Up/Down button
Alarm Cancel Operation
Alarm mute operation supported
Audible Alarm
Audible alarm indicates Battery Mode Full Charge (sounds every 10 seconds), Battery Mode Low Charge (Sounds every 1 second), Replace Battery (Sounds every 2 seconds), Fault (Sounds continuously)
 
 
SURGE / NOISE SUPPRESSION
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
316
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
308
Primary UPS Height (mm)
280
Primary UPS Width (mm)
99
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
11.024 x 3.898 x 12.126
UPS Power Module Weight (kg)
8.98
UPS Power Module Weight (lbs.)
19.8
Unit Weight (lbs.)
18.610
Unit Dimensions (hwd / in.)
11.024 x 3.898 x 12.126
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
Up to 90% non-condensing
AC Mode BTU / Hr. (Full Load)
98
AC Mode Efficiency Rating (100% Load)
>96%
 
 
 
COMMUNICATIONS
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
 
Communications Interface
USB (HID enabled)
 
LINE / BATTERY TRANSFER
Transfer Time
6ms typical, 10ms max
Low Voltage Transfer to Battery Power (Setpoint)
97V
High Voltage Transfer to Battery Power (Setpoint)
145V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Yes
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Power saving auto-shutoff ECO outlets
APPLICATIONS
UPS Applications
Home/Office Desktop; High-End Desktop/Small Network; Audio/Video; Computer Gaming; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Product Warranty Period (Latin America)
3-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
Product Warranty Period (Worldwide)
Not applicable
SMART1200PSGLCD

1200VA 720W 120V Pure Sine Wave Gaming UPS Battery Backup - LCD, AVR, RGB LEDs, USB Charging, Power Saving

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
12A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
15A
UPS Input Cord Length (ft.)
5
Recommended Electrical Service
15A 120V
Maximum Input Amps
12
 
 
OUTPUT
Output Capacity (VA)
1200
Output Capacity (kVA)
1.2
Output Capacity (Watts)
720
 
 
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
120V (±10%)
Output Voltage Regulation (Battery Mode)
120V (±10%)
UPS Output Receptacles (Surge Suppression Only)
5 UPS outlets, 5 surge-only outlets
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(10) 5-15R
Individually Controllable Load Banks
No
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
2.5 min. (720W)
Runtime Half Load (min.)
9 min. (360W)
Expandable Runtime
No
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
7 hours from 10% to 90%
 
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation during brownouts as low as 97V and overvoltages up to 145V
Undervoltage Correction
Input voltages between 97 and 108 are boosted by 11.5%
Overvoltage Correction
Input voltages between 132 and 145 are reduced by 10.3%
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD screen offers detailed UPS status information, configuration options and error message reporting; STATUS INFORMATION Input voltage, Input frequency, Battery voltage, Battery capacity, Estimated runtime, Output voltage, Output frequency, Output watts, Output load %, Master outlet power consumption (watts), Detachable LCD module battery voltage and Firmware revision; CONFIGURATION OPTIONS Eco-mode off/on, alarm disable and LED lighting configurations; ERROR MESSAGES Replace battery, overload and critical fault (see manual for complete listing)
Switches
Off/On button; Mute button; Up/Down button
Alarm Cancel Operation
Alarm mute operation supported
Audible Alarm
Audible alarm indicates Battery Mode Full Charge (sounds every 10 seconds), Battery Mode Low Charge (Sounds every 1 second), Replace Battery (Sounds every 2 seconds), Fault (Sounds continuously)
 
 
SURGE / NOISE SUPPRESSION
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
316
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
430
Primary UPS Height (mm)
280
Primary UPS Width (mm)
105
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
11.024 x 4.134 x 16.929
UPS Power Module Weight (kg)
11.61
UPS Power Module Weight (lbs.)
25.6
Unit Weight (lbs.)
25.600
Unit Dimensions (hwd / in.)
11.024 x 4.134 x 16.929
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
Up to 90% non-condensing
AC Mode BTU / Hr. (Full Load)
98
AC Mode Efficiency Rating (100% Load)
>96%
 
 
 
COMMUNICATIONS
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
 
Communications Interface
USB (HID enabled)
 
LINE / BATTERY TRANSFER
Transfer Time
6ms typical, 10ms max
Low Voltage Transfer to Battery Power (Setpoint)
97V
High Voltage Transfer to Battery Power (Setpoint)
145V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Yes
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Power saving auto-shutoff ECO outlets
APPLICATIONS
UPS Applications
Home/Office Desktop; High-End Desktop/Small Network; Audio/Video; Computer Gaming; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Product Warranty Period (Latin America)
3-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 
SMART1500SLT

SmartPro 120V 1.5kVA 900W Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9, 8 Outlets

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
10.1A (100V), 9.3A (110V), 8.6A (120V)
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
15A
UPS Input Cord Length (ft.)
6
Recommended Electrical Service
15A 120V
Maximum Input Amps
10
Total Harmonic Distortion
0.03
 
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
900
Output Capacity (kW)
0.9
Nominal Voltage Details
120V sinusoidal in line mode and 120V sinusoidal in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection. Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)
-13%, + 15%
Output Voltage Regulation (Battery Mode)
+/- 5%
 
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V
Output Receptacles
(8) 5-15R
Individually Controllable Load Banks
No
Output Capacity Details
7.5A @ 120V (default), 8.2A @ 110V, 9A @ 100V. 125% @ 10 minutes 110% +/- 10% @ 5 seconds
Power Factor
0.63
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
8 min. (900W)
Runtime Half Load (min.)
20 min. (450W)
Expandable Runtime
No
DC System Voltage (VDC)
36
Battery Recharge Rate (Included Batteries)
Less than 6 hours from 10% to 80% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge
 RBC36-SLT 
Battery Access
Battery access door
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 95 to 145 (120v), 87 to 133 (110v), 83 to 121 (100v)
Undervoltage Correction
Voltage boost of 14% applies when input is 95 to 108 (120v), 87 to 99 (110v), 83 to 90 (100v); All voltage setpoints ±5% tolerance
Overvoltage Correction
Voltage reduction of 12% applies when input is 127 to 145 (120v), 116 to 133 (110v), 111 to 121 (100v); All voltage setpoints ±5% tolerance
 
USER INTERFACE, ALERTS & CONTROLS
 
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm
Audible alarm indicates power failure and overload conditions
LED Indicators
Status LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
Site Wiring Fault Indication
Rear panel site wiring fault LED
SURGE / NOISE SUPPRESSION
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
690
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
335
Primary UPS Height (mm)
259
Primary UPS Width (mm)
173
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
10.2 x 6.8 x 13.2
UPS Power Module Weight (kg)
20.41
UPS Power Module Weight (lbs.)
45
Unit Weight (lbs.)
45.0000
Unit Dimensions (hwd / in.)
10.250 x 6.750 x 13.250
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0-95% non-condensing
AC Mode BTU / Hr. (Full Load)
148
AC Mode Efficiency Rating (100% Load)
95%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
500
Operating Elevation
0-6562 ft. (0-2000 m)
Audible Noise
Audible Noise < 50 dBA at Front Side 1 Meter
COMMUNICATIONS
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
Network Management Cards
 WEBCARDLXE ; RELAYIOCARD
LINE / BATTERY TRANSFER
Transfer Time
4-6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
95V (120V), 87V (110V), 83V (100V); All voltage setpoints ±5% tolerance
High Voltage Transfer to Battery Power (Setpoint)
145V (120V), 133V (110V), 121V (100V); All voltage setpoints ±5% tolerance
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
 
 
 
 
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.