Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


IS1000HGDV

Isolator Series Dual-Voltage 115/230V 1000W 60601-1 Medical-Grade Isolation Transformer, C14 Inlet, 8 C13 Outlets

More Info
Check Prices
OVERVIEW
Efficiency
96%
Nominal Voltage / Frequency
115/230 VAC 50/60 HZ (Voltage Selected by Input Power Module Fuse Installation
VA / Watt Capacity
1000
Transformer Type
Medical Grade, Low Impedence Toroid- Line Isolation (Pass Through or Step UP or Step Down)
 
 
INPUT
Nominal Input Voltage Description
115/230 VAC (Selected by Input Power Module Fuse Installation) Operating Input Voltage Range 100-125Vac or 200-250VAC
Input Frequency
50/60HZ
Maximum Surge Amps
70A
Input Current
10A @ 115V / 5A @ 230V
THDi
Less than 1%
Power Input Receptacle
IEC-320-C14
 
 
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output (Watts)
1000
Output Receptacles
(8) C13
Output Nominal Voltage
115V/230V (Selected by Output Switch) Can also be step up or step down, Selected when Installing Fuses.
Output Amp Capacity
8.7@ 115V/ 4.3@230V
 
ISOLATION
Output Isolation Transformer
Toroid with AC output Floating with Respect to Earth Ground. POAG Connector and Earth Ground Stud.
Leakage Current
Max AC Leakage Current 80 (uA)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
240
IEEE587 Cat. A Ringwave Let-Through
Reduced to 0.5v Common Mode
Noise Suppression Rating
35-65 dB
PHYSICAL
Color
White
Material of Construction
Metal (Cabinet)
Cooling Method
Convection
Unit Dimensions (hwd / in.)
5.130 x 9.840 x 11.810
Unit Weight (lbs.)
30.25
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C), Intended Application is in a controlled environment at approx. 77°F.
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Operating Elevation
0-10000 ft. (0-3000 m)
Operating Humidity Range
5% to 95% RH (Non-Condensing)
FEATURES & SPECIFICATIONS
Over Current Protection
2 x 10A @ 115V and 2 x 5A at 230V ( Both Fuses included with Product as Accesories)
OPERATION
System Type Selections
Input Voltage equals Output Voltage OR 120V input equals 230V output OR 230V Input equals 120V output - (Selectable when installing Fuses) Input Frequency always equals Output Frequency
STANDARDS & COMPLIANCE
Product Certifications
IEC 60601-1; CAN/CSA-C22.2 No. 60601-1 (Canada); NOM (Mexico)
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
TAA IS1800HG

Isolator Series 120V 1800W UL 60601-1 Medical-Grade Isolation Transformer with 6 Hospital-Grade Outlets, TAA

More Info
Check Prices
OVERVIEW
Efficiency
96%
Nominal Voltage / Frequency
120V / 60Hz
VA / Watt Capacity
1800
Transformer Type
Hospital Grade, Low Impedance transformer-based line isolation transformer
Let-through Voltage (Combination Wave)
L-N: 250V L-G: 250V N-G: 0.5V
Let-through Voltage (Ring Wave)
L-N: 20V L-G: 20V N-G: 0.5V
INPUT
 
 
 
 
 
 
Nominal Input Voltage(s) Supported
120V AC
Input Plug Type
NEMA 5-20P-HG
Total Harmonic Distortion
Less than 1%
Input Cord Length (ft.)
10
OUTPUT
 
 
Output Receptacles
(6) 5-20R-HG
 
Output Amp Capacity
15
Nominal Output Voltage(s) Supported
120V
ISOLATION
 
Leakage Current
Less than 100 microamps
SURGE / NOISE SUPPRESSION
 
 
Noise Suppression Rating
35-65 dB
PHYSICAL
 
 
Cooling Method
Convection
Unit Dimensions (hwd / in.)
7.750 x 8.250 x 12.250
 
Form Factors Supported
Tower
ENVIRONMENTAL
 
 
 
 
FEATURES & SPECIFICATIONS
Over Current Protection
1 x Thermal, 2 Pole, 10 amp
OPERATION
 
STANDARDS & COMPLIANCE
Product Certifications
UL 60601-1
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.