Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA IS1000

Isolator Series 120V 1000W Isolation Transformer-Based Power Conditioner, 4 Outlets

More Info
Check Prices
OVERVIEW
Efficiency
96%
Let-through Voltage (Combination Wave)
L-N: <130V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. B
Let-through Voltage (Ring Wave)
L-N: <10V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. A
Nominal Voltage / Frequency
120V / 60Hz
Surge Test Conditions
Per ANSI/IEEE C62.41 - (IEEE587) Cat. A & B test waveforms
VA / Watt Capacity
1000
Suppression Joule Rating
680
Transformer Type
Low Impedence transformer-based line isolation transformer
INPUT
Input Plug Type
NEMA 5-15P
Total Harmonic Distortion
less than 1%
Input Cord Length (ft.)
6
OUTPUT
Output Receptacles
(4) 5-15R
Output Amp Capacity
8.3
SURGE / NOISE SUPPRESSION
Noise Suppression Rating
33-65 dB normal mode; > 80 dB common mode
PHYSICAL
Cooling Method
Convection
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
5.500 x 6.250 x 8.500
Unit Weight (lbs.)
22.60
FEATURES & SPECIFICATIONS
Over Current Protection
Yes, 9.0A circuit breaker
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
ISOLATION
 
TAA IS500

Isolator Series 120V 500W Isolation Transformer-Based Power Conditioner, 4 Outlets

More Info
Check Prices
OVERVIEW
Efficiency
96%
Let-through Voltage (Combination Wave)
L-N: <130V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. B
Let-through Voltage (Ring Wave)
L-N: <10V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. A
Nominal Voltage / Frequency
120V / 60Hz
Surge Test Conditions
Per ANSI/IEEE C62.41 - (IEEE587) Cat. A & B test waveforms
VA / Watt Capacity
500
Suppression Joule Rating
680
Transformer Type
Low Impedence Isolation Transformer
INPUT
Input Plug Type
NEMA 5-15P
Total Harmonic Distortion
less than 1%
Input Cord Length (ft.)
6
OUTPUT
Output Receptacles
(4) 5-15R
Output Amp Capacity
4.2
SURGE / NOISE SUPPRESSION
Noise Suppression Rating
33-65 dB normal mode; > 80 dB common mode
PHYSICAL
Cooling Method
Convection
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
5.500 x 6.250 x 8.500
Unit Weight (lbs.)
22.6
FEATURES & SPECIFICATIONS
Over Current Protection
Yes, 4.5A circuit breaker
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
ISOLATION
 
TAA IS500HG

Isolator Series 120V 500W UL 60601-1 Medical-Grade Isolation Transformer with 4 Hospital-Grade Outlets

More Info
Check Prices
OVERVIEW
Efficiency
96%
Let-through Voltage (Combination Wave)
L-N: 250V L-G: 250V N-G: 0.5V
Let-through Voltage (Ring Wave)
L-N: 20V L-G: 20V N-G: 0.5V
Nominal Voltage / Frequency
120V / 60Hz
 
VA / Watt Capacity
500
 
Transformer Type
Medical Grade, Low Impedance transformer-based line isolation transformer
INPUT
Input Plug Type
NEMA 5-15P-HG
Total Harmonic Distortion
Less than 1%
Input Cord Length (ft.)
10
OUTPUT
Output Receptacles
(4) 5-15R-HG
Output Amp Capacity
4.2
SURGE / NOISE SUPPRESSION
Noise Suppression Rating
35-65 dB
PHYSICAL
Cooling Method
Convection
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
5.750 x 6.250 x 9.250
 
FEATURES & SPECIFICATIONS
Over Current Protection
1 x Thermal, 2 Pole, Rocker
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
Product Certifications
UL 60601-1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
ISOLATION
Leakage Current
Less than 100 microamps

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.