Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


ISOBAR6ULTRAHG

Isobar Hospital-Grade 6-Outlet Surge Protector, 15 ft. (4.57 m) Cord, 3330 Joules, LEDs, UL 1363, Not For Patient-Care Vicinities

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Voltage Compatibility (VAC)
120
Maximum Surge Amps
135000
Input Plug Type
NEMA 5-15P-HG
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output (Watts)
1440
Output Receptacles
(6) 5-15R-HG
Circuit Breaker (amps)
12
Transformer Accommodation
(2) Yes
Right-Angle Outlets
No
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Combination AC circuit breaker and two position red illuminated on/off power switch
Diagnostic LED Details
PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
Locking Switch Cover
Transparent locking switch cover prevents accidental shutoff
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
3330
AC Suppression Response Time
NM = 0 ns.
Protection Modes
Includes full normal mode (H-N)
AC Suppression Surge Current Rating
48,000 amps
AC Suppression Components Used
Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
Safe Thermal Fusing
Prevents unsafe conditions during extreme extended overvoltages and catastrophic occurences
UL1449 Let Through Rating
330V
EMI / RFI Filtering
40-80 dB
Isolated Filter Banks
Yes
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Metal
Power Cord Color
Light Gray
Housing Color
Light Gray
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between horizontal tabs = 171.34mm; Distance between vertical tabs = 58.17mm
Outlets Measurement (Center to Center)
Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm
Receptacle Color
White
Unit Dimensions (hwd / in.)
2.500 x 7.000 x 3.500
Unit Weight (lbs.)
2.8
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1449; UL 1363; UL Listed; CAN/CSA-C22.2 No. 369.3:2017 (2nd Ed.); UL 1449 5th Ed. Rev: 2021
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
SPS-615-HG

Hospital-Grade Surge Protector with 6 Hospital-Grade Outlets, 15 ft. (4.57 m) Cord, 1050 Joules, UL 1363, Not for Patient-Care Rooms

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Voltage Compatibility (VAC)
120
Maximum Surge Amps
19500
Input Plug Type
NEMA 5-15P-HG
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output (Watts)
1800
Output Receptacles
(6) 5-15R-HG
Circuit Breaker (amps)
15
Transformer Accommodation
(2) Yes
Right-Angle Outlets
No
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
 
Diagnostic LED Details
LINE POWER PRESENT (green)
Locking Switch Cover
Locking switch cover
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
1050
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N)
 
 
 
 
 
 
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Metal
Power Cord Color
Light Gray
Housing Color
White
Mounting Holes or Slots
Yes
 
 
Receptacle Color
White
Unit Dimensions (hwd / in.)
1.500 x 13.750 x 2.500
Unit Weight (lbs.)
3.20
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1449; UL 1363; UL Listed
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
SPS415HGULTRA

Safe-IT UL 60601-1 Medical-Grade Surge Protector for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 15 ft. Cord, Antimicrobial Protection

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Voltage Compatibility (VAC)
120
Maximum Surge Amps
60000
Input Plug Type
NEMA 5-15P-HG
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
60 Hz
Output (Watts)
1800
Output Receptacles
(4) 5-15R-HG
Circuit Breaker (amps)
15
 
Right-Angle Outlets
No
Overload Protection
15A resettable circuit breaker
Outlet Orientation
Single row of 4
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
 
 
 
LED Indicators
Proper wiring and surge protection working
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
1410
 
 
 
 
 
 
 
 
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Metal
Power Cord Color
White
Housing Color
White
Mounting Holes or Slots
Yes
 
 
Receptacle Color
White
Unit Dimensions (hwd / in.)
1.500 x 13.750 x 2.500
Unit Weight (lbs.)
3.20
Mounting Details
Includes flanges
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
Yes
Mounting Accessory Included
Yes
Antibacterial
No
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); CAN/CSA-C22.2 No. 601.1; CAN/CSA-C22.2 No. 601.1-M90 (Canada); CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1; UL 1363; UL 60601-1
Product Compliance
RoHS
Patented
Patent# 7,375,939; Patent# 8,339,759
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
SPS606HGRA

Hospital-Grade Surge Protector with 6 Hospital-Grade Outlets, 6 ft. (1.83 m) Cord, 1050 Joules, UL 1363, Not for Patient-Care Rooms

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V (110-125V)
Voltage Compatibility (VAC)
120
Maximum Surge Amps
19500
Input Plug Type
NEMA 5-15P-HG
Input Cord Length (ft.)
6
Right-Angle Plug
Yes
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output (Watts)
1800
Output Receptacles
(6) 5-15R-HG
Circuit Breaker (amps)
15
Transformer Accommodation
(2) Yes
Right-Angle Outlets
No
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
 
Diagnostic LED Details
LINE POWER PRESENT (green)
Locking Switch Cover
Locking switch cover
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
1050
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N)
 
 
 
 
 
 
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Metal
Power Cord Color
Light Gray
Housing Color
White
Mounting Holes or Slots
Yes
 
 
Receptacle Color
White
Unit Dimensions (hwd / in.)
1.500 x 13.750 x 2.500
Unit Weight (lbs.)
3.20
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
 
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1449; UL 1363; UL Listed
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.