Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


MTB3-DOCK-03

Thunderbolt 3 Dock w USB-C Compatibility, Dual Display - 8K DisplayPort, USB 3.2 Gen 2 10G, USB-A/C Hub, Memory Card, GbE, 60W Charging

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Technology
Cat6; DisplayPort; Thunderbolt; USB 3.x
Country/Region
North America
Host Connector
THUNDERBOLT 3 (Type-C MALE)
VIDEO
Video Input
THUNDERBOLT 3 (Type-C FEMALE)
Video Output
DISPLAYPORT (FEMALE); THUNDERBOLT 3 (Type-C FEMALE)
Number of Monitors Supported
2
Video Ports
THUNDERBOLT 3 (Type-C FEMALE); DISPLAYPORT (FEMALE)
Video Ports Details
DisplayPort 1.4; Thunderbolt 3
Resolutions Supported

Thunderbolt 3 Host (with DisplayPort 1.4 Alt Mode):

Thunderbolt 3: 8K 30Hz (7680 x 4320); DisplayPort: 8K 30Hz (7680 x 4320) (Individually)

Thunderbolt 3: 8K 30Hz (7680 x 4320) + DisplayPort: 4K 30Hz (3840 x 2160) (Dual Output)

USB-C MFDP Host (with DisplayPort 1.4 Alt Mode):

Thunderbolt 3: No Video (USB 2.0 Data only); DisplayPort: 4K 60Hz (3840 x 2160) (Single Output Only)

USB-C MFDP Host (with DisplayPort 1.2 Alt Mode):

Thunderbolt 3: No Video (USB 2.0 Data only); DisplayPort: 4K 30Hz (3840 x 2160) (Single Output Only)

Max Supported Video Resolution
7680 x 4320 (8K) @ 30 Hz (Thunderbolt 3); 3840 x 2160 (4K x 2K) @ 60 Hz (MFDP)
Extended Mode
Yes
Extended Mode Details

For Thunderbolt 3 Source:

1x DP (8K 30Hz) + 1x ThunderBolt 3 (4K 30Hz) via USB-C to C or USB-C to DP or USB-C to HDMI cable or adapter

For USB-C MFDP Source:

1x DP (4K 60Hz)
 
Note: If USB-C host supports DP 1.2 Alt Mode instead of DP 1.4 Alt Mode, the maximum resolution is 4K/30 Hz
Mirror Mode
Yes
Mirror Mode Details

For Thunderbolt 3 Source:

1x DP (8K 30Hz) + 1x ThunderBolt 3 (4K 30Hz) via USB-C to C or USB-C to DP or USB-C to HDMI cable or adapter

For USB-C MFDP Source:

1x DP (4K 60Hz)
 
Note: If USB-C host supports DP 1.2 Alt Mode instead of DP 1.4 Alt Mode, the maximum resolution is 4K/30 Hz
Max Supported Color Depth
48-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
EDID Support
Yes
Signal Transmission
Unidirectional
DisplayPort Alt Mode
Yes
AUDIO
Audio Ports
3.5MM (FEMALE)
Audio Ports Details
  • 3.5mm Combo Stereo Audio / Microphone Jack
  • Supports 8/16/22.05/24/32/44.1/48/96/176.4/192/384 KHz
  • Supports 16/24/32-Bit Sample Rate
  • Supports Auto-Detection and Auto-Switch between OMTP and CTIA
  • In order to extract sound the user must change the output sound manually in the sound setting of the source being used
DATA
Data Ports
(2) THUNDERBOLT 3 (Type-C FEMALE); (2) USB A (FEMALE); (1) USB C (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 2 (10 Gbps); (2) USB-C - ThunderBolt 3 (40 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
STORAGE
Card Slots
SD (FEMALE); MICRO SD (FEMALE)
Card Slots Details
  • Supports Secure Digital v.40 (SD 4.0) UHS-I (Ultra High Speed): SDR12 (12.5Mbyte/second)/SDR25 (25Mbyte/second)/SDR50 (50Mbyte/second)/SDR104 (104Mbyte/second)
  • Supports UHS-II: Full Duplex Mode and Half Duplex Mode (Up to 312MB/s data rate)
  • Both card readers can be used at the same time
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 3A
AC Power Adapter Output Specs (V / A)
20V / 6A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
Maximum Input Amps
3.0
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Source Type
AC Adapter with detachable power cord
AC Adapter
Input: 100–240V, 50/60 Hz, 3.0A; Output: 20V, 6A
DC Barrel Plug
OD: 4.5 x 0.6 x 10.5mm, Positive Pin, Negative Sleeve
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
60W
CONNECTIONS
Number of Ports
10
Ports
1
Ports Detail

Connect to a Gigabit Ethernet network with user-supplied Cat6 cabling

Dock Connectors
DISPLAYPORT, 2X THUNDERBOLT 3, USB-C CHARGING, RJ45 LAN, MICRO SD, SD, 3.5MM, 2X USB-A, USB-C
Side A - Connector 1
(2) THUNDERBOLT 3 (Type-C FEMALE)
Side A - Connector 2
DISPLAYPORT (FEMALE)
Side A - Connector 3
RJ45 (FEMALE)
Side A - Connector 4
THUNDERBOLT 3 (Type-C MALE)
Side A - Connector 5
USB A (FEMALE)
Side B - Connector 2
MICRO SD (FEMALE); SD (FEMALE)
Side B - Connector 3
3.5MM (FEMALE)
Side B - Connector 4
(2) USB A (FEMALE); USB C (FEMALE)
Connector Plating
Nickel
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Transmitting Data)
CHARGING
Number of Charging Ports
5
Total Charging Watts
60
Charging Port Type
(2) THUNDERBOLT 3 (Type-C FEMALE); (2) USB A (FEMALE); (1) USB C (FEMALE)
Charging Ports Details
  • (2) Thunderbolt 3 ports: (1) Charges the host device with up to 60 Watts (5V/9V/15V/20V 3A); (1) Supports Thunderbolt 3 daisy chaining up to 6 levels with source capability of 15W (5V/3A)
  • (2) USB 3.2 Gen 2 Type-A ports. (1) USB-A port supports USB charging up to 5V 1.5A. (1) USB-A port up to 4.5W (5V/0.9A).
  • (1) USB 3.2 Gen 2 Type-C port which supports USB charging up to 7.5W (5V/1.5A).
Charging Ports / Amps
(1) 0.9A; (2) 1.5A; (2) 3A
Compatible Devices
Chromebook; Laptop; Portable Speaker; Smartphone; Tablet
 
 
PHYSICAL
Color
Black; Gray
Material of Construction
PC, ABS, Aluminum
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
4.4mm
Cable Length (ft.)
1.64
Cable Length (in.)
19.69
Total Number of Ports
10
Unit Dimensions (hwd / in.)
0.670 x 3.150 x 5.790
Unit Packaging Type
Box
Unit Weight (lbs.)
0.5952
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
32° to 158°F (0° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5 to 90% RH, Non-condensing
Power Provided to Connected Device(s)
USB-A 5V/1.5A (7.5W); USB-C 20V/3A (60W) to Host Computer
 
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
PORT EXPANSION
Daisy-chainable or Cascadable
Supports Thunderbolt 3 daisy chain up to 6 levels with up to 15 Watts (5V/3A)
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Data Transfer Rate
40 Gbps
MST Support
Yes
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
Yes
Suspend Mode Support
No
Remote Wakeup Support
No
SD Card Specification
SD; Micro SD
Thunderbolt Specification
Thunderbolt 3 (up to 40Gbps short or active cables)
Displayport Specification
1.4
HDCP Specification
1.4; 2.2
Driver Required
Yes
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
TAA Compliant Option
N
External Power Supply Certifications
CCC; CE; GS; PSE; TUV; UL; cUL
Product Certifications
NOM (Mexico)
Product Compliance
FCC (USA); WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
MTB3-DOCK-04

Thunderbolt 3 Dual Monitor Docking Station - 8K/30Hz DisplayPort, 4K/60Hz HDMI, USB 3.2 Gen 2, GbE, 60W PD Charging - Black

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Technology
DisplayPort; HDMI; Thunderbolt
 
Host Connector
THUNDERBOLT 3 (Type-C MALE)
VIDEO
 
 
Number of Monitors Supported
2
Video Ports
DISPLAYPORT (FEMALE); HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2; DisplayPort 1.4
Resolutions Supported
DisplayPort 8K @ 30 Hz (7680 x 4320)
HDMI 4K @ 60 Hz (3840 x 2160)
DisplayPort + HDMI 4K @ 60 Hz (3840 x 2160)
Max Supported Video Resolution
DisplayPort: 7680 x 4320 @ 30Hz (8K); HDMI: 3840 x 2160 @ 60Hz (4K)
Extended Mode
Yes
Extended Mode Details

1x DP (8K/30 Hz)

1x HDMI (4K/60 Hz)

1x DP (4K/60 Hz) x 1x HDMI (4K/60 Hz)

Mirror Mode
Yes
Mirror Mode Details
DisplayPort 8K @ 30 Hz (7680 x 4320)
HDMI 4K @ 60 Hz (3840 x 2160)
DisplayPort + HDMI 4K @ 60 Hz (3840 x 2160)
Max Supported Color Depth
48-bit Deep Color
HDR Support
Yes
 
Chroma Sub Sampling
4:4:4
 
 
 
AUDIO
Audio Ports
3.5MM (FEMALE)
Audio Ports Details

3.5mm Combo Stereo Audio / Microphone Jack

DATA
Data Ports
(2) USB A (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 2 (10 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
STORAGE
 
 
INPUT
 
 
 
 
 
 
 
Bus Powered
Yes
Built-In Cable Length (ft.)
0.66
Built-In Cable Length (in.)
7.87
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
 
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Number of Ports
7
 
 
Dock Connectors
DisplayPort, HDMI, (2) USB-A 3.2 Gen2, USB-C PD Charging, RJ45, 3.5mm
Side A - Connector 1
THUNDERBOLT 3 (Type-C MALE)
 
 
 
 
Side B - Connector 2
HDMI (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
Side B - Connector 4
3.5MM (FEMALE)
 
Side B - Connector 1
DISPLAYPORT (FEMALE)
Side B - Connector 5
(2) USB A (FEMALE)
Side B - Connector 6
USB C (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PD Charging Port in Use = Green, Device Plugged into Thunderbolt Port = Blue
CHARGING
 
Total Charging Watts
60
 
 
Charging Ports / Amps
3A
 
Charging Method
USB
Charging Ports
Supports 60W (20V 3A) Power to Host Computer
PHYSICAL
Color
Black
Material of Construction
PC, ABS
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
0.980 x 4.170 x 4.170
Unit Packaging Type
Box
Unit Weight (lbs.)
0.481
ENVIRONMENTAL
Operating Temperature Range
32° to 95°F (0° to 35°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Operating Humidity Range
0 to 90% RH, Non-Condensing
Storage Humidity Range
0 to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
USB-C PD: 60W (20V/3A)
Relative Humidity
0 to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
PORT EXPANSION
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
 
MST Support
Yes
Ethernet Support
Yes
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
 
Thunderbolt Specification
Thunderbolt 3 (up to 40Gbps short or active cables)
Displayport Specification
1.4
HDCP Specification
2.2
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
TAA Compliant Option
N
 
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.