Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA N040-010-WH

Snap-In Blank Keystone Jack Insert, White, 10 Pack, TAA

More Info
Check Prices
OVERVIEW
Product Type
Keystone
Accessory Type
Wall Plate
Technology
Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); HDBaseT; HDMI; DisplayPort
PHYSICAL
Color
White
Connector Color
White
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CONNECTIONS
 
 
 
 
ENVIRONMENTAL
 
 
 
TAA N235-001

Cat6 Straight Through Modular In-line Snap-in Coupler (RJ45 F/F), TAA

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Coupler
 
Technology
Cat6
PHYSICAL
Color
Black
Connector Color
Black
Unit Dimensions (hwd / in.)
0.760 x 0.570 x 1.170
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
 
ENVIRONMENTAL
 
 
 
TAA N235-001-WH

Cat6 Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), White, TAA

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Coupler
 
Technology
Cat5/5e; Cat6
PHYSICAL
Color
White
Connector Color
White
Unit Dimensions (hwd / in.)
0.760 x 0.570 x 1.170
Cable Length (ft.)
0
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Relative Humidity
10% to 90% RH, Non-Condensing
TAA N238-001-BL

Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, TAA

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Keystone Jack
 
Technology
Cat5/5e; Cat6
PHYSICAL
Color
Blue
Connector Color
Blue
 
 
Housing Color
Blue
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
110 IDC
 
Number of Ports
1
ENVIRONMENTAL
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.