Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


New TAA N063-008-6A-SH

8-Port Metal Shielded DIN-Rail Mount Preloaded Keystone Patch Panel with Grounding, Black/Silver, TAA

More Info
Check Prices
OVERVIEW
Product Type
DIN Rail
Technology
Cat5/5e; Cat6; Cat6a
CONNECTIONS
Number of Ports
8
Side A - Connector 1
(8) RJ45 (FEMALE)
Side B - Connector 1
(8) RJ45 (FEMALE)
Contact Plating
Gold
PoE Type
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
 
 
PHYSICAL
Color
Black; Silver
Material of Construction
Plastic (PC FR) & Metal (SPCC/FE)
Total Number of Ports
8
Unit Dimensions (hwd / in.)
6.060 x 2.990 x 2.190
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% to 85% RH, Non-Condensing
 
 
COMMUNICATIONS
Network Compatibility
10 Gbps
FEATURES & SPECIFICATIONS
Mounting Accessory Included
Yes
Antibacterial
No
IP68 Rated
No
IP20 Rated
No
Numbered Ports
Yes
Recommended Category Cable
CAT6a
DIN Mountable
Yes
Labeled Ports
Yes
Panel Applications
Ethernet
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); IEEE 802.3bt PoE++; RoHS; Trade Agreements Act (TAA); UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Firmware / Software Docs
 
TAA N063-008-ENC

8-Port Metal DIN-Rail Mounting Keystone Patch Panel with Grounding, Black/Silver, TAA

More Info
Check Prices
OVERVIEW
Product Type
DIN Rail
Technology
Cat5/5e; Cat6; Cat6a
CONNECTIONS
Number of Ports
8
Side A - Connector 1
(8) KEYSTONE JACK CUTOUT
 
 
 
 
 
PHYSICAL
Color
Black; Silver
Material of Construction
Plastic (PC FR) & Metal (SPCC/FE)
Total Number of Ports
8
Unit Dimensions (hwd / in.)
6.060 x 2.190 x 3.100
Primary Form Factor
DIN-Rail
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-13° to 122°F (-25° to 50°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
 
Operating Humidity Range
10% to 85% RH, Non-Condesning
Storage Humidity Range
10% to 85% RH, (Non-Condensing)
COMMUNICATIONS
 
FEATURES & SPECIFICATIONS
 
Antibacterial
No
IP68 Rated
No
IP20 Rated
No
Numbered Ports
Yes
 
DIN Mountable
Yes
Labeled Ports
No
Panel Applications
Ethernet
All-in-One Kit
No
Keystone Jacks
Yes
Built-in Cables
No
Color-Coded Connections
No
EIA/TIA 2/32 Spacing
No
Down-Angled Ports
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); REACH; RoHS; UKCA; Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Firmware / Software Docs
Offset Ports
No
TAA N250-SH08-DIN6A

Cat6a STP Patch Panel, 8 Ports, DIN Rail or Wall Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
DIN Rail
Technology
Cat6a
CONNECTIONS
Number of Ports
8
 
 
 
 
Ports
8
Ports Detail

8 dedicated ports are available for terminating Cat6a patch cables to the panel

PHYSICAL
Color
Silver
 
Total Number of Ports
8
Unit Dimensions (hwd / in.)
0.970 x 8.661 x 3.799
 
Mounting Holes or Slots
Yes
Form Factor/Mounting Options
DIN Mount; Wall-mount
Termination Type
110-type; Krone
Housing
PBT+GF and Polycarbonate; Iron Bracket: SGCC
Mounting Details
Iron Brackets for DIN-Rail or Wall-Mounting
Cable Entry/Exit
Cables exit slots in the rear of the panel
Panel Style
Punchdown
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% to 85% RH
 
 
COMMUNICATIONS
 
FEATURES & SPECIFICATIONS
Mounting Accessory Included
Yes
 
 
 
Numbered Ports
Yes
 
DIN Mountable
Yes
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); RoHS; UKCA; Trade Agreements Act (TAA)
Product Certifications
CAN/CSA C22.2 No. 182.4-M90 (Canada); UL 1863
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Firmware / Software Docs
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.