Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA N063-008-ENC

8-Port Metal DIN-Rail Mounting Keystone Patch Panel with Grounding, Black/Silver, TAA

More Info
Check Prices
OVERVIEW
Product Type
DIN Rail
Technology
Cat5/5e; Cat6; Cat6a
Firmware / Software Docs
Offset Ports
No
CONNECTIONS
Number of Ports
8
Side A - Connector 1
(8) KEYSTONE JACK CUTOUT
 
 
PHYSICAL
Primary Form Factor
DIN-Rail
Color
Black; Silver
Material of Construction
Plastic (PC FR) & Metal (SPCC/FE)
Total Number of Ports
8
Unit Dimensions (hwd / in.)
6.060 x 2.190 x 3.100
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-13° to 122°F (-25° to 50°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condesning
Storage Humidity Range
10% to 85% RH, (Non-Condensing)
 
FEATURES & SPECIFICATIONS
All-in-One Kit
No
Antibacterial
No
IP68 Rated
No
IP20 Rated
No
Numbered Ports
Yes
DIN Mountable
Yes
Keystone Jacks
Yes
Built-in Cables
No
Color-Coded Connections
No
EIA/TIA 2/32 Spacing
No
Labeled Ports
No
Down-Angled Ports
No
Panel Applications
Ethernet
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); REACH; RoHS; UKCA; Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
TAA N250-SH08-DIN6A

Cat6a STP Patch Panel, 8 Ports, DIN Rail or Wall Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
DIN Rail
Technology
Cat6a
Firmware / Software Docs
 
CONNECTIONS
Number of Ports
8
 
Ports
8
Ports Detail

8 dedicated ports are available for terminating Cat6a patch cables to the panel

PHYSICAL
 
Color
Silver
 
Total Number of Ports
8
Unit Dimensions (hwd / in.)
0.970 x 8.661 x 3.799
Mounting Holes or Slots
Yes
Form Factor/Mounting Options
DIN Mount; Wall-mount
Termination Type
110-type; Krone
Housing
PBT+GF and Polycarbonate; Iron Bracket: SGCC
Mounting Details
Iron Brackets for DIN-Rail or Wall-Mounting
Cable Entry/Exit
Cables exit slots in the rear of the panel
Panel Style
Punchdown
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
 
 
Relative Humidity
10% to 85% RH
FEATURES & SPECIFICATIONS
 
 
 
 
Numbered Ports
Yes
DIN Mountable
Yes
 
 
 
 
 
 
 
Mounting Accessory Included
Yes
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); RoHS; UKCA; Trade Agreements Act (TAA)
Product Certifications
CAN/CSA C22.2 No. 182.4-M90 (Canada); UL 1863
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.