Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA N235-001-WH-6AD

Cat6a Straight-Through Modular In-Line Snap-In Coupler with 90-Degree Down-Angled Port, White (RJ45 F/F), TAA

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Coupler
Technology
Cat6a
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
 
 
 
PHYSICAL
Color
White
Connector Color
White
Cable Length (ft.)
0
Housing Color
White
Unit Dimensions (hwd / in.)
0.760 x 0.570 x 1.420
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Relative Humidity
10% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
TAA N238-001-GY-TFA

Toolless Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Gray, TAA

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Keystone Jack
Technology
Cat6a
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
110 IDC
Number of Ports
1
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
 
PHYSICAL
Color
Gray
Connector Color
Gray
 
 
Unit Dimensions (hwd / in.)
5.000 x 4.000 x 0.500
 
ENVIRONMENTAL
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
TAA N254-024-6A

24-Port Cat6a Feed-Through Patch Panel - 4PPoE Compliant, 1U Rack-Mount, RJ45 Ethernet, Black, TAA

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat6a
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
Number of Ports
24
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
PoE Power Budget (Watts)
30
PHYSICAL
 
 
 
 
Unit Dimensions (hwd / in.)
1.700 x 19.000 x 1.250
Panel Style
Feed-Through
ENVIRONMENTAL
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.