Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N482-00U

Sleeve Holds 1 High-Density Fiber Cassette, 0U

More Info
Check Prices
OVERVIEW
Accessory Type
Pass-Through Panel
Technology
Multimode
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Panel Style
Cassette Type
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 122°F (-20° to 50°C)
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CONNECTIONS
 
 
FEATURES & SPECIFICATIONS
 
N482-01U

Enclosure for 5 High-Density Fiber Cassettes, 1U

More Info
Check Prices
OVERVIEW
 
Technology
Singlemode; Multimode
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.750 x 19.000 x 13.000
Panel Style
Cassette Type
Unit Weight (lbs.)
4.5
 
 
 
 
 
 
ENVIRONMENTAL
 
Operating Temperature
-4 to 140 F (-20 to 60 C)
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CONNECTIONS
 
 
FEATURES & SPECIFICATIONS
 
N482-02U

Enclosure for 14 High-Density Fiber Cassettes, 2U

More Info
Check Prices
OVERVIEW
 
Technology
Singlemode; Multimode
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
3.500 x 19.000 x 13.000
Panel Style
Cassette Type
Unit Weight (lbs.)
6.9
 
 
 
 
 
 
ENVIRONMENTAL
 
Operating Temperature
-4 to 140 F (-20 to 60 C)
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CONNECTIONS
 
 
FEATURES & SPECIFICATIONS
 
N482-04U

Enclosure for 28 High-Density Fiber Cassettes, 4U

More Info
Check Prices
OVERVIEW
 
Technology
Multimode; Singlemode
PHYSICAL
Color
Black; Silver
Unit Dimensions (hwd / in.)
6.970 x 18.980 x 16.930
Panel Style
Cassette Type
Unit Weight (lbs.)
14.33
Primary Form Factor
Rackmount
Material of Construction
Chassis and Wire Manager: Steel; Blank Plate: Plastic
Rack Height
4U
Maximum Device Depth (in.)
16.9
Cable Management
Bracket
Rackmountable
Yes
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
 
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 85% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CONNECTIONS
Cassette Type
Panel Enclosure
Cassette Capacity
28
FEATURES & SPECIFICATIONS
EIA/TIA 2/32 Spacing
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.