Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N482TAP-4MM73LC

Fiber TAP Cassette - Multimode, 4x Duplex LC, 70/30 Split

More Info
Check Prices
OVERVIEW
Product Type
Passive Fiber TAP
Technology
Multimode
Optical Mode
OM4
CONNECTIONS
Monitoring Ports
4
Side A - Connector 1
LC DUPLEX (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
Input Ports
4
Output Ports
4
PHYSICAL
Number of Fibers
8
Unit Dimensions (hwd / in.)
4.720 x 3.460 x 1.180
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
5% to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit); 400 Gbps
Wavelength
850nm
Insertion Loss
≤3.00 dB / ≤7.00 dB @ 850nm (INCLUDE CONNECTOR)
Split Ratio
70/30
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N482TAP-4MM73M8

Fiber TAP Cassette - Multimode, 8-Fiber MPO to MPO, 4 Monitoring Ports, 70/30 Split

More Info
Check Prices
OVERVIEW
Product Type
Passive Fiber TAP
Technology
Multimode
Optical Mode
OM4
CONNECTIONS
Monitoring Ports
4
Side A - Connector 1
12F MTP/MPO (MALE)
Side B - Connector 1
12F MTP/MPO (MALE)
Input Ports
4
Output Ports
4
PHYSICAL
Number of Fibers
32
Unit Dimensions (hwd / in.)
4.720 x 3.460 x 1.180
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
5% to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
40 Gbps; 100 Gbps; 400 Gbps
Wavelength
850nm
Insertion Loss
≤3.00 dB / ≤7.00 dB @ 850nm
Split Ratio
70/30
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N482TAP-4SM73M8

Fiber TAP Cassette - Singlemode, 8-Fiber MPO to MPO, 4 Monitoring Ports, 70/30 Split

More Info
Check Prices
OVERVIEW
Product Type
Passive Fiber TAP
Technology
Singlemode
Optical Mode
OM4
CONNECTIONS
Monitoring Ports
4
Side A - Connector 1
12F MTP/MPO (MALE)
Side B - Connector 1
12F MTP/MPO (MALE)
Input Ports
4
Output Ports
4
PHYSICAL
Number of Fibers
32
Unit Dimensions (hwd / in.)
4.720 x 3.460 x 1.180
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
5% to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
40 Gbps; 100 Gbps; 400 Gbps
Wavelength
1310nm; 1550nm
Insertion Loss
≤2.30 dB / ≤6.30 dB @ 1550nm
Split Ratio
70/30
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.