Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com

Compare Products

The first 3 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N482TAP-4MM73LC

Fiber TAP Cassette - Multimode, 4x Duplex LC, 70/30 Split

More Info
Check Prices
OVERVIEW
Product Type
Passive Fiber TAP
Technology
Multimode
Optical Mode
OM4
PHYSICAL
Number of Fibers
8
Unit Dimensions (hwd / in.)
4.720 x 3.460 x 1.180
ENVIRONMENTAL
Operating Temperature Range
-4 to 140 °F (-20 to 60 °C)
Storage Temperature Range
-4 to 140 °F (-20 to 60 °C)
Relative Humidity
5 to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit); 400 Gbps
Wavelength
850nm
Insertion Loss
≤3.00 dB / ≤7.00 dB @ 850nm (INCLUDE CONNECTOR)
Split Ratio
70/30
CONNECTIONS
Monitoring Ports
4
Side A - Connector 1
LC DUPLEX (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
Input Ports
4
Output Ports
4
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N482TAP-4MM73M8

Fiber TAP Cassette - Multimode, 8-Fiber MPO to MPO, 4 Monitoring Ports, 70/30 Split

More Info
Check Prices
OVERVIEW
Product Type
Passive Fiber TAP
Technology
Multimode
Optical Mode
OM4
PHYSICAL
Number of Fibers
32
Unit Dimensions (hwd / in.)
4.720 x 3.460 x 1.180
ENVIRONMENTAL
Operating Temperature Range
-4 to 140 °F (-20 to 60 °C)
Storage Temperature Range
-4 to 140 °F (-20 to 60 °C)
Relative Humidity
5 to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
40 Gbps; 100 Gbps; 400 Gbps
Wavelength
850nm
Insertion Loss
≤3.00 dB / ≤7.00 dB @ 850nm
Split Ratio
70/30
CONNECTIONS
Monitoring Ports
4
Side A - Connector 1
12-STRAND MTP/MPO (MALE)
Side B - Connector 1
12-STRAND MTP/MPO (MALE)
Input Ports
4
Output Ports
4
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N482TAP-4SM73LC

Fiber TAP Cassette - Singlemode, 4x Duplex LC, 70/30 Split

More Info
Check Prices
OVERVIEW
Product Type
Passive Fiber TAP
Technology
Singlemode
Optical Mode
OM4
PHYSICAL
Number of Fibers
8
Unit Dimensions (hwd / in.)
4.720 x 3.460 x 1.180
ENVIRONMENTAL
Operating Temperature Range
-4 to 140 °F (-20 to 60 °C)
Storage Temperature Range
-4 to 140 °F (-20 to 60 °C)
Relative Humidity
5 to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit); 400 Gbps
Wavelength
1550nm
Insertion Loss
≤2.60 dB / ≤6.60 dB @ 1550nm (INCLUDE CONNECTOR)
Split Ratio
70/30
CONNECTIONS
Monitoring Ports
4
Side A - Connector 1
LC DUPLEX (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
Input Ports
4
Output Ports
4
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.