--- Choose a new product to compare ---
N482-00U N482-01U N482-02U N482-04U N482-12M12-X2 N482-1M24-LC12 N482-2M12-LC12 N482-2M24-6M12 N482-3M8-LC12 N482-3M8L12-B N482-3M8L12S N482-3M8L12S-B N482-6M24-6M24 N484-00U N484-01U N484-01U-MINI N484-12LC N484-12M12 N484-12M24 N484-12RJ N484-1M24-LC12 N484-2M12-LC12 N484-2M24-6M12 N484-3M8-LC12 N484-3M8L12S N48K-15M8L60-B N48K-15M8L60S-B N48K-42M8L168-B N48K-42M8L168SB N48LSM-16X16 N48LSM-32X32 N48LSS-16X16 N48LSS-32X32 N48M-24M8L4-10 N48M-2L24L-10 N48M-2L24L-20 N48M-2M24L12-10 N48M-2M24L12-20 N48M-2M3X8M-20 N48M-2M8L4-20 N48M-32M8L4-03 N48M-48M8L4-05 N48M-4L16L-10 N48M-4M3X8M-10 N48M-4M8L4-10 N48M-64M8L4-03 N48M-6L8L-10 N48M-8L2L-10 N48S-24M8L4-10 N48S-2L24L-10 N48S-2L24L-20 N48S-2M24L12-10 N48S-2M24L12-20 N48S-2M3X8M-20 N48S-2M8L4-20 N48S-32M8L4-03 N48S-48M8L4-05 N48S-4L16L-10 N48S-4M3X8M-10 N48S-4M8L4-10 N48S-64M8L4-03 N48S-6L8L-10 N48S-8L2L-10 N490-016-LCLC N490-016-SCSC N492-036-LCLC-E N492-06D-SC N492-08D-LC N492-08S-ST N492-WM2-BK N492-WM4-BK N600D-0144-6 N600D-0576-6 N600D-1152-6 N600H-0096-4 N600H-0144-6 N600H-0288-6 N600P-144A-6 N600P-144U-6 N600P-288A-12 N600P-288U-12 N600P-576A-24 N600P-576U-24
N600D-0144-6
Fiber Splice Dome Enclosure - 6 Splicing Trays, 144 Fiber Capacity, IP68 Rated
OVERVIEW
Product Type
Dome Closure
Technology
Multimode; Singlemode
Optical Mode
OM1; OM2; OM3; OM4; OM5; OS2; SM
Mode Type
Multimode; Singlemode
Firmware / Software Docs
Offset Ports
No
CONNECTIONS
Number of Ports
6
Ports Detail
4 x 8-18mm cable, round
2 x 8-18mm cable, oval
Cassette Capacity
6
Side A - Connector 1
BARE FIBER
Side B - Connector 1
BARE FIBER
Total Capacity
144 fibers
Number of Cassette Splicing Trays
6
Splicing Tray Dimensions (hwd/mm)
10 x 110 x 233
Cassette Splicing Tray Capacity
24 fibers
PHYSICAL
Material of Construction
Plastic
Number of Fibers
144
Housing Color
Black
Rackmountable
No
Unit Dimensions (hwd / in.)
18.110 x 8.860 x 18.110
Unit Weight (lbs.)
5.73
Mounting Details
WALL, POLE, AERIAL
ENVIRONMENTAL
Operating Temperature Range
-49° to 149° F (-45° to 65° C)
Storage Temperature Range
-49° to 149° F (-45° to 65° C)
Operating Humidity Range
5% to 85% RH, non-condensing
Storage Humidity Range
5% to 85% RH, non-condensing
FEATURES & SPECIFICATIONS
Grounding
1 x feed-through grounding stud
Mounting Accessory Included
No
IP68 Rated
Yes
Ingress Protection (IP) Rating
IP68
Numbered Ports
No
Built-in Cable Management
No
Keystone Jacks
No
Built-in Cables
No
Color-Coded Connections
No
EIA/TIA 2/32 Spacing
No
Labeled Ports
No
Down-Angled Ports
No
Outdoor Use
Yes
STANDARDS & COMPLIANCE
Protection Rating
IP68
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
--- Choose a new product to compare ---
N482-00U N482-01U N482-02U N482-04U N482-12M12-X2 N482-1M24-LC12 N482-2M12-LC12 N482-2M24-6M12 N482-3M8-LC12 N482-3M8L12-B N482-3M8L12S N482-3M8L12S-B N482-6M24-6M24 N484-00U N484-01U N484-01U-MINI N484-12LC N484-12M12 N484-12M24 N484-12RJ N484-1M24-LC12 N484-2M12-LC12 N484-2M24-6M12 N484-3M8-LC12 N484-3M8L12S N48K-15M8L60-B N48K-15M8L60S-B N48K-42M8L168-B N48K-42M8L168SB N48LSM-16X16 N48LSM-32X32 N48LSS-16X16 N48LSS-32X32 N48M-24M8L4-10 N48M-2L24L-10 N48M-2L24L-20 N48M-2M24L12-10 N48M-2M24L12-20 N48M-2M3X8M-20 N48M-2M8L4-20 N48M-32M8L4-03 N48M-48M8L4-05 N48M-4L16L-10 N48M-4M3X8M-10 N48M-4M8L4-10 N48M-64M8L4-03 N48M-6L8L-10 N48M-8L2L-10 N48S-24M8L4-10 N48S-2L24L-10 N48S-2L24L-20 N48S-2M24L12-10 N48S-2M24L12-20 N48S-2M3X8M-20 N48S-2M8L4-20 N48S-32M8L4-03 N48S-48M8L4-05 N48S-4L16L-10 N48S-4M3X8M-10 N48S-4M8L4-10 N48S-64M8L4-03 N48S-6L8L-10 N48S-8L2L-10 N490-016-LCLC N490-016-SCSC N492-036-LCLC-E N492-06D-SC N492-08D-LC N492-08S-ST N492-WM2-BK N492-WM4-BK N600D-0288-6 N600D-0576-6 N600D-1152-6 N600H-0096-4 N600H-0144-6 N600H-0288-6 N600P-144A-6 N600P-144U-6 N600P-288A-12 N600P-288U-12 N600P-576A-24 N600P-576U-24
N600D-0288-6
Fiber Splice Dome Enclosure - 6 Splicing Trays, 288 Fiber Capacity, IP68 Rated
OVERVIEW
Product Type
Dome Closure
Technology
Multimode; Singlemode
Optical Mode
OM1; OM2; OM3; OM4; OM5; OS2; SM
Mode Type
Multimode; Singlemode
Firmware / Software Docs
Offset Ports
No
CONNECTIONS
Number of Ports
6
Ports Detail
2 x 8-17.5 mm, round 2 x 10-25 mm, round 2 x 10-25 mm
Cassette Capacity
6
Side A - Connector 1
BARE FIBER
Side B - Connector 1
BARE FIBER
Total Capacity
288 fibers
Number of Cassette Splicing Trays
6
Splicing Tray Dimensions (hwd/mm)
15 mm x 132 mm x 276.5 mm
Cassette Splicing Tray Capacity
48 fibers
PHYSICAL
Material of Construction
Plastic
Number of Fibers
288
Housing Color
Black
Rackmountable
No
Unit Dimensions (hwd / in.)
18.110 x 8.860 x 18.110
Unit Weight (lbs.)
13.45
Mounting Details
WALL, POLE, AERIAL
ENVIRONMENTAL
Operating Temperature Range
-49° to 149° F (-45° to 65° C)
Storage Temperature Range
-49° to 149° F (-45° to 65° C)
Operating Humidity Range
5% to 85% RH, non-condensing
Storage Humidity Range
5% to 85% RH, non-condensing
FEATURES & SPECIFICATIONS
Grounding
1 x feed-through grounding stud
Mounting Accessory Included
No
IP68 Rated
Yes
Ingress Protection (IP) Rating
IP68
Numbered Ports
No
Built-in Cable Management
No
Keystone Jacks
No
Built-in Cables
No
Color-Coded Connections
No
EIA/TIA 2/32 Spacing
No
Labeled Ports
No
Down-Angled Ports
No
Outdoor Use
Yes
All-in-One Kit
No
STANDARDS & COMPLIANCE
Protection Rating
IP68
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
--- Choose a new product to compare ---
N482-00U N482-01U N482-02U N482-04U N482-12M12-X2 N482-1M24-LC12 N482-2M12-LC12 N482-2M24-6M12 N482-3M8-LC12 N482-3M8L12-B N482-3M8L12S N482-3M8L12S-B N482-6M24-6M24 N484-00U N484-01U N484-01U-MINI N484-12LC N484-12M12 N484-12M24 N484-12RJ N484-1M24-LC12 N484-2M12-LC12 N484-2M24-6M12 N484-3M8-LC12 N484-3M8L12S N48K-15M8L60-B N48K-15M8L60S-B N48K-42M8L168-B N48K-42M8L168SB N48LSM-16X16 N48LSM-32X32 N48LSS-16X16 N48LSS-32X32 N48M-24M8L4-10 N48M-2L24L-10 N48M-2L24L-20 N48M-2M24L12-10 N48M-2M24L12-20 N48M-2M3X8M-20 N48M-2M8L4-20 N48M-32M8L4-03 N48M-48M8L4-05 N48M-4L16L-10 N48M-4M3X8M-10 N48M-4M8L4-10 N48M-64M8L4-03 N48M-6L8L-10 N48M-8L2L-10 N48S-24M8L4-10 N48S-2L24L-10 N48S-2L24L-20 N48S-2M24L12-10 N48S-2M24L12-20 N48S-2M3X8M-20 N48S-2M8L4-20 N48S-32M8L4-03 N48S-48M8L4-05 N48S-4L16L-10 N48S-4M3X8M-10 N48S-4M8L4-10 N48S-64M8L4-03 N48S-6L8L-10 N48S-8L2L-10 N490-016-LCLC N490-016-SCSC N492-036-LCLC-E N492-06D-SC N492-08D-LC N492-08S-ST N492-WM2-BK N492-WM4-BK N600D-0576-6 N600D-0648-54 N600D-1152-6 N600H-0096-4 N600H-0144-6 N600H-0288-6 N600P-144A-6 N600P-144U-6 N600P-288A-12 N600P-288U-12 N600P-576A-24 N600P-576U-24
N600D-0648-54
Fiber Splice Dome Enclosure - 54 Splicing Trays, 648 Fiber Capacity, IP68 Rated
OVERVIEW
Product Type
Dome Closure
Technology
Multimode; Singlemode
Optical Mode
OM1; OM2; OM3; OM4; OM5; OS2; SM
Mode Type
Multimode; Singlemode
Panel Dimensions
11.81" X 25.98"
Firmware / Software Docs
Offset Ports
No
CONNECTIONS
Number of Ports
18
Ports Detail
12 x 8-16 mm round
4 x 14-22 mm round
2 x 10-25 mm oval
Cassette Capacity
54
Side A - Connector 1
BARE FIBER
Side B - Connector 1
BARE FIBER
Total Capacity
648 fibers
Number of Cassette Splicing Trays
54
Splicing Tray Dimensions (hwd/mm)
8 x 109 x 133
Cassette Splicing Tray Capacity
12 fibers
PHYSICAL
Material of Construction
Plastic
Number of Fibers
648
Housing Color
Black
Rackmountable
No
Unit Dimensions (hwd / in.)
25.980 x 11.810 x 25.980
Mounting Details
WALL, POLE, AERIAL
Color
Black; White
ENVIRONMENTAL
Operating Temperature Range
-49° to 149° F (-45° to 65° C)
Storage Temperature Range
-49° to 149° F (-45° to 65° C)
Operating Humidity Range
5% to 85% RH, non-condensing
Storage Humidity Range
5% to 85% RH, non-condensing
FEATURES & SPECIFICATIONS
Grounding
1 x feed-through ground stud
Mounting Accessory Included
No
IP68 Rated
Yes
Ingress Protection (IP) Rating
IP68
Numbered Ports
No
Built-in Cable Management
No
Keystone Jacks
No
Built-in Cables
No
Color-Coded Connections
No
EIA/TIA 2/32 Spacing
No
Labeled Ports
No
Down-Angled Ports
No
Outdoor Use
Yes
All-in-One Kit
No
STANDARDS & COMPLIANCE
Protection Rating
IP68
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
--- Choose a new product to compare ---
N482-00U N482-01U N482-02U N482-04U N482-12M12-X2 N482-1M24-LC12 N482-2M12-LC12 N482-2M24-6M12 N482-3M8-LC12 N482-3M8L12-B N482-3M8L12S N482-3M8L12S-B N482-6M24-6M24 N484-00U N484-01U N484-01U-MINI N484-12LC N484-12M12 N484-12M24 N484-12RJ N484-1M24-LC12 N484-2M12-LC12 N484-2M24-6M12 N484-3M8-LC12 N484-3M8L12S N48K-15M8L60-B N48K-15M8L60S-B N48K-42M8L168-B N48K-42M8L168SB N48LSM-16X16 N48LSM-32X32 N48LSS-16X16 N48LSS-32X32 N48M-24M8L4-10 N48M-2L24L-10 N48M-2L24L-20 N48M-2M24L12-10 N48M-2M24L12-20 N48M-2M3X8M-20 N48M-2M8L4-20 N48M-32M8L4-03 N48M-48M8L4-05 N48M-4L16L-10 N48M-4M3X8M-10 N48M-4M8L4-10 N48M-64M8L4-03 N48M-6L8L-10 N48M-8L2L-10 N48S-24M8L4-10 N48S-2L24L-10 N48S-2L24L-20 N48S-2M24L12-10 N48S-2M24L12-20 N48S-2M3X8M-20 N48S-2M8L4-20 N48S-32M8L4-03 N48S-48M8L4-05 N48S-4L16L-10 N48S-4M3X8M-10 N48S-4M8L4-10 N48S-64M8L4-03 N48S-6L8L-10 N48S-8L2L-10 N490-016-LCLC N490-016-SCSC N492-036-LCLC-E N492-06D-SC N492-08D-LC N492-08S-ST N492-WM2-BK N492-WM4-BK N600D-0576-6 N600D-1152-6 N600H-0072-3 N600H-0096-4 N600H-0144-6 N600H-0288-6 N600P-144A-6 N600P-144U-6 N600P-288A-12 N600P-288U-12 N600P-576A-24 N600P-576U-24
N600H-0072-3
Fiber Splice Horizontal Enclosure - 3 Splicing Trays, 72 Fiber Capacity, IP68 Rated
OVERVIEW
Product Type
Horizontal Closure
Technology
Multimode; Singlemode
Optical Mode
OM1; OM2; OM3; OM4; OM5; OS2; SM
Mode Type
Multimode; Singlemode
Firmware / Software Docs
Offset Ports
No
CONNECTIONS
Number of Ports
4
Ports Detail
4 x 10-20 mm round
Cassette Capacity
3
Side A - Connector 1
BARE FIBER
Side B - Connector 1
BARE FIBER
Total Capacity
72 fibers
Number of Cassette Splicing Trays
3
Splicing Tray Dimensions (hwd/mm)
21.8 x 123.4 x 165
Cassette Splicing Tray Capacity
24 fibers
PHYSICAL
Material of Construction
Plastic
Number of Fibers
72
Housing Color
Black
Rackmountable
No
Unit Dimensions (hwd / in.)
19.290 x 7.870 x 4.720
Unit Weight (lbs.)
7.06
Mounting Details
WALL, POLE, AERIAL
ENVIRONMENTAL
Operating Temperature Range
-49° to 149° F (-45° to 65° C)
Storage Temperature Range
-49° to 149° F (-45° to 65° C)
Operating Humidity Range
5% to 85% RH, non-condensing
Storage Humidity Range
5% to 85% RH, non-condensing
FEATURES & SPECIFICATIONS
Grounding
1 x feed-through ground stud
Mounting Accessory Included
No
IP68 Rated
Yes
Ingress Protection (IP) Rating
IP68
Numbered Ports
No
Built-in Cable Management
No
Keystone Jacks
No
Built-in Cables
No
Color-Coded Connections
No
EIA/TIA 2/32 Spacing
No
Labeled Ports
No
Down-Angled Ports
No
Outdoor Use
Yes
All-in-One Kit
No
STANDARDS & COMPLIANCE
Protection Rating
IP68
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty