Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA NFI-U08-1

8-Port Unmanaged Fast Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, DIN/Wall Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Industrial Fast Ethernet Switch
INPUT
Electrical Consumption (Max)
0
Maximum Input Amps Details
Maximum of 0.2A DC power. Device power shall be supplied by LPS (Limited Power Source).
Voltage Compatibility (VAC)
Input
Voltage Compatibility (VDC)
18-30
Input Plug Type
Hard-wire
Power Source
3-Pin Terminal Block
 
POWER
Power Consumption (Watts)
4.00
 
CONNECTIONS
Number of Ports
8
Ports
8
Ports Detail

8x 10/100Base-T

SFP Uplink Ports
0
PoE Supported Ports
0
Network Switch Ports
(8) 10/100 (RJ45)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1- PWR(Green): for Power; 2- 100(Green): for Ethernet speed 100Mbps; 3- LNK/ACT(Green): for data transmitting/receiving
PHYSICAL
Primary Form Factor
DIN-Rail; Wall-mount
Color
Black
Material of Construction
Metal casing
Unit Dimensions (hwd / in.)
3.540 x 4.300 x 1.210
Unit Weight (lbs.)
0.32
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% (Non-Condensing)
Operating Temperature
-40 to 167 F (-40 to 75 C)
 
 
 
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
Network Compatibility Details

Auto-negotiable

Switching Capacity
1.6Gbps
Switching Capacity Details
200Mbps Per Port with Full Duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
1536
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); IEEE 802.3 Auto-Negotiation; IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA NFI-U08-2

8-Port Unmanaged Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, DIN Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Industrial Ethernet Switch
INPUT
 
Maximum Input Amps Details
Maximum of 0.2A DC. The device power shall be supplied by 61010-2-201 R/C power with LPS (Limited Power Source)
 
Voltage Compatibility (VDC)
12-48
 
Power Source
2-Pin Terminal Block
 
POWER
Power Consumption (Watts)
3.00
 
CONNECTIONS
Number of Ports
8
Ports
8
Ports Detail

8x 10/100Base-T

SFP Uplink Ports
0
PoE Supported Ports
0
Network Switch Ports
(8) 10/100 (RJ45)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1- PWR(Green): for Power; 2- 100(Green): for Ethernet speed 100Mbps; 3- LNK/ACT(Green): for data transmitting/receiving
PHYSICAL
Primary Form Factor
DIN-Rail
Color
Black
Material of Construction
Metal casing
Unit Dimensions (hwd / in.)
3.920 x 1.970 x 4.560
Unit Weight (lbs.)
0.97
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% (Non-Condensing)
Operating Temperature
-40 to 167 F (-40 to 75 C)
 
 
 
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
Network Compatibility Details

Auto-negotiable

Switching Capacity
1.6Gbps
Switching Capacity Details
200Mbps Per Port with Full Duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
0
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA NGI-M08C2

8-Port Managed Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, 2 GbE SFP Slots, -40° to 75°C, DIN Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Managed Industrial Gigabit Ethernet Switch
INPUT
 
Maximum Input Amps Details
0.4A
 
Voltage Compatibility (VDC)
20-48
 
Power Source
6-Pin Terminal Block
Redundancy - Dual Power Inputs
No
POWER
Power Consumption (Watts)
11.00
Power Consumption Detail
11W
CONNECTIONS
Number of Ports
8
Ports
8
Ports Detail

8x 10/100/1000Mbps

SFP Uplink Ports
2
PoE Supported Ports
0
Network Switch Ports
(8) 10/100/1000 (RJ45); (2) Dedicated SFP
SFP Uplink Ports Detail

2x 100Base-FX/1000Base-X

USER INTERFACE, ALERTS & CONTROLS
LED Indicators
- PWR (Green ): for Power, -ALM (Red ): for PWR & RPS fails, -RPS (Green): for Power by terminal block RPS, -1000 1~8 th (Green): for Ethernet speed 1000Mbps, -LNK/ ACT 1~8 th (Green): for data transmitting/receiving, - SFP 9~10th (Green): for speeds at 1000Mbps
PHYSICAL
Primary Form Factor
DIN-Rail
Color
Black
Material of Construction
Metal Housing
Unit Dimensions (hwd / in.)
3.940 x 1.970 x 4.570
Unit Weight (lbs.)
1.23
Form Factors Supported
DIN-Rail Mountable
ENVIRONMENTAL
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5 to 95% (non-condensing)
 
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Operating Elevation
0-6562 ft. (0-2000 m)
ESD Protection
±8kV air discharge/ ±4kV contact discharge
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details

Auto-negotiable

Switching Capacity
20Gbps
Switching Capacity Details
1Gbps Per Port with Full Duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
10000
Console Port
Yes
MAC Auto Learning
Yes
RMON
Yes
SNMP
Yes
Storm Control
Yes
DHCP Snooping
Yes
Auto MDI/MDIX Crossover Detection
Yes
MAC Addresses
8000
Fans (Type/Quantity)
Fanless
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); IEEE 802.1p Class of Service (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; IEEE 802.3z 1000Base-SX/LX; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.