Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA NRFP-204MM-MINI

Eaton Robotic Fiber Panel System with Mini Chassis - 204 Multimode LC Fiber Ports, TAA

More Info
How to Order
OVERVIEW
Technology
Multimode
Firmware / Software Docs
Offset Ports
No
POWER
Power Consumption (Watts)
150
Power Consumption Detail
50W (Standby); 150W (Peak)
CONNECTIONS
Number of Ports
102
Side A - Connector 1
LC DUPLEX (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
Endface Polish
UPC
 
PHYSICAL
Color
Black
Rack Height
7U
Minimum Required Rack Depth (inches)
20
Unit Dimensions (hwd / in.)
12.250 x 19.000 x 20.000
Unit Weight (lbs.)
80
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
5% to 95%
Operating Humidity Range
5% to 95%
Storage Humidity Range
5% to 95%
COMMUNICATIONS
Insertion Loss
1 dB max (0.5 dB typical)
FEATURES & SPECIFICATIONS
All-in-One Kit
Yes
Numbered Ports
No
Keystone Jacks
No
Built-in Cables
No
Color-Coded Connections
No
EIA/TIA 2/32 Spacing
No
Labeled Ports
No
Down-Angled Ports
No
 
STANDARDS & COMPLIANCE
Product Certifications
EN 300386; EN 55022; EN 55024; EN 60950-1; IEC 61000; UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA NRFP-204SM-MINI

Eaton Robotic Fiber Panel System with Mini Chassis - 204 Singlemode LC Fiber Ports, TAA

More Info
How to Order
OVERVIEW
Technology
Singlemode
Firmware / Software Docs
Offset Ports
No
POWER
Power Consumption (Watts)
150
Power Consumption Detail
50W (Standby); 150W (Peak)
CONNECTIONS
Number of Ports
102
Side A - Connector 1
LC DUPLEX (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
Endface Polish
UPC
 
PHYSICAL
Color
Black
Rack Height
7U
Minimum Required Rack Depth (inches)
20
Unit Dimensions (hwd / in.)
12.250 x 19.000 x 20.000
Unit Weight (lbs.)
80
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
5% to 95%
Operating Humidity Range
5% to 95%
Storage Humidity Range
5% to 95%
COMMUNICATIONS
Insertion Loss
1 dB max (0.5 dB typical)
FEATURES & SPECIFICATIONS
All-in-One Kit
Yes
Numbered Ports
No
Keystone Jacks
No
Built-in Cables
No
Color-Coded Connections
No
EIA/TIA 2/32 Spacing
No
Labeled Ports
No
Down-Angled Ports
No
 
STANDARDS & COMPLIANCE
Product Certifications
EN 300386; EN 55022; EN 55024; EN 60950-1; IEC 61000; UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
NRFP-500MM-CP

Eaton Robotic Fiber Panel System - 512 Multimode LC Fiber Ports

More Info
How to Order
OVERVIEW
Technology
Multimode
Firmware / Software Docs
 
POWER
Power Consumption (Watts)
150.00
Power Consumption Detail
50W (Standby); 150W (Peak)
CONNECTIONS
Number of Ports
256
Side A - Connector 1
LC DUPLEX (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
Endface Polish
UPC; APC
Crossover Wiring
No
PHYSICAL
Color
Black
Rack Height
10U
Minimum Required Rack Depth (inches)
29
Unit Dimensions (hwd / in.)
17.400 x 17.500 x 31.000
Unit Weight (lbs.)
192
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
5% to 95%
Operating Humidity Range
5% to 95%
Storage Humidity Range
5% to 95%
COMMUNICATIONS
Insertion Loss
1 dB max (0.5 dB typical)
FEATURES & SPECIFICATIONS
All-in-One Kit
No
 
 
 
 
 
 
 
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Certifications
EN 55022; EN 55024; EN 60950-1; EN 61000; UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
NRFP-500SM-CP

Eaton Robotic Fiber Panel System - 512 Singlemode LC Fiber Ports

More Info
How to Order
OVERVIEW
Technology
Singlemode
Firmware / Software Docs
 
POWER
Power Consumption (Watts)
150.00
Power Consumption Detail
50W (Standby); 150W (Peak)
CONNECTIONS
Number of Ports
256
Side A - Connector 1
LC DUPLEX (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
Endface Polish
UPC; APC
Crossover Wiring
No
PHYSICAL
Color
Black
Rack Height
10U
Minimum Required Rack Depth (inches)
29
Unit Dimensions (hwd / in.)
17.400 x 17.500 x 31.000
Unit Weight (lbs.)
211
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
5% to 95%
Operating Humidity Range
5% to 95%
Storage Humidity Range
5% to 95%
COMMUNICATIONS
Insertion Loss
1 dB max (0.5 dB typical)
FEATURES & SPECIFICATIONS
All-in-One Kit
No
 
 
 
 
 
 
 
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Certifications
EN 55022; EN 55024; EN 60950-1; EN 61000; UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.