Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA P137-06N-HDMI

Mini DisplayPort to HDMI Adapter Cable (M/F), 6 in. (15.2 cm), TAA

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
HDMI; DisplayPort
Cable Type
Passive
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
HDMI (FEMALE)
PHYSICAL
Color
White
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
0.5
Cable Length (in.)
6
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0-85% non-condensing
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA P137-06N-DVI

Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm), TAA

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; DisplayPort
 
VIDEO
 
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
DVI-I (FEMALE)
PHYSICAL
Color
White
 
 
 
Cable Length (ft.)
0.5
Cable Length (in.)
6
ENVIRONMENTAL
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA P137-06N-VGA

Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm), TAA

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
VGA/SVGA; DisplayPort
 
VIDEO
 
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
HD15 (FEMALE)
PHYSICAL
Color
White
 
 
 
Cable Length (ft.)
0.5
Cable Length (in.)
6
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
 
Operating Humidity Range
10% ~ 85% RH
Storage Humidity Range
5% ~ 90% RH
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
P139-06N-DP

Keyspan Mini DisplayPort to DisplayPort Cable Adapter, Video Converter (M/F), 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DisplayPort
 
VIDEO
 
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
PHYSICAL
Color
White
Cable Jacket Color
White
 
 
Cable Length (ft.)
0.5
 
ENVIRONMENTAL
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.