Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P158-000

Compact/Slimline VGA Video Gender Changer (HD15 M/M)

More Info
Check Prices
OVERVIEW
Technology
VGA/SVGA
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side B - Connector 1
HD15 (MALE)
PHYSICAL
Color
Gold
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P160-000

Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)

More Info
Check Prices
OVERVIEW
Technology
VGA/SVGA
CONNECTIONS
Side A - Connector 1
HD15 (FEMALE)
Side B - Connector 1
HD15 (FEMALE)
PHYSICAL
Color
Gold
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.