Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P164-000-KPA-BK

HDMI All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black

More Info
Check Prices
OVERVIEW
Technology
HDMI
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
PHYSICAL
Color
Black
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
POWER
 
ENVIRONMENTAL
 
 
 
TAA U325-000-IND

USB 3.0 Coupler, SuperSpeed, 3.0/3.1, Industrial - USB-A F/F, Shielded, IP68, Dust Cap, TAA

More Info
Check Prices
OVERVIEW
Technology
USB
CONNECTIONS
Side A - Connector 1
USB 3.0 A (FEMALE)
Side B - Connector 1
USB 3.0 A (FEMALE)
Connector Plating
Nickel
PHYSICAL
Color
Black
Material of Construction
PVC
Unit Dimensions (hwd / in.)
1.610 x 1.440 x 1.290
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.06
FEATURES & SPECIFICATIONS
IP68 Rated
Yes
 
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; Trade Agreements Act (TAA)
Protection Rating
IP68
Product Certifications
UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
POWER
USB Power Delivery (PD) Charging Support
No
ENVIRONMENTAL
Operating Temperature Range
-4° to 176°F (-20° to 80°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
10% to 90% RH

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.