Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P404-006

AT Serial Modem Gold Cable (DB25 to DB9 M/F), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
 
 
CONNECTIONS
Side A - Connector 1
DB9 (FEMALE)
Side B - Connector 1
DB25 (MALE)
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 
 
POWER
 
COMMUNICATIONS
 
P450-006

Null Modem Serial DB9 Serial Cable (DB9 F/F), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
 
 
CONNECTIONS
Side A - Connector 1
DB9 (FEMALE)
Side B - Connector 1
DB9 (FEMALE)
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 
 
POWER
 
COMMUNICATIONS
 
P456-006

Null Modem Serial DB9 Serial Cable (DB9 to DB25 F/M), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Technology
Serial
 
CONNECTIONS
Side A - Connector 1
DB9 (FEMALE)
Side B - Connector 1
DB25 (MALE)
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
Unit Dimensions (hwd / in.)
8.500 x 6.900 x 0.500
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 
 
POWER
 
COMMUNICATIONS
 
P520-006

Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Technology
Serial
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
DB9 (MALE)
Side B - Connector 1
DB9 (FEMALE)
 
PHYSICAL
Color
Gray
Cable Jacket Color
Gray
Cable Length (ft.)
6
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Relative Humidity
0-90% non-condensing
 
 
POWER
 
COMMUNICATIONS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.