Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P560-006

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
DVI-D DUAL LINK (MALE)
Side B - Connector 1
DVI-D DUAL LINK (MALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Dimensions (hwd / in.)
8.000 x 10.000 x 0.500
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P560-010

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
DVI-D DUAL LINK (MALE)
Side B - Connector 1
DVI-D DUAL LINK (MALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
10
Cable Length (in.)
120
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P561-006

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
DVI-D SINGLE LINK (MALE)
Side B - Connector 1
DVI-D SINGLE LINK (MALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
Cable Length (in.)
72
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P561-010

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
DVI
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
DVI-D SINGLE LINK (MALE)
Side B - Connector 1
DVI-D SINGLE LINK (MALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
10
Cable Length (in.)
120
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.