--- Choose a new product to compare ---
A060-006 A102-01M A102-02M A102-03M A102-04M A104-02M A200-006 A200-010-BNC A200-010-IND A200-012 A200-FF-BNC A200-FF-IND A224-01K-BK A224-01K-WH A240-002-16P P116-006-HDMI-A P311-006 P311-010 P311-025 P312-001 P312-001-2RA P312-001-RA P312-003 P312-003-RA P312-006 P312-006-RA P312-010 P312-012 P312-015 P312-025 P312-050 P313-001 P313-06N-WH P314-006 P314-012 P315-06N P316-06N P318-006-MF P500-003 P500-006 P500-010 P500-015 P500-025 P500-050 P500-075 P502-001 P502-003 P502-003-RA P502-003-SM P502-006 P502-006-RA P502-006-SM P502-010 P502-010-SM P502-015 P502-015-SM P502-020 P502-025 P502-025-SM P502-030 P502-035 P502-050 P502-050-SM P502-075 P502-100 P504-003-SM P504-006 P504-010 P504-015 P504-025 P504-030 P504-050 P510-006 P510-010 P510-025 P512-006 P512-010 P512-015 P516-001 P516-001-HR P516-006-HR P556-003 P556-006 P556-010 P560-001 P560-003 P560-006 P560-006-DLI P560-010 P560-010-DLI P560-015 P560-015-DLI P560-020 P560-025 P560-030 P560-050 P560-100 P560-100-HD P561-003 P561-006 P561-006-SLI P561-010 P561-015 P561-020 P561-025 P561-050 P561-100 P561-18N P562-001-45L P562-006 P562-006-SL P562-015 P564-001 P564-06N-DV P566-003 P566-003-MINI P566-003-VGA P566-003-VGA-A P566-006-MINI P566-006-VGA P566-006-VGA-A P566-010-MINI P566-010-VGA P566-015-VGA P566-015-VGA-A P566-016 P566-020 P566-030 P566-050 P568-003 P568-003-2A P568-003-8K6 P568-003-BK-GRP P568-003-FL P568-003-SW P568-003-WH P568-006 P568-006-2A P568-006-8K6 P568-006-BK-GRP P568-006-BL P568-006-FL P568-006-RA P568-006-RA2 P568-006-RD P568-006-SW P568-006-WH P568-006-YW P568-010 P568-010-2A P568-010-8K6 P568-010-BK-GRP P568-010-BL P568-010-FL P568-010-RD P568-010-SW P568-010-WH P568-012 P568-012-BK-GRP P568-015-2A P568-015-8K6 P568-016 P568-016-BK-GRP P568-016-FL P568-016-WH P568-01M-2A P568-020 P568-020-8K6 P568-020-BK-GRP P568-025 P568-025-2A P568-025-8K6 P568-025-BK-GRP P568-025-WH P568-02M-2A P568-030 P568-030-8K6 P568-030-BK-GRP P568-035 P568-035-2A P568-035-BK-GRP P568-03M-2A P568-040 P568-040-HD P568-040-HD-CL2 P568-045-HD P568-045-HD-CL2 P568-050 P568-050-2A P568-050-ACT P568-050-BK-GRP P568-050-HD P568-050-HD-CL2 P568-050-P P568-05M-FBR P568-060-2A P568-065-ACT P568-080-ACT P568-100 P568-100-ACT P568-100-HD P568-100M-FBR P568-10M-FBR P568-15M-FBR P568-20M-FBR P568-30M-FBR P568-40M-FBR P568-45M-FBR P568-50M-FBR P568-60M-FBR P568AB-006 P568F-10M-8K6 P568F-15M-8K6 P568F-20M-8K6 P568F-25M-8K6 P568F-30M-8K6 P568FA-100M-WR P568FA-10M P568FA-20M P568FA-30M-W P568FA-50M-W P568FA-70M-WR P568FM-10M-8K6 P568FM-20M-8K6 P568FM-30M-8K6 P568FM-40M-8K6 P568FMM-10M-8K6 P568FMM-20M-8K6 P568FMM-30M-8K6 P568FMM-40M-8K6 P569-001 P569-003 P569-003-2B-MF P569-003-CERT P569-003-IND P569-003-SLIM P569-003-SLIM-W P569-006 P569-006-2B-MF P569-006-CERT P569-006-CL2 P569-006-CL3 P569-006-LOCK P569-006-MF P569-006-SLIM P569-006-SLIM-W P569-010 P569-010-2B-MF P569-010-CERT P569-010-CL2 P569-010-CL3 P569-010-LOCK P569-010-MF-ACT P569-010-SLIM P569-010-SLIM-W P569-012-IND P569-012-IND2 P569-015-2B-MF P569-015-CERT P569-015-LOCK P569-015-MF-ACT P569-016 P569-016-CL2 P569-016-CL3 P569-020 P569-020-2B-MF P569-020-CL2 P569-020-MF-ACT P569-025 P569-025-CL2 P569-050 P569-A10-MF-8K6 P569-A15-MF-8K6 P569-A20-MF-8K6 P569-A25-MF-8K6 P569AB-006 P570-006-MICRO P571-001-MINI P571-003-MINI P571-006-MINI P571-010-MINI P572-006 P576-001 P579-003 P579-006 P579-009-8K6 P579-010 P579-010-4K6 P579-015 P579-015-4K6 P579-020-4K6 P580-001 P580-001-V4 P580-003 P580-003-8K6 P580-003-V4 P580-006 P580-006-V4 P580-009-8K6 P580-010 P580-010-V4 P580-015 P580-015-8K6 P580-015-V4 P580-020 P580-020-8K6 P580-025 P580-025-8K6 P580-030 P580-030-8K6 P580-050 P580-100 P580AB-006 P580F3-10M-8K6 P580F3-15M-8K6 P580F3-20M-8K6 P580F3-25M-8K6 P580F3-30M-8K6 P581-003 P581-003-V2 P581-003-VGA-V2 P581-006 P581-006-V2 P581-006-VGA-V2 P581-010-VGA-V2 P581-015 P583-003 P583-003-BK P583-006 P583-006-BK P583-010 P583-010-BK P584-006 P584-010 P585-003 P585-010 P586-003-DVI P586-003-DVI-V2 P586-006-DVI P586-006-DVI-V2 P586-006-VGA-V2 P586-010-DVI P586-010-VGA-V2 U444-003-V U444-006-V U444-016-V
P580-003-8K6
DisplayPort Cable with Latching Connectors (M/M), 8K 60 Hz, HDR, HBR3, 4:4:4, HDCP 2.2, Black, 3 ft. (0.9 m)
OVERVIEW
Product Type
Passive
Technology
DisplayPort
Cable Type
Passive
VIDEO
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Max Supported Color Depth
24-bit True Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
EDID Support
Yes
Signal Transmission
Bidirectional
INPUT
Bus Powered
Yes
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Gold
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Color
Black
Connector Color
Blue
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
6.8MM
Wire Gauge (AWG)
30
Cable Length (ft.)
3
Cable Length (in.)
36
Ferrite Core
No
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
ENVIRONMENTAL
Operating Temperature Range
14 to 122 F (-10 to 50 C)
Storage Temperature Range
5 to 140 F (-15 to 60 C)
Operating Humidity Range
0% TO 90% RH, NON-CONDENSING
Storage Humidity Range
0% TO 90% RH, NON-CONDENSING
COMMUNICATIONS
EDID Compatible
Yes
Consumer Electronics Control (CEC) Supported
Yes
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
Integrated/Removable Cable
No
MST Support
No
Antibacterial
No
IP68 Rated
No
IP20 Rated
No
Fully Molded Connector Ends
No
Ohms
No
Integral Strain Relief
No
Impedance-Matched Twisted-Pair Construction
No
Scaler Function
No
IP67 Rated
No
Displayport Specification
1.4
HDCP Specification
2.2
DIN Mountable
No
STANDARDS & COMPLIANCE
Product Certifications
IEC/EN 62040
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
AUDIO
POWER
--- Choose a new product to compare ---
A060-006 A102-01M A102-02M A102-03M A102-04M A104-02M A200-006 A200-010-BNC A200-010-IND A200-012 A200-FF-BNC A200-FF-IND A224-01K-BK A224-01K-WH A240-002-16P P116-006-HDMI-A P311-006 P311-010 P311-025 P312-001 P312-001-2RA P312-001-RA P312-003 P312-003-RA P312-006 P312-006-RA P312-010 P312-012 P312-015 P312-025 P312-050 P313-001 P313-06N-WH P314-006 P314-012 P315-06N P316-06N P318-006-MF P500-003 P500-006 P500-010 P500-015 P500-025 P500-050 P500-075 P502-001 P502-003 P502-003-RA P502-003-SM P502-006 P502-006-RA P502-006-SM P502-010 P502-010-SM P502-015 P502-015-SM P502-020 P502-025 P502-025-SM P502-030 P502-035 P502-050 P502-050-SM P502-075 P502-100 P504-003-SM P504-006 P504-010 P504-015 P504-025 P504-030 P504-050 P510-006 P510-010 P510-025 P512-006 P512-010 P512-015 P516-001 P516-001-HR P516-006-HR P556-003 P556-006 P556-010 P560-001 P560-003 P560-006 P560-006-DLI P560-010 P560-010-DLI P560-015 P560-015-DLI P560-020 P560-025 P560-030 P560-050 P560-100 P560-100-HD P561-003 P561-006 P561-006-SLI P561-010 P561-015 P561-020 P561-025 P561-050 P561-100 P561-18N P562-001-45L P562-006 P562-006-SL P562-015 P564-001 P564-06N-DV P566-003 P566-003-MINI P566-003-VGA P566-003-VGA-A P566-006-MINI P566-006-VGA P566-006-VGA-A P566-010-MINI P566-010-VGA P566-015-VGA P566-015-VGA-A P566-016 P566-020 P566-030 P566-050 P568-003 P568-003-2A P568-003-8K6 P568-003-BK-GRP P568-003-FL P568-003-SW P568-003-WH P568-006 P568-006-2A P568-006-8K6 P568-006-BK-GRP P568-006-BL P568-006-FL P568-006-RA P568-006-RA2 P568-006-RD P568-006-SW P568-006-WH P568-006-YW P568-010 P568-010-2A P568-010-8K6 P568-010-BK-GRP P568-010-BL P568-010-FL P568-010-RD P568-010-SW P568-010-WH P568-012 P568-012-BK-GRP P568-015-2A P568-015-8K6 P568-016 P568-016-BK-GRP P568-016-FL P568-016-WH P568-01M-2A P568-020 P568-020-8K6 P568-020-BK-GRP P568-025 P568-025-2A P568-025-8K6 P568-025-BK-GRP P568-025-WH P568-02M-2A P568-030 P568-030-8K6 P568-030-BK-GRP P568-035 P568-035-2A P568-035-BK-GRP P568-03M-2A P568-040 P568-040-HD P568-040-HD-CL2 P568-045-HD P568-045-HD-CL2 P568-050 P568-050-2A P568-050-ACT P568-050-BK-GRP P568-050-HD P568-050-HD-CL2 P568-050-P P568-05M-FBR P568-060-2A P568-065-ACT P568-080-ACT P568-100 P568-100-ACT P568-100-HD P568-100M-FBR P568-10M-FBR P568-15M-FBR P568-20M-FBR P568-30M-FBR P568-40M-FBR P568-45M-FBR P568-50M-FBR P568-60M-FBR P568AB-006 P568F-10M-8K6 P568F-15M-8K6 P568F-20M-8K6 P568F-25M-8K6 P568F-30M-8K6 P568FA-100M-WR P568FA-10M P568FA-20M P568FA-30M-W P568FA-50M-W P568FA-70M-WR P568FM-10M-8K6 P568FM-20M-8K6 P568FM-30M-8K6 P568FM-40M-8K6 P568FMM-10M-8K6 P568FMM-20M-8K6 P568FMM-30M-8K6 P568FMM-40M-8K6 P569-001 P569-003 P569-003-2B-MF P569-003-CERT P569-003-IND P569-003-SLIM P569-003-SLIM-W P569-006 P569-006-2B-MF P569-006-CERT P569-006-CL2 P569-006-CL3 P569-006-LOCK P569-006-MF P569-006-SLIM P569-006-SLIM-W P569-010 P569-010-2B-MF P569-010-CERT P569-010-CL2 P569-010-CL3 P569-010-LOCK P569-010-MF-ACT P569-010-SLIM P569-010-SLIM-W P569-012-IND P569-012-IND2 P569-015-2B-MF P569-015-CERT P569-015-LOCK P569-015-MF-ACT P569-016 P569-016-CL2 P569-016-CL3 P569-020 P569-020-2B-MF P569-020-CL2 P569-020-MF-ACT P569-025 P569-025-CL2 P569-050 P569-A10-MF-8K6 P569-A15-MF-8K6 P569-A20-MF-8K6 P569-A25-MF-8K6 P569AB-006 P570-006-MICRO P571-001-MINI P571-003-MINI P571-006-MINI P571-010-MINI P572-006 P576-001 P579-003 P579-006 P579-009-8K6 P579-010 P579-010-4K6 P579-015 P579-015-4K6 P579-020-4K6 P580-001 P580-001-V4 P580-003 P580-003-8K6-2 P580-003-V4 P580-006 P580-006-V4 P580-009-8K6 P580-010 P580-010-V4 P580-015 P580-015-8K6 P580-015-V4 P580-020 P580-020-8K6 P580-025 P580-025-8K6 P580-030 P580-030-8K6 P580-050 P580-100 P580AB-006 P580F3-10M-8K6 P580F3-15M-8K6 P580F3-20M-8K6 P580F3-25M-8K6 P580F3-30M-8K6 P581-003 P581-003-V2 P581-003-VGA-V2 P581-006 P581-006-V2 P581-006-VGA-V2 P581-010-VGA-V2 P581-015 P583-003 P583-003-BK P583-006 P583-006-BK P583-010 P583-010-BK P584-006 P584-010 P585-003 P585-010 P586-003-DVI P586-003-DVI-V2 P586-006-DVI P586-006-DVI-V2 P586-006-VGA-V2 P586-010-DVI P586-010-VGA-V2 U444-003-V U444-006-V U444-016-V
P580-003-8K6-2
DisplayPort 2.1 Cable with Latching Connectors (M/M), 8K 60 Hz, 40 Gbps, HDR, HBR3, MST, 4:4:4, HDCP 2.2, Black, 3 ft. (0.9 m)
OVERVIEW
Product Type
Passive Cable
Technology
DisplayPort
Cable Type
Passive
VIDEO
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Max Supported Color Depth
30-bit Deep Color
HDR Support
Yes
3D Video Supported
No
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
Bandwidth
40 Gbps
DisplayPort Alt Mode
No
INPUT
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
Yes
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
6.7 mm
Wire Gauge (AWG)
30
Cable Length (ft.)
3
Cable Length (in.)
36
Unit Dimensions (hwd / in.)
10.000 x 7.000 x 0.500
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.14
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
10% TO 85% RH, NON-CONDENSING
Storage Humidity Range
10% TO 85% RH, NON-CONDENSING
COMMUNICATIONS
EDID Compatible
No
Consumer Electronics Control (CEC) Supported
No
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
Integrated/Removable Cable
No
MST Support
Yes
Antibacterial
No
Fully Molded Connector Ends
No
Ohms
No
Integral Strain Relief
No
Impedance-Matched Twisted-Pair Construction
No
Scaler Function
No
IP67 Rated
No
Displayport Specification
2.1
HDCP Specification
2.2
DIN Mountable
No
Armored Cable
No
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
AUDIO
Audio Specification
Supports 32 audio channels
POWER
--- Choose a new product to compare ---
A060-006 A102-01M A102-02M A102-03M A102-04M A104-02M A200-006 A200-010-BNC A200-010-IND A200-012 A200-FF-BNC A200-FF-IND A224-01K-BK A224-01K-WH A240-002-16P P116-006-HDMI-A P311-006 P311-010 P311-025 P312-001 P312-001-2RA P312-001-RA P312-003 P312-003-RA P312-006 P312-006-RA P312-010 P312-012 P312-015 P312-025 P312-050 P313-001 P313-06N-WH P314-006 P314-012 P315-06N P316-06N P318-006-MF P500-003 P500-006 P500-010 P500-015 P500-025 P500-050 P500-075 P502-001 P502-003 P502-003-RA P502-003-SM P502-006 P502-006-RA P502-006-SM P502-010 P502-010-SM P502-015 P502-015-SM P502-020 P502-025 P502-025-SM P502-030 P502-035 P502-050 P502-050-SM P502-075 P502-100 P504-003-SM P504-006 P504-010 P504-015 P504-025 P504-030 P504-050 P510-006 P510-010 P510-025 P512-006 P512-010 P512-015 P516-001 P516-001-HR P516-006-HR P556-003 P556-006 P556-010 P560-001 P560-003 P560-006 P560-006-DLI P560-010 P560-010-DLI P560-015 P560-015-DLI P560-020 P560-025 P560-030 P560-050 P560-100 P560-100-HD P561-003 P561-006 P561-006-SLI P561-010 P561-015 P561-020 P561-025 P561-050 P561-100 P561-18N P562-001-45L P562-006 P562-006-SL P562-015 P564-001 P564-06N-DV P566-003 P566-003-MINI P566-003-VGA P566-003-VGA-A P566-006-MINI P566-006-VGA P566-006-VGA-A P566-010-MINI P566-010-VGA P566-015-VGA P566-015-VGA-A P566-016 P566-020 P566-030 P566-050 P568-003 P568-003-2A P568-003-8K6 P568-003-BK-GRP P568-003-FL P568-003-SW P568-003-WH P568-006 P568-006-2A P568-006-8K6 P568-006-BK-GRP P568-006-BL P568-006-FL P568-006-RA P568-006-RA2 P568-006-RD P568-006-SW P568-006-WH P568-006-YW P568-010 P568-010-2A P568-010-8K6 P568-010-BK-GRP P568-010-BL P568-010-FL P568-010-RD P568-010-SW P568-010-WH P568-012 P568-012-BK-GRP P568-015-2A P568-015-8K6 P568-016 P568-016-BK-GRP P568-016-FL P568-016-WH P568-01M-2A P568-020 P568-020-8K6 P568-020-BK-GRP P568-025 P568-025-2A P568-025-8K6 P568-025-BK-GRP P568-025-WH P568-02M-2A P568-030 P568-030-8K6 P568-030-BK-GRP P568-035 P568-035-2A P568-035-BK-GRP P568-03M-2A P568-040 P568-040-HD P568-040-HD-CL2 P568-045-HD P568-045-HD-CL2 P568-050 P568-050-2A P568-050-ACT P568-050-BK-GRP P568-050-HD P568-050-HD-CL2 P568-050-P P568-05M-FBR P568-060-2A P568-065-ACT P568-080-ACT P568-100 P568-100-ACT P568-100-HD P568-100M-FBR P568-10M-FBR P568-15M-FBR P568-20M-FBR P568-30M-FBR P568-40M-FBR P568-45M-FBR P568-50M-FBR P568-60M-FBR P568AB-006 P568F-10M-8K6 P568F-15M-8K6 P568F-20M-8K6 P568F-25M-8K6 P568F-30M-8K6 P568FA-100M-WR P568FA-10M P568FA-20M P568FA-30M-W P568FA-50M-W P568FA-70M-WR P568FM-10M-8K6 P568FM-20M-8K6 P568FM-30M-8K6 P568FM-40M-8K6 P568FMM-10M-8K6 P568FMM-20M-8K6 P568FMM-30M-8K6 P568FMM-40M-8K6 P569-001 P569-003 P569-003-2B-MF P569-003-CERT P569-003-IND P569-003-SLIM P569-003-SLIM-W P569-006 P569-006-2B-MF P569-006-CERT P569-006-CL2 P569-006-CL3 P569-006-LOCK P569-006-MF P569-006-SLIM P569-006-SLIM-W P569-010 P569-010-2B-MF P569-010-CERT P569-010-CL2 P569-010-CL3 P569-010-LOCK P569-010-MF-ACT P569-010-SLIM P569-010-SLIM-W P569-012-IND P569-012-IND2 P569-015-2B-MF P569-015-CERT P569-015-LOCK P569-015-MF-ACT P569-016 P569-016-CL2 P569-016-CL3 P569-020 P569-020-2B-MF P569-020-CL2 P569-020-MF-ACT P569-025 P569-025-CL2 P569-050 P569-A10-MF-8K6 P569-A15-MF-8K6 P569-A20-MF-8K6 P569-A25-MF-8K6 P569AB-006 P570-006-MICRO P571-001-MINI P571-003-MINI P571-006-MINI P571-010-MINI P572-006 P576-001 P579-003 P579-006 P579-009-8K6 P579-010 P579-010-4K6 P579-015 P579-015-4K6 P579-020-4K6 P580-001 P580-001-V4 P580-003 P580-003-V4 P580-006 P580-006-8K6 P580-006-V4 P580-009-8K6 P580-010 P580-010-V4 P580-015 P580-015-8K6 P580-015-V4 P580-020 P580-020-8K6 P580-025 P580-025-8K6 P580-030 P580-030-8K6 P580-050 P580-100 P580AB-006 P580F3-10M-8K6 P580F3-15M-8K6 P580F3-20M-8K6 P580F3-25M-8K6 P580F3-30M-8K6 P581-003 P581-003-V2 P581-003-VGA-V2 P581-006 P581-006-V2 P581-006-VGA-V2 P581-010-VGA-V2 P581-015 P583-003 P583-003-BK P583-006 P583-006-BK P583-010 P583-010-BK P584-006 P584-010 P585-003 P585-010 P586-003-DVI P586-003-DVI-V2 P586-006-DVI P586-006-DVI-V2 P586-006-VGA-V2 P586-010-DVI P586-010-VGA-V2 U444-003-V U444-006-V U444-016-V
P580-006-8K6
DisplayPort Cable with Latching Connectors (M/M), 8K 60 Hz, HDR, HBR3, 4:4:4, HDCP 2.2, Black, 6 ft. (1.8 m)
OVERVIEW
Product Type
Passive
Technology
DisplayPort
Cable Type
Passive
VIDEO
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Max Supported Color Depth
24-bit True Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Signal Transmission
Bidirectional
INPUT
Bus Powered
Yes
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Gold
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
6.8MM
Wire Gauge (AWG)
30
Cable Length (ft.)
6
Cable Length (in.)
72
Ferrite Core
No
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
ENVIRONMENTAL
Operating Temperature Range
14 to 122 F (-10 to 50 C)
Storage Temperature Range
5 to 140 F (-15 to 60 C)
Operating Humidity Range
0% TO 90% RH, NON-CONDENSING
Storage Humidity Range
0% TO 90% RH, NON-CONDENSING
COMMUNICATIONS
EDID Compatible
Yes
Consumer Electronics Control (CEC) Supported
Yes
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
Integrated/Removable Cable
No
MST Support
No
Antibacterial
No
IP68 Rated
No
IP20 Rated
No
Fully Molded Connector Ends
No
Ohms
No
Integral Strain Relief
No
Impedance-Matched Twisted-Pair Construction
No
Scaler Function
No
IP67 Rated
No
Displayport Specification
1.4
HDCP Specification
2.2
DIN Mountable
No
STANDARDS & COMPLIANCE
Product Certifications
IEC/EN 62040
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
AUDIO
POWER
--- Choose a new product to compare ---
A060-006 A102-01M A102-02M A102-03M A102-04M A104-02M A200-006 A200-010-BNC A200-010-IND A200-012 A200-FF-BNC A200-FF-IND A224-01K-BK A224-01K-WH A240-002-16P P116-006-HDMI-A P311-006 P311-010 P311-025 P312-001 P312-001-2RA P312-001-RA P312-003 P312-003-RA P312-006 P312-006-RA P312-010 P312-012 P312-015 P312-025 P312-050 P313-001 P313-06N-WH P314-006 P314-012 P315-06N P316-06N P318-006-MF P500-003 P500-006 P500-010 P500-015 P500-025 P500-050 P500-075 P502-001 P502-003 P502-003-RA P502-003-SM P502-006 P502-006-RA P502-006-SM P502-010 P502-010-SM P502-015 P502-015-SM P502-020 P502-025 P502-025-SM P502-030 P502-035 P502-050 P502-050-SM P502-075 P502-100 P504-003-SM P504-006 P504-010 P504-015 P504-025 P504-030 P504-050 P510-006 P510-010 P510-025 P512-006 P512-010 P512-015 P516-001 P516-001-HR P516-006-HR P556-003 P556-006 P556-010 P560-001 P560-003 P560-006 P560-006-DLI P560-010 P560-010-DLI P560-015 P560-015-DLI P560-020 P560-025 P560-030 P560-050 P560-100 P560-100-HD P561-003 P561-006 P561-006-SLI P561-010 P561-015 P561-020 P561-025 P561-050 P561-100 P561-18N P562-001-45L P562-006 P562-006-SL P562-015 P564-001 P564-06N-DV P566-003 P566-003-MINI P566-003-VGA P566-003-VGA-A P566-006-MINI P566-006-VGA P566-006-VGA-A P566-010-MINI P566-010-VGA P566-015-VGA P566-015-VGA-A P566-016 P566-020 P566-030 P566-050 P568-003 P568-003-2A P568-003-8K6 P568-003-BK-GRP P568-003-FL P568-003-SW P568-003-WH P568-006 P568-006-2A P568-006-8K6 P568-006-BK-GRP P568-006-BL P568-006-FL P568-006-RA P568-006-RA2 P568-006-RD P568-006-SW P568-006-WH P568-006-YW P568-010 P568-010-2A P568-010-8K6 P568-010-BK-GRP P568-010-BL P568-010-FL P568-010-RD P568-010-SW P568-010-WH P568-012 P568-012-BK-GRP P568-015-2A P568-015-8K6 P568-016 P568-016-BK-GRP P568-016-FL P568-016-WH P568-01M-2A P568-020 P568-020-8K6 P568-020-BK-GRP P568-025 P568-025-2A P568-025-8K6 P568-025-BK-GRP P568-025-WH P568-02M-2A P568-030 P568-030-8K6 P568-030-BK-GRP P568-035 P568-035-2A P568-035-BK-GRP P568-03M-2A P568-040 P568-040-HD P568-040-HD-CL2 P568-045-HD P568-045-HD-CL2 P568-050 P568-050-2A P568-050-ACT P568-050-BK-GRP P568-050-HD P568-050-HD-CL2 P568-050-P P568-05M-FBR P568-060-2A P568-065-ACT P568-080-ACT P568-100 P568-100-ACT P568-100-HD P568-100M-FBR P568-10M-FBR P568-15M-FBR P568-20M-FBR P568-30M-FBR P568-40M-FBR P568-45M-FBR P568-50M-FBR P568-60M-FBR P568AB-006 P568F-10M-8K6 P568F-15M-8K6 P568F-20M-8K6 P568F-25M-8K6 P568F-30M-8K6 P568FA-100M-WR P568FA-10M P568FA-20M P568FA-30M-W P568FA-50M-W P568FA-70M-WR P568FM-10M-8K6 P568FM-20M-8K6 P568FM-30M-8K6 P568FM-40M-8K6 P568FMM-10M-8K6 P568FMM-20M-8K6 P568FMM-30M-8K6 P568FMM-40M-8K6 P569-001 P569-003 P569-003-2B-MF P569-003-CERT P569-003-IND P569-003-SLIM P569-003-SLIM-W P569-006 P569-006-2B-MF P569-006-CERT P569-006-CL2 P569-006-CL3 P569-006-LOCK P569-006-MF P569-006-SLIM P569-006-SLIM-W P569-010 P569-010-2B-MF P569-010-CERT P569-010-CL2 P569-010-CL3 P569-010-LOCK P569-010-MF-ACT P569-010-SLIM P569-010-SLIM-W P569-012-IND P569-012-IND2 P569-015-2B-MF P569-015-CERT P569-015-LOCK P569-015-MF-ACT P569-016 P569-016-CL2 P569-016-CL3 P569-020 P569-020-2B-MF P569-020-CL2 P569-020-MF-ACT P569-025 P569-025-CL2 P569-050 P569-A10-MF-8K6 P569-A15-MF-8K6 P569-A20-MF-8K6 P569-A25-MF-8K6 P569AB-006 P570-006-MICRO P571-001-MINI P571-003-MINI P571-006-MINI P571-010-MINI P572-006 P576-001 P579-003 P579-006 P579-009-8K6 P579-010 P579-010-4K6 P579-015 P579-015-4K6 P579-020-4K6 P580-001 P580-001-V4 P580-003 P580-003-V4 P580-006 P580-006-8K6-2 P580-006-V4 P580-009-8K6 P580-010 P580-010-V4 P580-015 P580-015-8K6 P580-015-V4 P580-020 P580-020-8K6 P580-025 P580-025-8K6 P580-030 P580-030-8K6 P580-050 P580-100 P580AB-006 P580F3-10M-8K6 P580F3-15M-8K6 P580F3-20M-8K6 P580F3-25M-8K6 P580F3-30M-8K6 P581-003 P581-003-V2 P581-003-VGA-V2 P581-006 P581-006-V2 P581-006-VGA-V2 P581-010-VGA-V2 P581-015 P583-003 P583-003-BK P583-006 P583-006-BK P583-010 P583-010-BK P584-006 P584-010 P585-003 P585-010 P586-003-DVI P586-003-DVI-V2 P586-006-DVI P586-006-DVI-V2 P586-006-VGA-V2 P586-010-DVI P586-010-VGA-V2 U444-003-V U444-006-V U444-016-V
P580-006-8K6-2
DisplayPort 2.1 Cable with Latching Connectors (M/M), 8K 60 Hz, 40 Gbps, HDR, HBR3, MST, 4:4:4, HDCP 2.2, Black, 6 ft. (1.8 m)
OVERVIEW
Product Type
Passive Cable
Technology
DisplayPort
Cable Type
Passive
VIDEO
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Max Supported Color Depth
30-bit Deep Color
HDR Support
Yes
3D Video Supported
No
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
Bandwidth
40 Gbps
DisplayPort Alt Mode
No
INPUT
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
Yes
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
6.7 mm
Wire Gauge (AWG)
30
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Dimensions (hwd / in.)
10.000 x 7.000 x 0.500
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.210
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
10% TO 85% RH, NON-CONDENSING
Storage Humidity Range
10% TO 85% RH, NON-CONDENSING
COMMUNICATIONS
EDID Compatible
No
Consumer Electronics Control (CEC) Supported
No
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
Integrated/Removable Cable
No
MST Support
Yes
Antibacterial
No
Fully Molded Connector Ends
No
Ohms
No
Integral Strain Relief
No
Impedance-Matched Twisted-Pair Construction
No
Scaler Function
No
IP67 Rated
No
Displayport Specification
2.1
HDCP Specification
2.2
DIN Mountable
No
Armored Cable
No
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
AUDIO
Audio Specification
Supports 32 audio channels
POWER