Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA P582-006

DisplayPort to HDMI Adapter Cable (M/M), 6 ft. (1.8 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
HDMI; DisplayPort
Cable Type
Passive
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
HDMI (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
6.5mm
Wire Gauge (AWG)
28
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
P582-006-HD-V2A

DisplayPort 1.2 to HDMI Active Adapter Cable (M/M), 4K 60 Hz, Gripping HDMI Plug, HDCP 2.2, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Product Type
Active Cable
Technology
HDMI; DisplayPort
Cable Type
Active
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
HDMI (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
 
 
Cable Length (ft.)
6
Cable Length (in.)
72
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.