Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P950-36I

eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 36-in. (91.44 cm)

More Info
OVERVIEW
Technology
SATA/eSATA
CONNECTIONS
Side A - Connector 1
7 PIN ESATA (MALE)
Side B - Connector 1
7 PIN ESATA (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
3
Cable Length (in.)
36
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
S455-003

SCSI Ultra2/160/U320 LVD Cable (VHDCI68 to HD68 M/M), 3 ft. (0.91 m)

More Info
OVERVIEW
Technology
SCSI
CONNECTIONS
Side A - Connector 1
VHDCI68 (MALE)
Side B - Connector 1
HD68 (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
3
 
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
S506-003

Internal SAS Cable, mini-SAS (SFF-8087) to mini-SAS (SFF-8087), 3 ft. (0.91 m)

More Info
OVERVIEW
Technology
SAS; Ribbon/Internal
CONNECTIONS
Side A - Connector 1
SFF-8087
Side B - Connector 1
SFF-8087
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
3
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
S506-18N

Internal SAS Cable, mini-SAS (SFF-8087) to mini-SAS (SFF-8087), 18-in. (0.5M)

More Info
OVERVIEW
Technology
SAS; Ribbon/Internal
CONNECTIONS
Side A - Connector 1
SFF-8087
Side B - Connector 1
SFF-8087
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
1.5
Cable Length (in.)
18
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.