Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


PDU1215

1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 15A 120V service
Maximum Input Amps
15
Input Connection Type
NEMA 5-15P
PDU Plug Type
NEMA 5-15P
Input Cord Length (ft.)
15
 
 
OUTPUT
Output Capacity (kW)
1.8
Output Capacity Details
1.8kW (120V) / 15A total capacity; 12A max per 5-15R outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(13) 5-15R
Output Nominal Voltage
120V
Overload Protection
15A Breaker
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Rack Height
1U
Form Factors Supported
1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
Minimum Required Rack Depth (inches)
7.5
Outlets Measurement (Center to Center)
30.2mm
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
2.000 x 20.000 x 4.500
Unit Weight (lbs.)
4.9
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Grounding lug
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CAN/CSA-22.2 No. 308-14 (Canada); NOM (Mexico); UL 1363
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
PDU1220

2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 20A 120V service
Maximum Input Amps
20
Input Connection Type
NEMA 5-20P
PDU Plug Type
NEMA 5-20P
Input Cord Length (ft.)
15
 
 
OUTPUT
 
Output Capacity Details
2.4kW (120V) / 20A total capacity; 16A max per 5-15/20R outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(13) 5-15/20R
Output Nominal Voltage
120V
Overload Protection
20A circuit breaker
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Rack Height
1U
Form Factors Supported
1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
Minimum Required Rack Depth (inches)
9.5
Outlets Measurement (Center to Center)
30.2mm
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
2.000 x 19.000 x 4.500
Unit Weight (lbs.)
5.2
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Grounding lug
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CAN/CSA-22.2 No. 308-14 (Canada); NOM (Mexico); UL 1363
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
PDU12IEC

1.9-3.8kW Single-Phase 120–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 16A Input, 1U Rack-Mount

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120; 125; 127; 200; 208; 220; 230; 240
Recommended Electrical Service
Single-phase 16/20A 120-240V service
Maximum Input Amps
16
Input Connection Type
IEC-320 C20
PDU Plug Type
IEC-320 C20
Input Cord Length (ft.)
0
Maximum Input Amps Details
Agency derated to 16A continuous (North America only)
Input Cord Details
C20 inlet accepts user supplied input cable with C19 output connection
OUTPUT
 
Output Capacity Details
3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V), 2.03kW (127V), 1.92kW (120V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(12) C13; (2) C19
Output Nominal Voltage
120-240V
Overload Protection
16A circuit breaker
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Rack Height
1U
Form Factors Supported
1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
Minimum Required Rack Depth (inches)
7.8
Outlets Measurement (Center to Center)
Distance between Front (C13) outlets = 28.75mm; Distance between Rear (C19) outlets = 55mm; Distance between Rear (C13) outelts = 28.75mm
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
1.750 x 19.000 x 4.250
Unit Weight (lbs.)
3.20
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Grounding lug
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.