Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA PDU3MV6L2120

5.7kW 3-Phase Local Metered PDU, 208/120V Outlets (36 C13, 6 C19, 6 5-15/20R), L21-20P, 6 ft. (1.83 m) Cord, 0U Vertical, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
3-Phase
PDU Input Voltage
208
Recommended Electrical Service
Three-phase 20A 208V service
Maximum Input Amps
16
Maximum Input Amps Details
Agency de-rated to 16A continuous
PDU Plug Type
NEMA L21-20P
Input Cord Length (ft.)
6
 
 
OUTPUT
Output Capacity Details
5.7kW (208/120V) total capacity; 9.2A (208V) max per output phase (L1-L2, L2-L3, L3-L1) / 16A (120V) max per output phase (L1, L2, L3)
Frequency Compatibility
50 / 60 Hz
Output Receptacle Details
5-15/20R outlets provide 120V output; C13 and C19 outlets provide 208V output
Output Receptacles
(6) 5-15/20R; (36) C13; (6) C19
Output Nominal Voltage
208/120V
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments
Supports monitoring of input current per phase (9.2A balanced max. per L1, L2 and L3); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 feeds black C13/C19 outlets; L2-L3 feeds dark-gray C13/C19 outlets; L3-L1 feeds light-gray C13/C19 outlets; L1-N feeds black 5-20R outlets; L2-N feeds dark-gray 5-20R outlets; L3-N feeds light-gray 5-20R outlets
Front Panel LCD Display
Set of 3 digital current meters report input current per phase
 
 
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Rack Height
0U
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.200 x 1.930
Unit Weight (lbs.)
12.6
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 140°F (-30° to 60°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); NOM (Mexico); UL 62368-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
TAA PDU3MV6L2130

8.6kW 3-Phase Local Metered PDU, 208/120V Outlets (36 C13, 6 C19, 6 5-15/20R), 208V L21-30P, 6 ft. (1.83 m) Cord, 0U Vertical, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
3-Phase
PDU Input Voltage
208
Recommended Electrical Service
Three-phase 30A 208V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L21-30P
Input Cord Length (ft.)
6
 
 
OUTPUT
Output Capacity Details
8.6kW (208V) total capacity; 13.9A (208V) max per output phase (L1-L2, L2-L3, L3-L1) / 16A (120V) max per output phase (L1, L2, L3); 12A max per C13 outlet; 16A max per 5-20R outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacle Details
5-15/20R outlets provide 120V output; C13 and C19 outlets provide 208V output
Output Receptacles
(6) 5-15/20R; (36) C13; (6) C19
Output Nominal Voltage
208/120V
Overload Protection
Three 20A double-pole circuit breakers (1 per output phase)
 
 
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments
Supports monitoring of input current per phase (13.8A balanced max per L1, L2 and L3); Outlets are color-coded and labeled for phase and load bank identification; Phase L1-L2 feeds black C13 & C19 outlets; Phase L2-L3 feeds dark-gray C13 & C19 outlets; Phase L3-L1 feeds light-gray C13 & C19 outlets; Phase L1-N feeds black 5-20R outlets; Phase L2-N feeds dark-gray 5-20R outlets; Phase L3-N feeds light-gray 5-20R outlets
Front Panel LCD Display
Set of 3 digital current meters report input current in amps (L1, L2, L3)
 
 
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Rack Height
0U
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.200 x 2.650
Unit Weight (lbs.)
13.90
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 140°F (-30° to 60°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); NOM (Mexico); UL 62368-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
TAA PDU3MV6L2130A

3-Phase Local Metered PDU, 8.6 kW, 45 208V outlets (36 C13, 9 C19), 6 ft. (1.83 m) NEMA L21-30P Input connection, TAA Compliant

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
3-Phase
PDU Input Voltage
208
Recommended Electrical Service
Three-phase 30A 208V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L21-30P
Input Cord Length (ft.)
6
 
 
OUTPUT
Output Capacity Details
8.6kW (208V) total capacity; 13.9A max per output phase (L1-L2, L2-L3, L3-L1), 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
 
Output Receptacles
(36) C13; (9) C19
Output Nominal Voltage
208V
Overload Protection
Three 20A double-pole circuit breakers (1 per output phase)
 
 
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments
Supports local monitoring of current for each output phase (13.8A balanced max per output load bank L1-L2, L2-L3 and L3-L1); Outlets are color coded and labeled for phase and load bank identification; L1-L2 feeds black outlets; L2-L3 feeds dark-gray outlets; L3-L1 feeds light-gray outlets
Front Panel LCD Display
Set of 3 digital current meters report output current per phase
 
 
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Rack Height
0U
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.200 x 2.650
Unit Weight (lbs.)
13.50
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); NOM (Mexico); UL 62368-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
PDU3V6L2130

8.6kW 208/120V Three-Phase Basic PDU - 48 Outlets (36 C13, 6 C19, 6 5-15/20R), L21-30P Input, 6 ft. Cord, 70 in. 0U Rack

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
3-Phase
PDU Input Voltage
208
Recommended Electrical Service
Three-phase 30A 208V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L21-30P
Input Cord Length (ft.)
6
Input Connection Type
NEMA L21-30P
 
OUTPUT
Output Capacity Details
8.6kW (208V) total capacity; 13.9A (208V) max per output phase (L1-L2, L2-L3, L3-L1) / 16A (120V) max per output phase (L1, L2, L3); 12A max per C13 outlet; 16A max per 5-20R outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacle Details
5-15/20R outlets provide 120V output; C13 and C19 outlets provide 208V output
Output Receptacles
(6) 5-15/20R; (36) C13; (6) C19
Output Nominal Voltage
208/120V
Overload Protection
Three 20A double-pole circuit breakers (1 per output phase)
Output Capacity (kW)
8.6
 
USER INTERFACE, ALERTS & CONTROLS
 
 
 
 
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Rack Height
0U
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.200 x 2.650
Unit Weight (lbs.)
13.90
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 140°F (-30° to 60°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); UL 62368-1
Product Compliance
FCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.