Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


PDU40TDUAL

3.8kW Single-Phase Dual-Circuit 120V Basic PDU, 40 NEMA 5-15/20R Outlets, NEMA L5-20P/5-20P Inputs, 10 ft. (3.05 m) Cords, 0U

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Two single-phase 20A 120V circuits
Maximum Input Amps
16
Maximum Input Amps Details
20A maximum per circuit (Agency de-rated to 16A per circuit continuous)
Input Connection Type
NEMA 5-20P; NEMA L5-20P
PDU Plug Type
NEMA 5-20P; NEMA L5-20P
Input Cord Details
Set of two input power cords; Grey-color input cord powers grey-color outlets; Black-color input cord powers black-color outlets
Input Cord Length (ft.)
10
OUTPUT
Output Capacity Details
3.8kW total - 1.9kW per circuit (120V); 32A maximum total (16A maximum per circuit); 16A max per 5-15/20R outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacle Details
20 grey-color outlets are powered via the grey-color input cable; 20 black-color outlets are powered via the black-color input cable
Output Receptacles
(40) 5-15/20R
Output Nominal Voltage
120V
Overload Protection
Two 20A circuit breakers; Grey-color circuit breaker protects grey-color outlets; Black-color circuit breaker protects black-color outlets
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Rack Height
0U
Form Factors Supported
Zero U vertical rackmount, wallmount, raceway, workbench and more
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.240 x 1.500 x 3.340
Unit Weight (lbs.)
8.16
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
PDUMV20HV

3.7kW Single-Phase Local Metered PDU, 208/230V Outlets (6-C19 & 32-C13 ) C20/L6-20P Cable 10 ft. (3.05 m) Cord, 0U Vertical

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
208; 230
Recommended Electrical Service
Single-phase 16/20A 230/208V service
Maximum Input Amps
16
Maximum Input Amps Details
Agency de-rated to 16A continuous
Input Connection Type
L6-20P detachable cordset, C20 inlet available
PDU Plug Type
NEMA L6-20P; IEC-320 C20
 
Input Cord Length (ft.)
10
OUTPUT
Output Capacity Details
3.68kW (230V), 3.33kW (208V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Frequency Compatibility
50 / 60 Hz
 
Output Receptacles
(32) C13; (6) C19
Output Nominal Voltage
208/230V
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Rack Height
0U
Form Factors Supported
0u vertical installation in equipment racks, plus under-counter and wallmount
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
3.750 x 2.250 x 63.750
Unit Weight (lbs.)
5.20
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
0-95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
IEC 62368-1; RETIE (Colombia); GOST (Russia); NOM (Mexico)
Product Compliance
RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Digital meter reports PDU output current in amps
PDUMV20HV-36

3.7kW 208/230V Single-Phase Local Metered PDU - 16 C13 & 4 C19 Outlets, C20/L6-20P Input, 10-ft. (3.05 m) Cord, 40 in. 0U Rack

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
208; 230
Recommended Electrical Service
Single-phase 16/20A 230/208V service
Maximum Input Amps
16
Maximum Input Amps Details
Agency de-rated to 16A continuous
Input Connection Type
L6-20P detachable cordset, C20 inlet available
PDU Plug Type
NEMA L6-20P; IEC-320 C20
 
Input Cord Length (ft.)
10
OUTPUT
Output Capacity Details
3.68kW (230V), 3.33kW (208V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Frequency Compatibility
50 / 60 Hz
 
Output Receptacles
(16) C13; (4) C19
Output Nominal Voltage
208/230V
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Rack Height
0U
Form Factors Supported
0u vertical installation in equipment racks, plus under-counter and wallmount
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
3.750 x 2.250 x 39.750
Unit Weight (lbs.)
5.20
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
0-95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
IEC 62368-1; RETIE (Colombia); GOST (Russia); NOM (Mexico)
Product Compliance
RoHS; EAC (Belarus, Kazakhstan, Russia); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Digital meter reports PDU output current in amps
PDUMV40

3.8kW Single-Phase Local Metered PDU, Dual Circuit, 120V Outlets (32 5-15/20R), L5-20P/5-20P, 10 ft. (3.05 m) Cord, 0U Vertical

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Two single-phase 20A 120V circuits
Maximum Input Amps
16
Maximum Input Amps Details
Each circuit supports 20A maximum (Agency de-rated to 16A continuous)
 
PDU Plug Type
NEMA 5-20P; NEMA L5-20P
 
Input Cord Length (ft.)
10
OUTPUT
Output Capacity Details
3.8kW total - 1.9kW per circuit (120V); 32A maximum total - 16A maximum per circuit; 16A max per 5-15/20R outlet
Frequency Compatibility
50 / 60 Hz
 
Output Receptacles
(32) 5-15/20R
Output Nominal Voltage
120V
Overload Protection
Two 20A circuit breakers; Grey-color circuit breaker protects grey-color outlets; Black-color circuit breaker protects black-color outlets
Output Capacity (kW)
3.8
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Rack Height
0U
Form Factors Supported
Zero U vertical rackmount, wall-mount, raceway, workbench and more
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
3.000 x 1.500 x 71.250
Unit Weight (lbs.)
8.48
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
 
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); NOM (Mexico); UL 60950-1
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Set of 2 digital current meters reports PDU output current in amps; Gray color-coded meter reports output amps from gray color outlets (16A max); Black color-coded meter reports output amps from black color outlets (16A max)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.