Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


PDUMV30

2.9kW Single-Phase Local Metered PDU, 120V Outlets (24 5-15/20R), L5-30P, 10 ft. (3.05 m) Cord, 0U Vertical

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 30A 120V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L5-30P
Input Cord Length (ft.)
10
 
OUTPUT
Output Capacity (kW)
2.9
Output Capacity Details
2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(24) 5-15/20R
Output Nominal Voltage
120V
Overload Protection
Two 20A breakers protect 12 outlets each
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Set of 2 digital current meters continuously report PDU output current in amps for Bank 1 (20A max) and Bank 2 (20A max) outlets
LED Indicators
Includes 2 built-in 2-character LED meters to display power consumption of items plugged into each separately breakered 20A loading bank.
 
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
 
 
 
 
 
 
 
PHYSICAL
Material of Construction
Aluminum
Rack Height
0U
Form Factors Supported
0U vertical installation in equipment racks, plus under-counter and wallmount
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
63.750 x 2.190 x 3.750
Unit Weight (lbs.)
8
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
0% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); NOM (Mexico); UL 62368-1
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
FEATURES & SPECIFICATIONS
 
 
COMMUNICATIONS
 
 
 
 
 
PDUMV30-ISO

2.88kW Single-Phase Local Metered PDU with ISOBAR Surge Protection, 120V, 3840 Joules, 20 NEMA 5-15/20R Outlets, L5-30P Input, 10 ft. Cord, 0U Vertical

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120V
Recommended Electrical Service
Single-phase 30A 120V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L5-30P
Input Cord Length (ft.)
10
 
OUTPUT
Output Capacity (kW)
2.88
Output Capacity Details
2.88kW (120V) / 20A total capacity per bank; 16A max per 5-15/20R outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(20) 5-15/20R
Output Nominal Voltage
120V
Overload Protection
20A circuit breakers
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Dual Two-digit LED current meters reports PDU output load in amps per bank
LED Indicators
Set of 3 diagnostic LEDs continuously report status for LINE OK (green), suppressor or wiring FAULT (red) and PROTECTION PRESENT (green)
 
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
AC Suppression Joule Rating
3840
AC Suppression Response Time
NM = 0 ns. CM = <1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)
140
AC Suppression Surge Current Rating
60,000 amps
EMI / RFI Filtering
40-80 dB
Immunity
Conforms to IEEE 587 / ANSI C62.41
PHYSICAL
Material of Construction
Metal
Rack Height
0U
Form Factors Supported
0U vertical rackmount
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.170 x 4.210
Unit Weight (lbs.)
13.96
Receptacle Color
Black
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5-95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 62368-1 (Canada); IEC 62368-1; NOM (Mexico); RETIE (Colombia); UL 1363; UL 1449; UL 62368-1
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
FEATURES & SPECIFICATIONS
Grounding
Rear grounding lug
 
COMMUNICATIONS
 
 
 
 
 
PDUMV30HV

5.5kW Single-Phase Local Metered PDU, 208/230V Outlets (6-C19 & 24-C13), L6-30P, 10 ft. (3.05 m) Cord, 0U Vertical

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
208; 230
Recommended Electrical Service
Single-phase 30A 208/230V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L6-30P
Input Cord Length (ft.)
10
 
OUTPUT
Output Capacity (kW)
5.5
Output Capacity Details
5.5kW (230V), 5kW (208V) total capacity / 30A max (Agency de-rated to 24A),15A max per breakered outlet bank; 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(24) C13; (6) C19
Output Nominal Voltage
208/230V
Overload Protection
Two 15A breakers protect 15 outlets each
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Set of 2 digital current meters continuously report PDU output current in amps for Bank 1 (15A max) and Bank 2 (15A max) outlets
LED Indicators
Includes 2 built-in 2-character LED meters to display power consumption of items plugged into each separately breakered 15A loading bank.
 
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
 
 
 
 
 
 
 
PHYSICAL
Material of Construction
Aluminum
Rack Height
0U
Form Factors Supported
0U vertical installation in equipment racks, plus under-counter and wallmount
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
63.750 x 3.500 x 2.250
Unit Weight (lbs.)
8.00
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
0% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); NOM (Mexico); UL 62368-1
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
FEATURES & SPECIFICATIONS
 
 
COMMUNICATIONS
 
 
 
 
 
TAA PDUNVR30LX

2.9kW Single-Phase Monitored Per-Outlet PDU - LX Platform, 24 5-15/20R Outlets (120V), L5-30P Input, 0U, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Monitored
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 30A 120V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L5-30P
Input Cord Length (ft.)
10
 
OUTPUT
 
Output Capacity Details
2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(24) 5-15/20R
Output Nominal Voltage
120V
Overload Protection
Two 20A breakers protect 12 outlets each
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Digital display reports load level in amps for LOAD BANK 1 (Outlets 1-12), LOAD BANK 2 (Outlets 13-24), LOAD BANKS 1&2 COMBINED (Outlets 1-24) and each individual output receptacle; Digital display can also be used to scroll the configured IP address
LED Indicators
BANK 1 and BANK 2 LEDs verify which load bank the digital current display is reporting (Bank 1, Bank 2 or Banks 1&2 Combined); BANK 1 or BANK 2 LED will flash when the digital display is reporting output current for one of the outlets in that load bank; 24 additional LEDs, one near each output receptacle, will light continuously to verify power status and flash to indicate that the digital display is reporting output current for just that individual receptacle. Network Link/Activity Status LED (Yellow), Network Speed LED (Green); LX Platform status LED (Green)
Switches
SELECT OUTLET and SELECT BANK switches advance the LCD screen and associated LED to display power consumption for individual output receptacles and output load banks; Press and hold the SELECT BANK button for 4 seconds to rotate the digital display 90 degrees for overhead power input; Press and hold the SELECT OUTLET button for 4 seconds to scroll the configured IP address. LX Platform Interface: Recessed reset switch for interface reboot and factory reset
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
 
 
 
 
 
 
 
PHYSICAL
Material of Construction
Metal
Rack Height
0U
Form Factors Supported
0U vertical rackmount; includes rackmount brackets. Supports toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.200 x 2.050
Unit Weight (lbs.)
9.94
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
FEATURES & SPECIFICATIONS
 
High Availability PDU Features
Remote Network Notifications
COMMUNICATIONS
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Communications Cable
RJ45-to-DB9 configuration/console Access cable
Network Monitoring Port
RJ45 Network port, RJ45 Serial Config/Console Access port; USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.