--- Choose a new product to compare ---
3SP 3SP9 4SPDX 602 602-15 6SP 6SPDX 6SPDX-15 PS-402-HG-OEM PS-402-HG-OEMLM PS-406-HGULTRA PS-407-HG-OEM PS-410-HGOEMCC PS-415-HG PS-415-HG-OEM PS-415-HG-OEMLM PS-415-HG-OEMRA PS-415-HGDG PS-415-HGULTRA PS-415-HGUSB PS-602-HG PS-602-HGUSB PS-606-HG PS-606-HGDG PS-606-HGUSB PS-607-HG-OEM PS-607-HG-OEMLM PS-615-HG PS-615-HG-OEM PS-615-HG-OEMLM PS-615-HG-OEMRA PS-615-HGDG PS-615-HGUSB PS120406 PS120410 PS120420 PS1916D1U PS1B PS222DATAM PS22POPAM PS240406 PS2404RA06B PS2408 PS240810 PS2408B PS2408RA PS26PD32WCAM PS3612 PS361206 PS361220 PS3612B PS3612RA PS3F15 PS410 PS4816 PS4816B PS5F15 PS6 PS6020 PS607HG20AOEM PS615 PS615HG20AOEM PS625HG20AOEM PS66B PS712B PS7224 PS7224-20 PS7224-20HW PS7224-20T PS725B RS-0615-F RS-0615-R RS-1215 RS1215-20 RS-1215-20T RS1215-RA RS1215-HG SK10C32 SK10C32B TLM1015NC TLM306NC TLM406NC TLM606NC TLM609GF TLM615NC TLM615NC20 TLM615NCRA TLM626NS TLM812GF TLM815NS TLM825GF TLM915NC UL17CB-15 UL24CB-15 UL24RA-15 UL603CB-6 UL620-15 UL800CB-15
PS1B
2-Outlet Power Strip - British BS1363A Outlets, 220-250V AC, 13A, Direct Plug, BS1363A Plug, White
OVERVIEW
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
230V (220-250V)
Voltage Compatibility (VAC)
220-250
Input Plug Type
British
Input Cord Length (ft.)
0
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(2) British BS 1363A
Circuit Breaker (amps)
13
Right-Angle Outlets
Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Color
White
Material of Construction
Plastic
Power Cord Color
White
Housing Color
White
Mounting Holes or Slots
Yes
Receptacle Color
White
Unit Dimensions (hwd / in.)
2.000 x 2.200 x 2.800
Unit Weight (lbs.)
0.81
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
Built-In Circuit Breaker
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING
--- Choose a new product to compare ---
3SP 3SP9 4SPDX 602 602-15 6SP 6SPDX 6SPDX-15 PS-402-HG-OEM PS-402-HG-OEMLM PS-406-HGULTRA PS-407-HG-OEM PS-410-HGOEMCC PS-415-HG PS-415-HG-OEM PS-415-HG-OEMLM PS-415-HG-OEMRA PS-415-HGDG PS-415-HGULTRA PS-415-HGUSB PS-602-HG PS-602-HGUSB PS-606-HG PS-606-HGDG PS-606-HGUSB PS-607-HG-OEM PS-607-HG-OEMLM PS-615-HG PS-615-HG-OEM PS-615-HG-OEMLM PS-615-HG-OEMRA PS-615-HGDG PS-615-HGUSB PS120406 PS120410 PS120420 PS1916D1U PS222DATAM PS22POPAM PS240406 PS2404RA06B PS2408 PS240810 PS2408B PS2408RA PS26PD32WCAM PS3612 PS361206 PS361220 PS3612B PS3612RA PS3F15 PS410 PS4816 PS4816B PS4B18USBW PS5F15 PS6 PS6020 PS607HG20AOEM PS615 PS615HG20AOEM PS625HG20AOEM PS66B PS712B PS7224 PS7224-20 PS7224-20HW PS7224-20T PS725B RS-0615-F RS-0615-R RS-1215 RS1215-20 RS-1215-20T RS1215-RA RS1215-HG SK10C32 SK10C32B TLM1015NC TLM306NC TLM406NC TLM606NC TLM609GF TLM615NC TLM615NC20 TLM615NCRA TLM626NS TLM812GF TLM815NS TLM825GF TLM915NC UL17CB-15 UL24CB-15 UL24RA-15 UL603CB-6 UL620-15 UL800CB-15
PS4B18USBW
4-Outlet Power Strip with USB-A Charging - BS1363A Outlets, 220-250V, 13A, 1.8 m Cord, BS1363A Plug, White
OVERVIEW
Product Type
Power Strip
Charging Form Factor
Strip
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
230V (220-250V)
Voltage Compatibility (VAC)
220-250
Input Plug Type
British
Input Cord Length (ft.)
5.9
Right-Angle Plug
Yes
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(4) British BS 1363A
Circuit Breaker (amps)
13
Right-Angle Outlets
Yes
Overload Protection
Combo power switch and circuit breaker
Outlet Orientation
Right-angled
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Two position power switch
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
Protection Modes
Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Color
White
Material of Construction
Plastic
Power Cord Color
White
Housing Color
White
Mounting Holes or Slots
Yes
Receptacle Color
White
Unit Dimensions (hwd / in.)
14.000 x 3.000 x 2.600
Unit Weight (lbs.)
0.81
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
Built-In Circuit Breaker
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING
Number of Charging Ports
2
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(2) 2.1A
--- Choose a new product to compare ---
3SP 3SP9 4SPDX 602 602-15 6SP 6SPDX 6SPDX-15 PS-402-HG-OEM PS-402-HG-OEMLM PS-406-HGULTRA PS-407-HG-OEM PS-410-HGOEMCC PS-415-HG PS-415-HG-OEM PS-415-HG-OEMLM PS-415-HG-OEMRA PS-415-HGDG PS-415-HGULTRA PS-415-HGUSB PS-602-HG PS-602-HGUSB PS-606-HG PS-606-HGDG PS-606-HGUSB PS-607-HG-OEM PS-607-HG-OEMLM PS-615-HG PS-615-HG-OEM PS-615-HG-OEMLM PS-615-HG-OEMRA PS-615-HGDG PS-615-HGUSB PS120406 PS120410 PS120420 PS1916D1U PS222DATAM PS22POPAM PS240406 PS2404RA06B PS2408 PS240810 PS2408B PS2408RA PS26PD32WCAM PS3612 PS361206 PS361220 PS3612B PS3612RA PS3F15 PS410 PS4816 PS4816B PS5F15 PS5F3USB PS6 PS6020 PS607HG20AOEM PS615 PS615HG20AOEM PS625HG20AOEM PS66B PS712B PS7224 PS7224-20 PS7224-20HW PS7224-20T PS725B RS-0615-F RS-0615-R RS-1215 RS1215-20 RS-1215-20T RS1215-RA RS1215-HG SK10C32 SK10C32B TLM1015NC TLM306NC TLM406NC TLM606NC TLM609GF TLM615NC TLM615NC20 TLM615NCRA TLM626NS TLM812GF TLM815NS TLM825GF TLM915NC UL17CB-15 UL24CB-15 UL24RA-15 UL603CB-6 UL620-15 UL800CB-15
PS5F3USB
5-Outlet Power Strip with USB Charging - French Type E Outlets, 220-250V, 16A, 3 m Cord, Type E Plug, White
OVERVIEW
Product Type
Power Strip
Charging Form Factor
Strip
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
230V (220-250V)
Voltage Compatibility (VAC)
220-250
Input Plug Type
French
Input Cord Length (ft.)
9.8
Right-Angle Plug
Yes
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(5) French/Belgian
Circuit Breaker (amps)
16
Right-Angle Outlets
Yes
Overload Protection
Combo power switch and circuit breaker
Outlet Orientation
Right-angled
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Two position power switch
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Color
White
Material of Construction
Plastic
Power Cord Color
White
Housing Color
White
Mounting Holes or Slots
Yes
Receptacle Color
White
Unit Dimensions (hwd / in.)
16.700 x 3.100 x 2.000
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
Built-In Circuit Breaker
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING
Number of Charging Ports
2
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(2) 2.1A
--- Choose a new product to compare ---
3SP 3SP9 4SPDX 602 602-15 6SP 6SPDX 6SPDX-15 PS-402-HG-OEM PS-402-HG-OEMLM PS-406-HGULTRA PS-407-HG-OEM PS-410-HGOEMCC PS-415-HG PS-415-HG-OEM PS-415-HG-OEMLM PS-415-HG-OEMRA PS-415-HGDG PS-415-HGULTRA PS-415-HGUSB PS-602-HG PS-602-HGUSB PS-606-HG PS-606-HGDG PS-606-HGUSB PS-607-HG-OEM PS-607-HG-OEMLM PS-615-HG PS-615-HG-OEM PS-615-HG-OEMLM PS-615-HG-OEMRA PS-615-HGDG PS-615-HGUSB PS120406 PS120410 PS120420 PS1916D1U PS222DATAM PS22POPAM PS240406 PS2404RA06B PS2408 PS240810 PS2408B PS2408RA PS26PD32WCAM PS3612 PS361206 PS361220 PS3612B PS3612RA PS3F15 PS410 PS4816 PS4816B PS5F15 PS5G15 PS6 PS6020 PS607HG20AOEM PS615 PS615HG20AOEM PS625HG20AOEM PS66B PS712B PS7224 PS7224-20 PS7224-20HW PS7224-20T PS725B RS-0615-F RS-0615-R RS-1215 RS1215-20 RS-1215-20T RS1215-RA RS1215-HG SK10C32 SK10C32B TLM1015NC TLM306NC TLM406NC TLM606NC TLM609GF TLM615NC TLM615NC20 TLM615NCRA TLM626NS TLM812GF TLM815NS TLM825GF TLM915NC UL17CB-15 UL24CB-15 UL24RA-15 UL603CB-6 UL620-15 UL800CB-15
PS5G15
5-Outlet Power Strip - German Type F Schuko Outlets, 220-250V, 16A, 1.5 m Cord, Schuko Plug, White
OVERVIEW
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
230V (220-250V)
Voltage Compatibility (VAC)
220-240
Input Plug Type
German
Input Cord Length (ft.)
4.9
Right-Angle Plug
Yes
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(5) Schuko Type F
Circuit Breaker (amps)
16
Right-Angle Outlets
Yes
Overload Protection
Combo power switch and circuit breaker
Outlet Orientation
Right-angled
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
Switches
Two position power switch
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Color
White
Material of Construction
Plastic
Power Cord Color
White
Housing Color
White
Mounting Holes or Slots
Yes
Receptacle Color
White
Unit Dimensions (hwd / in.)
13.000 x 2.800 x 2.000
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
Built-In Circuit Breaker
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING