If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
2 USB and 2 DB9 cables included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB
LINE / BATTERY TRANSFER
Transfer Time
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
151
High Voltage Transfer to Battery Power (Setpoint)
282
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
Nominal Input Voltage(s) Supported
220V AC; 230V AC; 240V AC
UPS Input Connection Type
C14 inlet
Nominal Input Voltage Description
230V factory default
Input Circuit Breakers
10A
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
230V
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
900
Output Capacity (kW)
0.9
Output Capacity Details
OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 1 minute; 150% load for 30 seconds; Loads greater than 150% trigger immediate switchover to BYPASS (when input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when input voltage and frequency are OUTSIDE bypass limits)
Power Factor
0.9
Nominal Voltage Details
230V default
Frequency Compatibility
50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility Details
ON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz; BATTERY MODE: Output is regulated to +/-0.05Hz of selected nominal
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Battery Mode)
+/- 3%
Included Output Power Cables
Includes two C13 to C14 power cables
Battery Recharge Rate (Included Batteries)
Less than 6 hours from 10% to 90% (typical, full load discharge)
Expandable Runtime Description
External battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
2% output voltage regulation during overvoltages to 280
Undervoltage Correction
2% output voltage regulation during undervoltages to 80V (50% load), 175V (100% load)
USER INTERFACE, ALERTS & CONTROLS
Switches
ON switch supports inverter-on, battery-test, alarm-off and enter functions; OFF switch supports inverter-off and fault-clear functions; SETUP switch enables scroll-down and enter setup-mode functions
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional information
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
425
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
320
Primary UPS Height (mm)
226
Primary UPS Width (mm)
145
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
8.9 x 5.7 x 12.6
UPS Power Module Weight (kg)
9.66
UPS Power Module Weight (lbs.)
21.3
Unit Weight (lbs.)
21.3000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)
91%
Audible Noise
< 50 dB at front side 1m
AC Mode BTU / Hr. (Full Load)
312
AC Economy Mode BTU / Hr. (Full Load)
145
AC Economy Mode Efficiency Rating (100% Load)
95%
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
312
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
542
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
Zero transfer time (0 ms.)
Low Voltage Transfer to Battery Power (Setpoint)
80V (<50% load), 175V (100% load)
High Voltage Transfer to Battery Power (Setpoint)
280
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLX); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Nominal Input Voltage(s) Supported
220V AC; 230V AC; 240V AC
UPS Input Connection Type
C14 inlet
Nominal Input Voltage Description
230V factory default
Input Circuit Breakers
20A
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
230V
OUTPUT
Output Capacity (VA)
2000
Output Capacity (kVA)
2
Output Capacity (Watts)
1800
Output Capacity (kW)
1.8
Output Capacity Details
OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 1 minute; 150% load for 30 seconds; Loads greater than 150% trigger immediate switchover to BYPASS (when input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when input voltage and frequency are OUTSIDE bypass limits)
Power Factor
0.9
Nominal Voltage Details
230V default
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
ON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz; BATTERY MODE: Output is regulated to +/-0.05Hz of selected nominal
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Battery Mode)
+/- 3%
Included Output Power Cables
Includes three C13 to C14 power cables
Battery Recharge Rate (Included Batteries)
Less than 5.4 hours from 10% to 90% (typical, full load discharge)
Expandable Runtime Description
External battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
2% output voltage regulation during overvoltages to 280
Undervoltage Correction
2% output voltage regulation during undervoltages to 80V (50% load), 175V (100% load)
USER INTERFACE, ALERTS & CONTROLS
Switches
ON switch supports inverter-on, battery-test, alarm-off and enter functions; OFF switch supports inverter-off and fault-clear functions; SETUP switch enables scroll-down and enter setup-mode functions
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional information
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
425
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
361
Primary UPS Height (mm)
325
Primary UPS Width (mm)
191
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
12.8 x 7.5 x 14.2
UPS Power Module Weight (kg)
19.55
UPS Power Module Weight (lbs.)
43.1
Unit Weight (lbs.)
43.1000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)
90%
Audible Noise
< 50 dB at front side 1m
AC Mode BTU / Hr. (Full Load)
657
AC Economy Mode BTU / Hr. (Full Load)
256
AC Economy Mode Efficiency Rating (100% Load)
96%
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
657
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1171
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
Zero transfer time (0 ms.)
Low Voltage Transfer to Battery Power (Setpoint)
80V (<50% load), 175V (100% load)
High Voltage Transfer to Battery Power (Setpoint)
280
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Nominal Input Voltage(s) Supported
220V AC; 230V AC; 240V AC
UPS Input Connection Type
C20 inlet
Nominal Input Voltage Description
230V factory default
Input Circuit Breakers
20A
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
230V
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2700
Output Capacity (kW)
2.7
Output Capacity Details
OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 1 minute; 150% load for 30 seconds; Loads greater than 150% trigger immediate switchover to BYPASS (when input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when input voltage and frequency are OUTSIDE bypass limits)
Power Factor
0.9
Nominal Voltage Details
230V default
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
ON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz; BATTERY MODE: Output is regulated to +/-0.05Hz of selected nominal.
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Battery Mode)
+/- 3%
Included Output Power Cables
Includes three C13 to C14 power cables
Battery Recharge Rate (Included Batteries)
Less than 6 hours from 10% to 90% (typical, full load discharge)
Expandable Runtime Description
External battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
2% output voltage regulation during overvoltages to 280
Undervoltage Correction
2% output voltage regulation during undervoltages to 80V (50% load), 175V (100% load)
USER INTERFACE, ALERTS & CONTROLS
Switches
ON switch supports inverter-on, battery-test, alarm-off and enter functions; OFF switch supports inverter-off and fault-clear functions; SETUP switch enables scroll-down and enter setup-mode functions
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional information
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
425
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
361
Primary UPS Height (mm)
325
Primary UPS Width (mm)
191
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
12.8 x 7.5 x 14.2
UPS Power Module Weight (kg)
24.86
UPS Power Module Weight (lbs.)
54.8
Unit Weight (lbs.)
54.8000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)
92%
Audible Noise
< 52 dB at front side 1m
AC Mode BTU / Hr. (Full Load)
818
AC Economy Mode BTU / Hr. (Full Load)
188
AC Economy Mode Efficiency Rating (100% Load)
98%
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
818
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1538
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
Zero transfer time (0 ms.)
Low Voltage Transfer to Battery Power (Setpoint)
80V (<50% load), 175V (100% load)
High Voltage Transfer to Battery Power (Setpoint)
280
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.