Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SR25UB

25U SmartRack Standard-Depth Half-Height Server Rack Enclosure, Doors and Side Panels

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Half-Height Enclosure
PHYSICAL
Color
Black
Rack Height
25U
Rack Depth
Standard
Factory Preset Rack Depth (in.)
27.75
Maximum Device Depth (in.)
37
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
49.000 x 23.630 x 43.000
Unit Weight (lbs.)
195
Weight Capacity - Rolling (lbs.)
2250
Weight Capacity - Stationary (lbs.)
3500
Number of Vertical Mounting Rails
4
 
FEATURES & SPECIFICATIONS
Grounding Details
Front and back door frames
Built-in Cable Management
Yes
Extra Wide
No
Pre-Installed Casters
Yes
 
 
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; CE (Europe)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
INPUT
 
 
 
 
ENVIRONMENTAL
 
SR42UB

SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Enclosure
PHYSICAL
Color
Black
Rack Height
42U
Rack Depth
Standard
Factory Preset Rack Depth (in.)
27.75
Maximum Device Depth (in.)
37
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
78.500 x 23.630 x 43.000
Unit Weight (lbs.)
281
Weight Capacity - Rolling (lbs.)
2250
Weight Capacity - Stationary (lbs.)
3500
Number of Vertical Mounting Rails
4
 
FEATURES & SPECIFICATIONS
Grounding Details
Front and back door frames
Built-in Cable Management
Yes
Extra Wide
No
Pre-Installed Casters
Yes
Locking
No
Outdoor Use
No
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
CE (Europe); EIA/ECA-310-E; RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
INPUT
 
 
 
 
ENVIRONMENTAL
 
SR42UBEIS

SmartRack 42U Standard-Depth Rack Enclosure Cabinet for Harsh Environments

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Enclosure
PHYSICAL
Color
Black
Rack Height
42U
Rack Depth
Standard
Factory Preset Rack Depth (in.)
27.75
Maximum Device Depth (in.)
37
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
79.820 x 23.630 x 47.250
Unit Weight (lbs.)
390
Weight Capacity - Rolling (lbs.)
2250
Weight Capacity - Stationary (lbs.)
3500
Number of Vertical Mounting Rails
4
 
FEATURES & SPECIFICATIONS
 
Built-in Cable Management
Yes
Extra Wide
No
Pre-Installed Casters
Yes
Locking
No
Outdoor Use
No
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; EIA/ECA-310-E
Protection Rating
IP54
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120V 50/60 Hz
Input Plug Features
NEMA 5-15P
Input Cord Length (ft.)
6
ENVIRONMENTAL
Audible Noise
59.8 dBA @ 3 METERS
SR4POST

45U SmartRack 4-Post Open Frame Rack, 1000 lbs (453.6 kgs) Capacity - Organize and Secure Network Rack Equipment

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Open-Frame
PHYSICAL
Color
Black
Rack Height
45U
Rack Depth
Standard
 
Maximum Device Depth (in.)
36
Minimum Device Depth (in.)
22
Unit Dimensions (hwd / in.)
84.300 x 20.200 x 39.300
Unit Weight (lbs.)
54
 
Weight Capacity - Stationary (lbs.)
1000
Number of Vertical Mounting Rails
4
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Grounding Details
Includes screws, washers, and bolts to secure user-supplied grounding wire to front or back frames
 
 
Pre-Installed Casters
No
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; EIA/ECA-310-E
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
INPUT
 
 
 
 
ENVIRONMENTAL
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.