Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRCASE10U

10U ABS Server Rack Equipment Shipping Case

More Info
PHYSICAL
Color
Black
Rack Height
10U
Maximum Device Depth (in.)
20.5
Unit Dimensions (hwd / in.)
19.700 x 20.000 x 21.600
Unit Weight (lbs.)
18.74
Weight Capacity - Stationary (lbs.)
150
STANDARDS & COMPLIANCE
Product Compliance
EIA/ECA-310-E; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRCASE2U

2U ABS Server Rack Equipment Shipping Case

More Info
Check Prices
PHYSICAL
Color
Black
Rack Height
2U
Maximum Device Depth (in.)
20.5
Unit Dimensions (hwd / in.)
5.500 x 20.000 x 21.600
Unit Weight (lbs.)
9.26
Weight Capacity - Stationary (lbs.)
50
STANDARDS & COMPLIANCE
Product Compliance
EIA/ECA-310-E; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.