Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRCOOL3KTP25U

SmartRack 25U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; PDU; Server; UPS
INPUT
Electrical Consumption (Max)
3536 Watts
Nominal Input Voltage(s) Supported
208V AC
Nominal Input Voltage Description
208V AC 60 Hz
Input Connection Type
Hardwire
Input Plug Features
Hardwire
Voltage Compatibility (VAC)
208
Input Frequency
60 HZ
 
COOLING
Cooling Capacity (BTUs)
12000
Cooling Capacity (kW)
3.5
 
 
 
 
PHYSICAL
Color
Black
Rack Height
25U
Rack Depth
Standard
Form Factors Supported
Rackmount
Maximum Device Depth (in.)
37
Unit Dimensions (hwd / in.)
64.110 x 23.730 x 42.950
Weight Capacity - Stationary (lbs.)
550
 
 
FEATURES & SPECIFICATIONS
Built-in Cable Management
No
Extra Wide
No
Locking
Yes
Pre-Installed Casters
Yes
Outdoor Use
No
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
WARRANTY & SUPPORT
 
 
 
 
 
 
OPERATION
 
 
 
 
 
 
 
 
 
SRCOOL3KTP33U

SmartRack 33U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; PDU; Server; UPS
INPUT
Electrical Consumption (Max)
3536 Watts
Nominal Input Voltage(s) Supported
208V AC
Nominal Input Voltage Description
208V AC 60 Hz
Input Connection Type
Hardwire
Input Plug Features
Hardwire
Voltage Compatibility (VAC)
208
Input Frequency
60 HZ
 
COOLING
Cooling Capacity (BTUs)
12000
Cooling Capacity (kW)
3.5
 
 
 
 
PHYSICAL
Color
Black
Rack Height
33U
Rack Depth
Standard
Form Factors Supported
Rackmount
Maximum Device Depth (in.)
37
Unit Dimensions (hwd / in.)
78.100 x 23.730 x 42.950
Weight Capacity - Stationary (lbs.)
550
 
 
FEATURES & SPECIFICATIONS
Built-in Cable Management
No
Extra Wide
No
Locking
Yes
Pre-Installed Casters
Yes
Outdoor Use
No
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
USER INTERFACE, ALERTS & CONTROLS
 
ENVIRONMENTAL
 
 
 
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
WARRANTY & SUPPORT
 
 
 
 
 
 
OPERATION
 
 
 
 
 
 
 
 
 
SRCOOL3KTP

Top-of-Rack Precision Cooling Air Conditioner: 3.5 kW (12 kBTU), 208/240V, 9U

More Info
Check Prices
OVERVIEW
 
INPUT
Electrical Consumption (Max)
3536 Watts
Nominal Input Voltage(s) Supported
208V AC
Nominal Input Voltage Description
208V AC 60 Hz
Input Connection Type
Hardwire
 
Voltage Compatibility (VAC)
208
Input Frequency
60 HZ
 
COOLING
Cooling Capacity (BTUs)
12000
Cooling Capacity (kW)
3.5
Airflow
Evaporator = 600 m3/h / Condenser = 600 m3/h
Cooling Type
Active
Refrigerant
R410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount
28.8 oz.
PHYSICAL
Color
Black
 
 
Form Factors Supported
Rackmount
 
Unit Dimensions (hwd / in.)
15.400 x 23.600 x 43.300
 
Material of Construction
Steel
Unit Weight (lbs.)
168
FEATURES & SPECIFICATIONS
 
 
 
 
 
Compressor Type
DC Compressor
Dehumidifier
2.5 liters / hour
Sound Level (Noise)
57dB
Amp Draw Nominal
17A
 
STANDARDS & COMPLIANCE
Product Compliance
FCC Part 15 Class A (USA); RoHS
Product Certifications
ICES (Canada); UL 60355
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Touch sensitive control panel with multiple LEDs and numerical temperature readout
ENVIRONMENTAL
Audible Noise
57 dBA
Operating Temperature
Inside rack: up to 100°F (37°C); Outside rack: up to 95°F (35°C). Cooling performance will be reduced if the outside rack temperature reaches 95~113°F (35 ~ 45°C). If the outside rack temperature is greater than 113°F (45°C), the system will go into protection mode (standby).
 
 
 
 
 
COMMUNICATIONS
Network Management Cards
WEBCARDLX;  WEBCARDLXMINI 
Network Monitoring Port Description
Supports remote monitoring of cooling unit, and site temperature and humidity conditions
Alarm Events
High Pressure, Low Pressure, Water Leak
Communications Interface
Pre-installed network card; RJ45 Network
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
1-year limited warranty
Product Warranty Period (Latin America)
1-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
 
OPERATION
 
 
 
 
 
 
 
 
 
SRCOOLDXRW25

In-Row Precision Cooling System - 25.8 kW (88,000 BTU), 3PH, 208V, 42U, 300mm

More Info
Check Prices
OVERVIEW
 
INPUT
Electrical Consumption (Max)
10 kW
Nominal Input Voltage(s) Supported
208V AC
Nominal Input Voltage Description
208V AC 60 Hz
Input Connection Type
3-wire / 4-wire + Ground
Input Plug Features
3-wire / 4-wire + Ground
Voltage Compatibility (VAC)
208
Input Frequency
60 Hz
Maximum Input Amps
27
COOLING
Cooling Capacity (BTUs)
88000
Cooling Capacity (kW)
25.8
Airflow
2,950 CFM
Cooling Type
Active
Refrigerant
R410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount
17.4 lb. / 8.0 kg (Nominal)
PHYSICAL
Color
Black
 
 
 
 
Unit Dimensions (hwd / in.)
78.700 x 11.800 x 43.300
 
Material of Construction
Aluminium, Steel
Unit Weight (lbs.)
437
FEATURES & SPECIFICATIONS
 
 
 
 
 
Compressor Type
Rotary (Inverter Driven)
 
Sound Level (Noise)
68 DBA @ 3000 CFM @ 1 METER
 
Fans (Type/Quantity)
0-3000 RPM x 6
STANDARDS & COMPLIANCE
Product Compliance
FCC Part 15 Class A (USA); RoHS
Product Certifications
CAN/CSA-C22.2 No. 60335 (Canada); NOM (Mexico); UL 60335
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
7-inch color touchscreen
ENVIRONMENTAL
Audible Noise
68 dBA
Operating Temperature
4° to 115°F (-16° to 46°C)
Storage Temperature Range
-40° to 140° F (-40° to 60°C)
Operating Elevation
0-13123 ft. (0-4000 m)
Operating Humidity Range
5 to 80%
Condensate Drain Pumps (L/HR)
Max distance 150ft (45m), max lift 26.5ft (8m)
Condensate Water Drains
1/4 in. Connection
COMMUNICATIONS
 
 
 
 
SNMP Compatibility
Yes,  WEBCARDLXMINI  card included
WARRANTY & SUPPORT
 
 
 
 
 
Product Warranty Period (Worldwide)
1-year limited warranty
OPERATION
Operation Mode
Cooling, Standby, Off, Maintenance Mode
Supply Air Temperature (Celsius)
18-27 deg. C (limited by heating load)
Applied Containment Types
Close/Open
Fan Controls
Automatic
Force Modes
Maintenance Mode, Rotation Mode
Installation Modes
Condenser above or slightly below In-Row; horizontal or vertical condenser.
Manual Modes
Service and factory setting menus for manual adjustment
Power Redundancies
Single only
Temperature Unit Selections
Deg. F; Deg. C (default is Deg. F)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.