Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRIN4181810

SmartRack Outdoor Industrial Enclosure with Lock - NEMA 4, Surface Mount, Metal Construction, 18 x 18 x 10 in., Gray

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch
Rack Type
Small Enclosure
PHYSICAL
Color
Gray
Material of Construction
Powder Coated Steel
Rack Height
10U
Rack Depth
Mid
Mounting Location
Wall; Pole
Mounting Holes or Slots
Yes
Maximum Device Depth (in.)
9
Unit Dimensions (hwd / in.)
18.000 x 18.000 x 10.000
Unit Dimensions (in.)
18 x 18 x 10
Unit Weight (lbs.)
35.27
Weight Capacity - Stationary (lbs.)
200
Mounting Details
Plastic and metal mounting panel, document holder
Cable Entry/Exit
Cut-out with removeable cover
 
 
 
FEATURES & SPECIFICATIONS
Grounding Details
Cabinet Body
Tools Necessary
Yes
Built-in Cable Management
No
Extra Wide
No
Locking
Yes
Lock Type
Key
Pre-Installed Casters
No
Outdoor Use
Yes
Gasketed Door
Yes
 
 
STANDARDS & COMPLIANCE
Protection Rating
NEMA 4
Product Certifications
CAN/CSA-C22.2 No. 286 (Canada); CAN/CSA-C22.2 No. 94 (Canada); UL 50; UL 508A
Product Compliance
NEMA 4; RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
INPUT
 
 
 
 
SRN3RG6U

SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Metal, Locking, Fan With Thermal Switch, 16.5 in. Depth, 6U, Gray

More Info
Check Prices
OVERVIEW
Device Compatibility
Computer; DVR; Network Switch; PDU; Patch Panel; Server; UPS
Rack Type
Small Enclosure
PHYSICAL
Color
Gray
Material of Construction
Powder Coated Steel
Rack Height
6U
Rack Depth
Mid
Mounting Location
Wall
Mounting Holes or Slots
Yes
Maximum Device Depth (in.)
18
Unit Dimensions (hwd / in.)
17.990 x 25.170 x 20.760
Unit Dimensions (in.)
17.990 x 25.170 x 20.760
Unit Weight (lbs.)
73.53
Weight Capacity - Stationary (lbs.)
200
Mounting Details
Adjustable equipment mounting rail (10-32)
Cable Entry/Exit
Sealed cut-out; compatible gland plates sold separately.
Factory Preset Rack Depth (in.)
20.00
Minimum Device Depth (in.)
3
Number of Vertical Mounting Rails
4
FEATURES & SPECIFICATIONS
Grounding Details
Cabinet Body
Tools Necessary
Yes
Built-in Cable Management
Yes
Extra Wide
No
Locking
Yes
Lock Type
Key
Pre-Installed Casters
No
Outdoor Use
Yes
Gasketed Door
Yes
Fans (Type/Quantity)
7 x 5.9-in/150 mm fan; PBT blades; Aluminum frame; 190/210 CFM
Fan Details
NOTE: Fans only activate when the ambient temperature inside the enclosure exceeds 86°F (30°C)
STANDARDS & COMPLIANCE
Protection Rating
NEMA 3R
Product Certifications
CAN/CSA-C22.2 No. 286 (Canada); UL 508A
Product Compliance
RoHS; REACH; EIA/ECA-310-E; NEMA 3R
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
INPUT
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120 VAC (80VAC ~140VAC), 50Hz/60Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.