Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SRCOOL12K

Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 120V

More Info
Check Prices
INPUT
Electrical Consumption (Max)
1400 Watts
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120V AC 60 Hz
Input Connection Type
NEMA 5-15P
Input Plug Features
NEMA 5-15P
Voltage Compatibility (VAC)
120
Input Frequency
60 HZ
Input Cord Length (ft.)
6
OUTPUT
Frequency Compatibility
60 Hz
COOLING
Airflow
Evaporator = 329 CFM / Condenser = 311 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
12000
Cooling Capacity (kW)
3.5
Refrigerant
R410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount
15.5 oz
Equivalent Room Size
258.3 sq. ft. (24 sq. m.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Touch sensitive control panel with multiple LEDs and numerical temperature readout
PHYSICAL
Color
Black
Material of Construction
ABS
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
30.630 x 11.810 x 19.880
Unit Weight (lbs.)
71.36
FEATURES & SPECIFICATIONS
Air Supply Tube Length
71 inches
Air Exhaust Tube Length
118 inches
Air Exhaust Tube Diameter
5.16 inches
Compressor Type
Rotary
Dehumidifier
2.5 liters / hour
Sound Level (Noise)
57dB
Amp Draw Nominal
10.5A
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 484
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (Latin America)
1-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
 
SRXCOOL12K

Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 230V

More Info
Check Prices
INPUT
 
Nominal Input Voltage(s) Supported
230V AC
Nominal Input Voltage Description
230V AC 50 Hz
Input Connection Type
Schuko CEE7
Input Plug Features
Schuko CEE7
Voltage Compatibility (VAC)
230
Input Frequency
50 HZ
Input Cord Length (ft.)
6
OUTPUT
Frequency Compatibility
50 Hz
COOLING
Airflow
Evaporator = 329 CFM / Condenser = 311 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
12000
Cooling Capacity (kW)
3.5
Refrigerant
R410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount
22 oz.
Equivalent Room Size
24 sq. m (258.33 sq. ft.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Touch sensitive control panel with multiple LEDs and numerical temperature readout
PHYSICAL
Color
Black
Material of Construction
ABS
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
30.630 x 11.810 x 19.880
Unit Weight (lbs.)
73.9
FEATURES & SPECIFICATIONS
Air Supply Tube Length
71 inches
Air Exhaust Tube Length
118 inches
Air Exhaust Tube Diameter
5.16 inches
Compressor Type
Rotary
Dehumidifier
2.5 liters / hour
Sound Level (Noise)
57dB
Amp Draw Nominal
7-10A
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
 
 
 
 
 
Product Warranty Period (Worldwide)
1-year limited warranty
SRXCOOL12KA

Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 230V, 50 Hz, Australian Plug

More Info
Check Prices
INPUT
 
Nominal Input Voltage(s) Supported
220V AC; 230V AC; 240V AC
Nominal Input Voltage Description
208-240V AC 50/60 Hz
Input Connection Type
IEC Type I
Input Plug Features
IEC Type I
Voltage Compatibility (VAC)
208; 230; 240
Input Frequency
50/60 Hz
Input Cord Length (ft.)
6
OUTPUT
Frequency Compatibility
50 / 60 Hz
COOLING
Airflow
Evaporator = 560 l/s / Condenser = 530 l/s
Cooling Type
Active
Cooling Capacity (BTUs)
12000
Cooling Capacity (kW)
3.5
Refrigerant
R410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount
22 oz.
Equivalent Room Size
24 sq. m (258.33 sq. ft.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Touch sensitive control panel with multiple LEDs and numerical temperature readout
PHYSICAL
Color
Black
Material of Construction
ABS
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
30.630 x 11.810 x 19.880
Unit Weight (lbs.)
73.9
FEATURES & SPECIFICATIONS
Air Supply Tube Length
1.8 meters
Air Exhaust Tube Length
3.0 meters
Air Exhaust Tube Diameter
13.1 cm
Compressor Type
Rotary
Dehumidifier
2.5 liters / hour
Sound Level (Noise)
57dB
Amp Draw Nominal
7-10A
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
 
 
 
 
 
Product Warranty Period (Worldwide)
1-year limited warranty
SRXCOOL12KEU

Portable Air Conditioning Unit for Server Rooms - 12,000 BTU (3.5kW), 230V, R290, Schuko CEE7 Input

More Info
Check Prices
INPUT
 
Nominal Input Voltage(s) Supported
220V AC; 230V AC; 240V AC
Nominal Input Voltage Description
208-240V AC 50/60 Hz
Input Connection Type
Schuko CEE7
Input Plug Features
Schuko CEE7
Voltage Compatibility (VAC)
208; 230; 240
Input Frequency
50/60 Hz
Input Cord Length (ft.)
6
OUTPUT
Frequency Compatibility
50 / 60 Hz
COOLING
Airflow
Evaporator = 329 CFM / Condenser = 311 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
12000
Cooling Capacity (kW)
3.5
Refrigerant
R290 (Environmentally friendly, Non ozone depleting)
Refrigerant Amount
8.64 oz.
Equivalent Room Size
33 sq. m (355 sq. ft.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Touch sensitive control panel with multiple LEDs and numerical temperature readout
PHYSICAL
Color
Black
Material of Construction
ABS
Form Factors Supported
Tower
Unit Dimensions (hwd / in.)
30.630 x 11.810 x 19.880
Unit Weight (lbs.)
74.0
FEATURES & SPECIFICATIONS
Air Supply Tube Length
71 inches
Air Exhaust Tube Length
118 inches
Air Exhaust Tube Diameter
5.16 inches
Compressor Type
Rotary
Dehumidifier
2.5 liters / hour
Sound Level (Noise)
65dB
Amp Draw Nominal
6A
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); UKCA
WARRANTY & SUPPORT
 
 
 
 
 
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.