Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA SU10000RT3TFTAA

SmartOnline 120/208V 10kVA On-Line UPS – Double Conversion, 9kW, 10U, Network Card Option, TAA Compliant

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
54A (208V)
Nominal Input Voltage(s) Supported
208V AC
UPS Input Connection Type
Hardwire
UPS Input Connection Description
3 wire single phase input (L1, L2, G)
Recommended Electrical Service
60A
 
 
OUTPUT
Output Capacity (VA)
10000
Output Capacity (kVA)
10
Output Capacity (Watts)
9000
Output Capacity (kW)
9
Output Capacity Details
Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 95% or less
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
Voltage selection via front panel LCD interface; This configuration requires the Power Module be set to 208V output voltage; Included step-down transformers support 120V output
Frequency Compatibility
60 Hz
Frequency Compatibility Details
Output frequency regulation +/- 0.05Hz (free running)
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Output Voltage Regulation (Battery Mode)
+/- 2%
Output Circuit Breakers
20A double-pole (x2) protects 2 L6-20R outlets each, 30A double-pole (x2) protects 1 L6-30R outlets each, 20A single-pole (x8) protect 3 5-15/20R outlets each
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V; 208V
Output Receptacles
(24) 5-15/20R; (4) L6-20R; (2) L6-30R
Individually Controllable Load Banks
No
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.3 min. (9000w)
Runtime Half Load (min.)
12.5 min. (4500W)
Expandable Runtime
Yes
External Battery Pack Compatibility
BP240V10RT3UTAA; BP240V787C-1PH
DC System Voltage (VDC)
240
Battery Recharge Rate (Included Batteries)
Less than 6 hours from 10% to 90% (typical, full load discharge)
Battery Replacement Description
Hot-swappable, user replaceable external battery packs
 
 
VOLTAGE REGULATION
Voltage Regulation Description
2% output voltage regulation in standard online, double-conversion mode
Overvoltage Correction
Corrects overvoltages up to 300V
Undervoltage Correction
Corrects undervoltages as low as 100V
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats; LCD Display supports ENGLISH, FRENCH, GERMAN, ITALIAN, SPANISH and PORTUGUESE (see manual)
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement
Alarm Cancel Operation
Alarm cancel switch
Audible Alarm
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators
6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
ISOLATION
Output Isolation Transformer
120V output is isolation transformer protected
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
2565
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
 
 
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
10U
Cooling Method
Fan
Included Battery Pack Dimensions (hwd / in.)
5.25 x 17.5 x 25
Included Battery Pack Weight (lbs.)
159
Included Mounting Accessory Description
4 sets of adjustable 4 post rack rails included; Tower stands are included to support the entire 10U UPS bundle in upright tower configuration
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD )
Maximum Device Depth (in.)
33
Minimum Required Rack Depth (inches)
38
Optional Mounting Accessory Notes
4 sets of  2POSTRMKITHD  required for 2 post rackmount installation of separate power module, battery pack and set of two transformers
Primary UPS Depth (mm)
656
Primary UPS Height (mm)
131
Primary UPS Width (mm)
445
Stepdown Transformer Dimensions (hwd / in.)
3.5 x 17.5 x 20.8
Stepdown Transformer Height (mm)
89
Stepdown Transformer Width (mm)
445
Stepdown Transformer Depth (mm)
528
Stepdown Transformer Weight (lbs.)
57
Unit Dimension Details
Includes 3U SU10KRT3UPMTAA UPS power module, 3U battery pack, two 2U SU5000XFMR2UTAA step down transformers plus SUPDMB710TAA PDU with bypass; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with bypass PDU installed
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.14 x 17.5 x 25.82
UPS Power Module Weight (kg)
19.50
UPS Power Module Weight (lbs.)
43
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
3415
AC Economy Mode BTU / Hr. (Full Load)
1280
AC Mode Efficiency Rating (100% Load)
91%
AC Economy Mode Efficiency Rating (100% Load)
96%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
4593
Operating Elevation
0-10000 ft. (0-3000 m)
Audible Noise
60 dBA at front side 1 meter
 
COMMUNICATIONS
Network Management Cards
SNMPWEBCARD;  TLNETCARD ; WEBCARDLX;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port Description
Additional contact closure support with optional RELAYIOCARD and RELAYIOMINI interface cards. RELAYIOMINI installation requires removal of panel containing USB ports
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB, DB9 serial and EPO cables included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
Transfer Time (Economy Mode)
8 ms. typical power failure response in optional economy mode
Low Voltage Transfer to Battery Power (Setpoint)
100V
High Voltage Transfer to Battery Power (Setpoint)
300V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
Economy Mode Operation
Optional economy mode enables high efficiency bypass operation with a maximum output voltage variation of +/-10%. Double conversion mode is automatically restored as mains voltage varies beyond +/-10% with less than 1 millisecond transfer time between modes.
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Schedulable daily hours of economy mode operation
 
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
SU10000RT3U2TF

SmartOnline 208/120V 10kVA 9kW Double-Conversion UPS, 10U, Extended Run, Network Card Slot, USB, DB9, Bypass Switch,NEMA

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
54A (208V)
Nominal Input Voltage(s) Supported
208V AC
UPS Input Connection Type
Hardwire
UPS Input Connection Description
3 wire single phase input (L1, L2, G)
Recommended Electrical Service
60A
 
 
OUTPUT
Output Capacity (VA)
10000
Output Capacity (kVA)
10
Output Capacity (Watts)
9000
Output Capacity (kW)
9
Output Capacity Details
Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 95% or less
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
Voltage selection via front panel LCD interface; This configuration requires the Power Module be set to 208V output voltage; Included step-down transformers support 120V output
Frequency Compatibility
60 Hz
Frequency Compatibility Details
Output frequency regulation +/- 0.05Hz (free running)
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Output Voltage Regulation (Battery Mode)
+/- 2%
Output Circuit Breakers
20A double-pole (x2) protects 2 L6-20R outlets each, 30A double-pole (x2) protects 1 L6-30R outlets each, 20A single-pole (x8) protect 3 5-15/20R outlets each
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V; 208V
Output Receptacles
(24) 5-15/20R; (4) L6-20R; (2) L6-30R
Individually Controllable Load Banks
No
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.3 min. (9000W)
Runtime Half Load (min.)
12.5 min. (4500W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP240V10RT3U ; BP240V787C-1PH
DC System Voltage (VDC)
240
Battery Recharge Rate (Included Batteries)
Less than 6 hours from 10% to 90% (typical, full load discharge)
Battery Replacement Description
Hot-swappable, user replaceable external battery packs
 
 
VOLTAGE REGULATION
Voltage Regulation Description
2% output voltage regulation in standard online, double-conversion mode
Overvoltage Correction
Corrects overvoltages up to 300V
Undervoltage Correction
Corrects undervoltages as low as 100V
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats; LCD Display supports ENGLISH, FRENCH, GERMAN, ITALIAN, SPANISH and PORTUGUESE (see manual)
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement
Alarm Cancel Operation
Alarm cancel switch
Audible Alarm
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators
6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
ISOLATION
Output Isolation Transformer
120V output is isolation transformer protected
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
2565
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
 
 
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
10U
Cooling Method
Fan
Included Battery Pack Dimensions (hwd / in.)
5.25 x 17.5 x 25
Included Battery Pack Weight (lbs.)
158.7
Included Mounting Accessory Description
4 sets of adjustable 4 post rack rails included; Tower stands are included to support the entire 10U UPS bundle in upright tower configuration
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD )
Maximum Device Depth (in.)
32.5
Minimum Required Rack Depth (inches)
38
Optional Mounting Accessory Notes
4 sets of  2POSTRMKITHD  required for 2 post rackmount installation of separate power module, battery pack and set of two transformers
Primary UPS Depth (mm)
656
Primary UPS Height (mm)
131
Primary UPS Width (mm)
445
Stepdown Transformer Dimensions (hwd / in.)
3.5 x 17.5 x 20.8
Stepdown Transformer Height (mm)
89
Stepdown Transformer Width (mm)
445
Stepdown Transformer Depth (mm)
528
Stepdown Transformer Weight (lbs.)
57
Unit Dimension Details
Includes 3U UPS/power module, 3U battery pack, Two 2U SU5000XFMRT2U step down transformers plus SUPDMB710 PDU with bypass; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with bypass PDU installed
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.14 x 17.5 x 25.82
UPS Power Module Weight (kg)
19.50
UPS Power Module Weight (lbs.)
43
Unit Weight (lbs.)
435
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
3415
AC Economy Mode BTU / Hr. (Full Load)
1280
AC Mode Efficiency Rating (100% Load)
91%
AC Economy Mode Efficiency Rating (100% Load)
96%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
4593
Operating Elevation
0-10000 ft. (0-3000 m)
Audible Noise
60 dBA at front side 1 meter
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
3415
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE ;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port Description
Additional contact closure support with optional RELAYIOCARD and RELAYIOMINI interface cards. RELAYIOMINI installation requires removal of panel containing USB ports
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB, DB9 serial and EPO cables included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
Transfer Time (Economy Mode)
8 ms. typical power failure response in optional economy mode
Low Voltage Transfer to Battery Power (Setpoint)
100V
High Voltage Transfer to Battery Power (Setpoint)
300V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
Economy Mode Operation
Optional economy mode enables high efficiency bypass operation with a maximum output voltage variation of +/-10%. Double conversion mode is automatically restored as mains voltage varies beyond +/-10% with less than 1 millisecond transfer time between modes.
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic inverter bypass; Expandable battery backup; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Schedulable daily hours of economy mode operation
 
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
IEC 61000; CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
SU3000LCD2UHV

208/240V 3000VA 2.7kW Double-Conversion UPS - 8 Outlets, Extended Run, Card Slot, LCD, USB, DB9, 2U

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
14.97A
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection Type
L6-20P
 
Recommended Electrical Service
208/240V 20A
UPS Input Cord Length (ft.)
10
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2700
Output Capacity (kW)
2.7
Output Capacity Details
DE-RATING INFORMATION: Max output in Frequency Conversion mode is reduced to 1890 watts for 208/220/230/240V output voltages; Max output is reduced to 2160W at 200V output voltage in all operating modes OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% for 3 minutes, 150% for 30 seconds and >150% for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits).
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
Nominal output voltage is user configured on first power-on
Frequency Compatibility
50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility Details
Output frequency matches input nominal on startup; Output capacity de-rates by 30% during frequency conversion operation
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Output Voltage Regulation (Battery Mode)
+/- 2%
 
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
Output Receptacles
(6) 6-15/20R; (2) L6-20R
Individually Controllable Load Banks
Yes
Load Management Receptacles
Two switchable outlet load banks (2 NEMA 6-15/20R outlets per bank)
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (2700W)
Runtime Half Load (min.)
13.5 min. (1350W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP72V18-2US  (multi-pack compatible)
DC System Voltage (VDC)
72
Battery Recharge Rate (Included Batteries)
3.0 hours from 10% to 90% (typical, full load discharge)
Battery Replacement Description
Hot-swappable, replaceable batteries
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC72S 
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
2% output voltage regulation during overvoltages to 288
Undervoltage Correction
2% output voltage regulation during undervoltages to 160V (100% load), 130V (70% load), 100V (30% load)
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Interactive front-panel LCD interface reports UPS operating mode, detailed UPS status and site-power information; LCD interface also enables a variety of advanced UPS setup and configuration options
Switches
5 front panel switches: On/Off, Up, Down and Escape
Alarm Cancel Operation
Power-fail alarm can be silenced by following on-screen prompts
Audible Alarm
Audible alarm indicates power failure, low battery, overload and fault
LED Indicators
4 front panel LEDs: AC input (green), AC output (green), Battery (yellow), Fault (red)
ISOLATION
 
SURGE / NOISE SUPPRESSION
 
 
EMI / RFI AC Noise Suppression
Yes
UPS Dataline Suppression Details
Single line dialup / network dataline protection included
AC Suppression Joule Rating
570
AC Suppression Response Time
Instantaneous
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
 
 
Included Mounting Accessory Description
4 post installation accessories included
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND )
 
Minimum Required Rack Depth (inches)
28
 
Primary UPS Depth (mm)
616
Primary UPS Height (mm)
88
Primary UPS Width (mm)
438
 
 
 
 
 
 
UPS Housing Material
Metal
UPS Power Module Dimensions (hwd, in.)
3.46 x 17.24 x 24.25
UPS Power Module Weight (kg)
32.12
UPS Power Module Weight (lbs.)
70.81
Unit Weight (lbs.)
70.8100
Minimum Required Rack Depth with External Battery Pack (cm)
77
Minimum Required Rack Depth with External Battery Pack (in.)
30.25
Minimum Required Rack Depth without External Battery Pack (cm)
74
Minimum Required Rack Depth without External Battery Pack (in.)
29.25
Unit Dimensions (hwd / in.)
3.460 x 17.240 x 24.250
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
933
AC Economy Mode BTU / Hr. (Full Load)
588
AC Mode Efficiency Rating (100% Load)
>90%
AC Economy Mode Efficiency Rating (100% Load)
>95%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1399
Operating Elevation
0-10000 ft. (0-3000 m)
Audible Noise
<50dB at front side 1M
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
933
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 plus assignable contact closure pin functions for On-battery, On bypass, Output-on and Low-battery conditions and remote Shutdown, Output-off, Reboot and Power-toggle operations
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode; 4 ms. transfer time during economy mode operation
 
Low Voltage Transfer to Battery Power (Setpoint)
160V (100% load), 140V (66% load), 120V (33% load)
High Voltage Transfer to Battery Power (Setpoint)
288V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
 
High Availability UPS Features
Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time; Auto Probe Monitoring (requires WEBCARDLXE)
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks
Grounding Details
Back panel grounding lug included
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; CE (Europe); ENERGY STAR Qualified; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
SU3000RTXR3U

SmartOnline 120V 3kVA 2.4kW Double-Conversion UPS, 3U, Extended Run, Oversize Batteries, Network Card Slot, USB, DB9

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
24A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
L5-30P
 
Recommended Electrical Service
30A 120V
UPS Input Cord Length (ft.)
10
Input Circuit Breakers
40A
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2400
Output Capacity (kW)
2.4
Output Capacity Details
OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Power Factor
0.8
Crest Factor
3:1
 
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Output Voltage Regulation (Battery Mode)
+/- 2%
Output Circuit Breakers
15A branch rated (x2) - each breaker protects 4 outlets, L5-30R is unbreakered
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(4) 5-15R; (4) 5-15/20R; (1) L5-30R
Individually Controllable Load Banks
Yes
Load Management Receptacles
Two switchable four-outlet load banks, (bank 1 - four 5-15/20R, bank 2 - four 5-15R outlets)
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
12 min. (2400W)
Runtime Half Load (min.)
30 min. (1200W)
Expandable Runtime
Yes
External Battery Pack Compatibility
BP72V15-2U (limit 1); BP72V28RT-3U (multi-pack compatible);  BP72V18-2US  (multi-pack compatible)
DC System Voltage (VDC)
72
Battery Recharge Rate (Included Batteries)
Less than 6 hours from 10% to 80% (typical, full load discharge)
Battery Replacement Description
Hot-swappable, user replaceable batteries
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC96-3U  (quantity 2)
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
2% output voltage regulation during overvoltages to 150
Undervoltage Correction
2% output voltage regulation during undervoltages to 80
Severe Undervoltage Correction
2% output voltage regulation during undervoltages to 65 (under 70% load only)
USER INTERFACE, ALERTS & CONTROLS
 
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators
14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
ISOLATION
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
480
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
 
 
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
3U
Cooling Method
Fan
 
 
Included Mounting Accessory Description
Includes 4 post rackmount installation accessories
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
 
Minimum Required Rack Depth (inches)
29
 
Primary UPS Depth (mm)
660
Primary UPS Height (mm)
132
Primary UPS Width (mm)
452
 
 
 
 
 
 
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.2 x 17.8 x 26
UPS Power Module Weight (kg)
50.48
UPS Power Module Weight (lbs.)
111.3
Unit Weight (lbs.)
111.3300
Minimum Required Rack Depth with External Battery Pack (cm)
77
Minimum Required Rack Depth with External Battery Pack (in.)
30.25
Minimum Required Rack Depth without External Battery Pack (cm)
80
Minimum Required Rack Depth without External Battery Pack (in.)
31.5
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
1117
AC Economy Mode BTU / Hr. (Full Load)
253
AC Mode Efficiency Rating (100% Load)
88%
AC Economy Mode Efficiency Rating (100% Load)
97%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1224
 
 
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
1117
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE ;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
 
Low Voltage Transfer to Battery Power (Setpoint)
80V (100% load), 65V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint)
150
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
 
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
 
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
UL 1778; CSA (Canada); NOM (Mexico)
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.