Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


OMNI700LCDT

700VA 350W Line-Interactive UPS with 6 Outlets - AVR, 120V, 50/60 Hz, LCD, USB, Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
10A
Nominal Input Voltage(s) Supported
110V AC; 115V AC; 120V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
10A
UPS Input Cord Length (ft.)
5
Recommended Electrical Service
15A 120V
Maximum Input Amps
10
 
 
 
 
 
 
OUTPUT
Output Capacity (VA)
700
Output Capacity (kVA)
0.7
Output Capacity (Watts)
350
Output Capacity (kW)
0.35
Output Capacity Details
5.8A @ 120V. (LINE MODE) 110%+/- 10% @ 5 minutes; (BATTERY MODE) 110% +/- 10% @ 5 seconds
Power Factor
0.5
Nominal Voltage Details
120V sinusoidal in line mode and 120V PWM in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection. Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)
120V (+9% / -12%)
Output Voltage Regulation (Battery Mode)
120V (±10%)
UPS Output Receptacles (Surge Suppression Only)
4 UPS outlets, 2 surge-only outlets
Output Circuit Breakers
10A
Hot-Swap PDU options
PDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(6) 5-15R
Individually Controllable Load Banks
No
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (350W)
Runtime Half Load (min.)
10 min. (175W)
Expandable Runtime
No
DC System Voltage (VDC)
12
Battery Recharge Rate (Included Batteries)
8 hours from 10% to 90%
Battery Access
Includes bottom panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC51 
Battery Replacement Description
Replaceable internal battery (see manual)
Lithium Batteries
No
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145
Overvoltage Correction
Input voltages between 129 and 145 are reduced by 15%
Undervoltage Correction
Input voltages between 89 and 108 are boosted by 14%
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD touchscreen reports input and output voltage, load percentage and battery charge level; Also reports overload and critical fault code screens (see manual)
Switches
Power switch enables UPS on / off control
Audible Alarm
Alarm reports low-battery, fault, overload and replace battery conditions; Alarm remains silent during battery mode operation until low-battery status occurs
 
 
SURGE / NOISE SUPPRESSION
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
316
AC Suppression Response Time
Instantaneous
 
 
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
345
Primary UPS Height (mm)
160
Primary UPS Width (mm)
122
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
6.3 x 4.8 x 13.6
UPS Power Module Weight (kg)
6.49
UPS Power Module Weight (lbs.)
14.3
Unit Weight (lbs.)
14.300
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 113°F (-15° to 45°C )
Relative Humidity
Up to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)
43
AC Mode Efficiency Rating (100% Load)
>95%
Operating Elevation
0-6562 ft. (0-2000 m)
 
 
 
 
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in USB communications port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
 
 
 
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
89
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Home/Office Desktop; Audio/Video; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Product Warranty Period (Latin America)
3-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$100,000 Ultimate Lifetime Insurance 
 
 
TAA SMART700DV

SmartPro 120V 700VA 450W Line-Interactive Sine Wave UPS, Tower, 120 or 230V input, Network Card Options, USB, DB9, TAA

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
4.8A (120V), 2.6A (230V)
Nominal Input Voltage(s) Supported
120V AC; 230V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
6A
UPS Input Cord Length (ft.)
6
 
Maximum Input Amps
5
UPS Input Connection Description
Detachable 120v 5-15P input cable included
 
 
 
 
 
OUTPUT
Output Capacity (VA)
700
Output Capacity (kVA)
0.7
Output Capacity (Watts)
450
Output Capacity (kW)
0.45
 
 
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
-21%, +8%
Output Voltage Regulation (Battery Mode)
+/- 5%
 
 
 
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(6) 5-15R
Individually Controllable Load Banks
No
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
22.2 min. (450W)
Runtime Half Load (min.)
54.5 min. (225W)
Expandable Runtime
No
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
Less than 4 hours from 10% to 90% (typical, full load discharge)
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 RBC54 
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147 (120V), 159 to 282 (230V)
Overvoltage Correction
A voltage reduction of 12% applies when input voltage is between 125 and 147 (120V), 240 to 282 (230V)
Undervoltage Correction
A voltage boost of 14% applies when input voltage is between 83 and 104 (120V), 159V and 199V (230V)
 
USER INTERFACE, ALERTS & CONTROLS
 
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Audible Alarm
Audible alarm indicates power-failure and low-battery conditions
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
 
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
570
AC Suppression Response Time
Instantaneous
 
 
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
318
Primary UPS Height (mm)
259
Primary UPS Width (mm)
229
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
10.2 x 9 x 12.5
UPS Power Module Weight (kg)
28.12
UPS Power Module Weight (lbs.)
62
Unit Weight (lbs.)
62.0000
Cooling Method
Fan
Unit Dimensions (hwd / in.)
10.250 x 9.000 x 12.500
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
41
AC Mode Efficiency Rating (100% Load)
98%
 
 
 
 
 
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
 
 
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
Network Management Cards
 TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
 
LINE / BATTERY TRANSFER
Transfer Time
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
83 (120v), 159 (230v)
High Voltage Transfer to Battery Power (Setpoint)
147 (120v), 282 (230v)
FEATURES & SPECIFICATIONS
 
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
 
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 1778
Product Compliance
RoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
 
 
 
 
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
Product Warranty Period (Worldwide)
2-year limited warranty
 
SU1000XLCD

SmartOnline 1000VA 900W 120V Double-Conversion UPS - 6 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, Tower

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
9A
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC; 127V AC
UPS Input Connection Type
5-15P
 
UPS Input Cord Length (ft.)
8
Recommended Electrical Service
120V
Maximum Input Amps
9
 
Nominal Input Voltage Description
120V factory default
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
8
Input Current
9A
Power Factor (Input)
0.99
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
900
Output Capacity (kW)
0.9
 
Power Factor
0.9
Nominal Voltage Details
120V default
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Online Mode: Sync with line ±5% of nominal line frequency (outside this range: ±0.5% of auto-selected nominal frequency). Battery Mode: ±0.5% of auto-selected nominal frequency
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Battery Mode)
+/- 3%
 
 
 
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V
Output Receptacles
(6) 5-15R
Individually Controllable Load Banks
Yes
Crest Factor
3:1
Output Voltage Regulation (Economy Line Mode)
+/- 2%
Load Management Receptacles
Two switchable two-outlet load banks
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
6.7 min. (900W)
Runtime Half Load (min.)
18.5 min. (450W)
Expandable Runtime
Yes
DC System Voltage (VDC)
36
Battery Recharge Rate (Included Batteries)
3 hours recharge to 90%
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 744-A4311  *Note:  744-A4311  is the replacement battery for the SU1000XLCD 2023 UPS design update featured on this page. For the replacement battery in the previous design of SU1000XLCD, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
Battery Replacement Description
User replaceable batteries
 
Expandable Runtime Description
Add up to 4 extended battery modules (EBM), part number  BP36V . *Note:  BP36V  is compatible only with the SU1000XLCD 2023 UPS design update featured on this page. For previous SU1000XLCD design battery pack functionality, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
External Battery Pack Compatibility
 BP36V 
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
Switches
RPO / ROO
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
LED Indicators
4 status-indicating LEDs
SURGE / NOISE SUPPRESSION
 
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
190
AC Suppression Response Time
Instantaneous
 
 
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
 
 
 
UPS Housing Material
Metal
 
 
 
Unit Weight (lbs.)
32.63
Cooling Method
Fan
Unit Dimensions (hwd / in.)
9.930 x 6.300 x 15.240
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
With battery: 32° to 104°F (0° to 40°C); without battery: -13° to 131°F (-25° to 55°C)
Relative Humidity
0 to 96%, non-condensing
 
AC Mode Efficiency Rating (100% Load)
87
Operating Elevation
0-10000 ft. (0-3000 m)
AC Economy Mode Efficiency Rating (100% Load)
93
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
419
Audible Noise
51 dB at 1m
 
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and RS232 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
(1) Contact closure; (1) RS-232; (1) Slot for SNMP/Web interface; (1) USB
Network Management Cards
(1)  WEBCARDLXE 
Network Monitoring Port Description
WEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
LINE / BATTERY TRANSFER
Transfer Time
0 ms.
 
 
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Expandable battery backup; Pure sine wave output; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 107.3 (Canada); UL 1778; NOM (Mexico); cTUVus
Product Compliance
CE (Europe); ENERGY STAR Qualified; FCC (USA); REACH; RoHS
WARRANTY & SUPPORT
 
 
 
 
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
Product Warranty Period (Worldwide)
2-year limited warranty
Extended Service Plans
  • 5-year-depot exchange plan: TL9SW5Y-1500UC
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support
  • 5-year onsite plan: TLWFLN75XX-2509UC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support
SU1500XLCD

SmartOnline 1500VA 1350W 120V Double-Conversion UPS - 6 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, Tower

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
12A
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC; 127V AC
UPS Input Connection Type
5-15P
 
UPS Input Cord Length (ft.)
8
Recommended Electrical Service
120V
Maximum Input Amps
12
 
Nominal Input Voltage Description
120V factory default
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
8
 
Power Factor (Input)
0.99
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
1350
Output Capacity (kW)
1.35
 
Power Factor
0.9
Nominal Voltage Details
120V default
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Online Mode: Sync with line ±5% of nominal line frequency (outside this range: ±0.5% of auto-selected nominal frequency). Battery Mode: ±0.5% of auto-selected nominal frequency
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Battery Mode)
+/- 3%
 
 
 
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V
Output Receptacles
(6) 5-15R
Individually Controllable Load Banks
Yes
Crest Factor
3:1
Output Voltage Regulation (Economy Line Mode)
+/- 2%
Load Management Receptacles
Two switchable two-outlet load banks
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5.9 min. (1350W)
Runtime Half Load (min.)
16.5 min. (675W)
Expandable Runtime
Yes
DC System Voltage (VDC)
48
 
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 744-A4312  *Note:  744-A4312  is the replacement battery for the SU1500XLCD 2023 UPS design update featured on this page. For the previous SU1500XLCD design replacement battery, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
Battery Replacement Description
User replaceable batteries
 
Expandable Runtime Description
Add up to 4 external battery modules (EBM). Part number  BP48V . *Note:  BP48V  is compatible only with the SU1500XLCD 2023 UPS design update featured on this page. For previous SU1500XLCD design battery pack functionality, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
External Battery Pack Compatibility
 BP48V 
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
Switches
RPO / ROO
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
LED Indicators
4 status-indicating LEDs
SURGE / NOISE SUPPRESSION
 
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
190
AC Suppression Response Time
Instantaneous
 
 
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
 
 
 
UPS Housing Material
Metal
 
 
 
Unit Weight (lbs.)
40.79
Cooling Method
Fan
Unit Dimensions (hwd / in.)
9.930 x 6.300 x 17.090
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
With battery: 32° to 104°F (0° to 40°C); without battery: -13° to 131°F (-25° to 55°C)
Relative Humidity
0 to 96%, non-condensing
 
AC Mode Efficiency Rating (100% Load)
90.4%
Operating Elevation
0-10000 ft. (0-3000 m)
AC Economy Mode Efficiency Rating (100% Load)
96%
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
512
Audible Noise
51 dB
 
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and RS232 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
(1) Contact closure; (1) RS-232; (1) Slot for SNMP/Web interface; (1) USB
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
WEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
LINE / BATTERY TRANSFER
Transfer Time
0 ms
 
 
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Expandable battery backup; On-Line/Double-Conversion; Pure sine wave output; Remote management; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 107.3 (Canada); UL 1778; NOM (Mexico); cTUVus
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS
WARRANTY & SUPPORT
 
 
 
 
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
Product Warranty Period (Worldwide)
2-year limited warranty
Extended Service Plans
  • 5-year-depot exchange plan: TL9SW5Y-1500UC
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support
  • 5-year onsite plan: TLWFLN75XX-2509UC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.