Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TLP368CUBEUAM

Safe-IT 3-Outlet Cube Surge Protector, 5-15R Outlets, 6 USB Charging Ports, 8 ft. (2.4 m) Cord, Antimicrobial Protection

More Info
Check Prices
OVERVIEW
Device Compatibility
Phone; Tablet; Amazon Kindle
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V
Input Plug Features
Right Angle (36D)
Input Cord Gauge Type
14 gauge
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
8
Right-Angle Plug
Yes
Integrated Cord Clip
No
 
 
 
 
 
 
 
 
OUTPUT
Frequency Compatibility
60 Hz
Output (Watts)
1800
Output Receptacles
(3) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
No
Right-Angle Outlets
No
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
 
CHARGING
Number of Charging Ports
6
Total Charging Amps
7.2A
Total Charging Watts
36
Charging Method
USB
Charging Port Type
(6) USB A (FEMALE)
Charging Ports Details
  • 2 x USB-A (2.4A Shared)
  • 4 x USB-A (4.8A Shared)
Charging Ports / Amps
(2) 2.4A; (4) 4.8A
Overcharge Protection
No
 
 
 
 
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
540
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
500
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Black
Mounting Holes or Slots
No
Receptacle Color
Black
Unit Dimensions (hwd / in.)
3.150 x 3.150 x 3.200
Unit Weight (lbs.)
1.040
Input Cord Color
Black
 
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
Yes
GaN Technology
No
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
UL 1449
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$50,000 Ultimate Lifetime Insurance 
BATTERY
 
 
 
POWER
 
 
 
 
 
 
 
CONNECTIONS
 
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
 
VOLTAGE REGULATION
 
U280-007-CQC-ST

7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output

More Info
Check Prices
OVERVIEW
Device Compatibility
Phone; Tablet; Amazon Kindle
Product Type
Charging Station
Charging Form Factor
Charging Hub
 
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
 
 
 
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
 
 
 
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
15V / 4A
AC Power Adapter Cord Length (ft.)
3
AC Power Adapter Cord Length (m)
1
Input Frequency
50 / 60 Hz
Input Current
1.5A
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
 
 
 
 
 
Overload Protection
Yes
 
 
USER INTERFACE, ALERTS & CONTROLS
 
LED Indicators
Blue (Power)
CHARGING
Number of Charging Ports
7
Total Charging Amps
9.1A
Total Charging Watts
60
Charging Method
USB
Charging Port Type
(6) USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
USB-A: 5V/2.4A
USB-A QC: 3.6V~6.5V/3A, 6.5V~9V/2A, 9V~12V/1.5A
USB-C: 5V/3A
Charging Ports / Amps
(5) 2.4A; (1) 3A; (1) 3A / 2A / 1.5A
Overcharge Protection
Yes
Charging Method Detail
Quick Charge 3.0; 5V - 1.5A (7W)
 
 
 
 
SURGE / NOISE SUPPRESSION
 
 
 
 
 
 
 
DATALINE SURGE SUPPRESSION
 
 
 
PHYSICAL
Material of Construction
Polycarbonate
 
 
 
Unit Dimensions (hwd / in.)
0.866 x 6.614 x 4.882
Unit Weight (lbs.)
1.4
 
Color
Black
Unit Packaging Type
Box
 
FEATURES & SPECIFICATIONS
 
 
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Yes
Quick Charge Compliant
3.0
IP68 Rated
No
IP20 Rated
No
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; REACH; FCC (USA)
External Power Supply Certifications
CCC; FCC; GS; PSE; RoHS; TUV; UL; cUL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
 
 
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 1.5A; Output: 15V, 4A
DC Barrel Plug
OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
15.6
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
Power Consumption Detail
15.6W (Operating) 0.07W (Standby)
CONNECTIONS
Number of Ports
7
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
(6) USB A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
 
ENVIRONMENTAL
Operating Temperature Range
41° to 95°F (5° to 35°C)
Storage Temperature Range
-4° to 122°F (-20° to 50°C)
Relative Humidity
20% to 80% RH, Non-Condensing
 
 
 
VOLTAGE REGULATION
 
U280-004-WS3C1

4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports

More Info
Check Prices
OVERVIEW
Device Compatibility
Phone; Tablet; Amazon Kindle
Product Type
Plug in Charger
Charging Form Factor
Charging Hub
 
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
 
 
 
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
 
 
 
 
 
 
 
 
Input Frequency
50 / 60 Hz
Input Current
5V (2.4A) / 20V (3A)
Input Connection Type
IEC C7
OUTPUT
Frequency Compatibility
50 / 60 Hz
 
 
 
 
 
Overload Protection
Yes
 
 
USER INTERFACE, ALERTS & CONTROLS
 
 
CHARGING
Number of Charging Ports
4
Total Charging Amps
5.4A
Total Charging Watts
72
Charging Method
USB
Charging Port Type
(3) USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
USB-C: 20V 3A (60W), PD 3.0
USB-A: 5V 2.4A (12W)
Charging Ports / Amps
(3) 2.4A; (1) 3A / 2A / 1.5A
Overcharge Protection
Yes
 
 
 
 
 
SURGE / NOISE SUPPRESSION
 
 
 
 
 
 
 
DATALINE SURGE SUPPRESSION
 
 
 
PHYSICAL
Material of Construction
Polycarbonate
 
 
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
0.49
 
Color
Black
 
 
FEATURES & SPECIFICATIONS
 
 
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Yes
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); REACH; WEEE; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
BATTERY
 
 
 
POWER
 
 
 
Power Consumption (Watts)
72
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
(3) USB A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
5% to 90% RH, NON-CONDENSING
 
 
 
VOLTAGE REGULATION
 
U280-005-WS4C1

USB-IF Certified Multi-Device USB Charger, 110W Total, 1x USB-C PD 3.0 PD port (86W) and 4x USB-A Auto-sensing ports

More Info
Check Prices
OVERVIEW
Device Compatibility
Phone; Tablet; Amazon Kindle; Laptop; Amazon Kindle
Product Type
Charging Station
Charging Form Factor
Charging Hub
 
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
 
 
 
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
 
 
 
 
 
 
 
 
Input Frequency
50 / 60 Hz
Input Current
5V (4.8A) / 20V (4.3A)
Input Connection Type
IEC C7
OUTPUT
Frequency Compatibility
50 / 60 Hz
 
 
 
 
 
Overload Protection
Yes
 
 
USER INTERFACE, ALERTS & CONTROLS
 
 
CHARGING
Number of Charging Ports
5
Total Charging Amps
9.1A
Total Charging Watts
110
Charging Method
USB
Charging Port Type
(4) USB A (FEMALE); USB C (FEMALE)
Charging Ports Details
USB-A: 5V/2.4A
USB-C: 5V/3A, 9V/3A, 12V/3A, 15V/3A, 20V/4.3A
Charging Ports / Amps
(4) 2.4A; 3A / 4.3A
Overcharge Protection
Yes
Charging Method Detail
Power Delivery 3.0
Compatible Devices
Chromebook; Laptop; Portable Speaker; Smartphone; Tablet; Video Game Console
 
 
 
SURGE / NOISE SUPPRESSION
 
 
 
 
 
 
 
DATALINE SURGE SUPPRESSION
 
 
 
PHYSICAL
Material of Construction
Polycarbonate
 
 
 
Unit Dimensions (hwd / in.)
6.300 x 3.000 x 1.100
Unit Weight (lbs.)
0.8
 
Color
Black
Unit Packaging Type
Box
 
FEATURES & SPECIFICATIONS
 
 
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Yes
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
USB-IF; cUL Listed; UL Listed
Product Compliance
RoHS; REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
 
 
POWER
Power Source Type
AC Adapter with detachable power cord
 
 
Power Consumption (Watts)
0.3
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
Power Consumption Detail
0.3 (No Load)
CONNECTIONS
Number of Ports
5
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
(4) USB A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
 
ENVIRONMENTAL
Operating Temperature Range
32° to 95°F (0° to 35°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
 
BTUs
1.02
Operating Humidity Range
5% to 95% RH, NON-CONDENSING
Storage Humidity Range
20% to 90% RH, NON-CONDENSING
VOLTAGE REGULATION
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.