Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U209-006-RJ45XC

USB-C to RJ45 Serial Rollover Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Technology
Serial; USB
 
POWER
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
RJ45 (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Blue
Connector Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
RJ45: 5.5MM; USB: 4.7MM
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Dimensions (hwd / in.)
1.220 x 4.650 x 4.130
Unit Packaging Type
Box
Unit Weight (lbs.)
0.2425
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
0% TO 90% RH, NON-CONDENSING
Storage Humidity Range
0% TO 90% RH, NON-CONDENSING
 
COMMUNICATIONS
Network Compatibility
250 Kbps
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Remote Wakeup Support
Yes
Driver Required
Yes
 
 
STANDARDS & COMPLIANCE
Product Certifications
EN 55032; EN 55035
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U009-006-RJ45-X

USB-A to RJ45 Rollover Console Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.83 m), Black

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; USB
Host Connector
USB A (MALE)
POWER
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
RJ45 (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
 
Cable Jacket Material
PVC
 
Cable Outer Diameter (OD)
5.5mm; 4.7mm +/- 0.15
Cable Length (ft.)
6
Cable Length (in.)
72
 
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.1984
Material of Construction
PVC, PE
Wire Gauge (AWG)
26
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
 
 
Relative Humidity
0-90% non-condensing
COMMUNICATIONS
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
Driver Required
Yes
USB Specification
USB 1.1 (up to 12 Mbps)
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U009-010-RJ45-X

USB-A to RJ45 Rollover Console Cable (M/M) - Cisco Compatible, 250 Kbps, 10 ft. (3.05 m), Black

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; USB
Host Connector
USB A (MALE)
POWER
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
RJ45 (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
 
Cable Jacket Material
PVC
 
Cable Outer Diameter (OD)
5.5mm; 4.7mm +/- 0.15
Cable Length (ft.)
10
Cable Length (in.)
120
 
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.2866
Material of Construction
PVC, PE
Wire Gauge (AWG)
26
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
 
 
Relative Humidity
0-90% non-condensing
COMMUNICATIONS
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
Driver Required
Yes
USB Specification
USB 1.1 (up to 12 Mbps)
Suspend Mode Support
Yes
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U009-015-RJ45-X

USB-A to RJ45 Rollover Console Cable (M/M) - Cisco Compatible, 250 Kbps, 15 ft. (4.57 m), Black

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; USB
Host Connector
USB A (MALE)
POWER
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
RJ45 (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
 
Cable Jacket Material
PVC
 
Cable Outer Diameter (OD)
5.5mm; 4.7mm +/- 0.15
Cable Length (ft.)
15
Cable Length (in.)
180
 
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.3968
Material of Construction
PVC, PE
Wire Gauge (AWG)
26
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
 
 
Relative Humidity
0-90% non-condensing
COMMUNICATIONS
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
Driver Required
Yes
USB Specification
USB 1.1 (up to 12 Mbps)
Suspend Mode Support
Yes
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.