--- Choose a new product to compare ---
B015-000 U040-000-MIC-F U208-001-IND U208-002-IND U208-004-IND U209-000-R U209-005-C U209-005-COM U209-005-DB25 U209-006-2 U209-006-RJ45-X U209-006-RJ45XC U209-18N-NULL U237-001 U244-001-R U244-001-VGA U244-001-VGA-R U329-000 U329-000-10G U336-000-GB-AL U336-000-GB-CA U336-000-GBW U336-000-R U336-06N-2P5-B U336-1G-SFP U336-MMF-1G-LC U336-SMF-1G-LC U336-U03-GB U338-000 U338-000-SATA U338-06N-SATA-W U338-CF-SATA-5G U344-001-DP-4K U344-001-HD-4K U344-001-HDMI-R U344-001-R U344-001-VGA U352-000-MD-AL U352-000-SD U352-000-SD-R U352-06N-SD U428-000-F U436-000-GB U436-01M U436-03M U436-05M U436-06N-2P5 U436-06N-GB U436-06N-GBW U436-06N-GBW-RA U436-SMF-1G-LC U437-001 U437-001-C-V2 U437-002 U438-CF-SATA-5G U444-000-DP4K6B U444-000-VGA U444-003-D U444-003-DP U444-003-DP-BD U444-003-DP-BE U444-003-DP8SE U444-003-H U444-003-H4K6BE U444-003-H4K6WE U444-003-HBE U444-003-HDR2BE U444-003-HDR4BE U444-003-HWE U444-003-V U444-006-D U444-006-DP U444-006-DP-BD U444-006-DP-BE U444-006-DP8SE U444-006-H U444-006-H4K6BE U444-006-H4K6BM U444-006-H4K6WE U444-006-HBE U444-006-HDR2BE U444-006-HDR4BE U444-006-HWE U444-006-MDP U444-006-V U444-009-H4K6BE U444-010-DP U444-010-DP-BD U444-010-H4K6BM U444-015-H4K6BM U444-016-H U444-016-V U444-06N-2H-MST U444-06N-DP4K6B U444-06N-DP4K6W U444-06N-DP8B U444-06N-DP8W U444-06N-DVI-AM U444-06N-DVIBAM U444-06N-HD-AM U444-06N-HD4K6B U444-06N-HD4K6W U444-06N-HD4KRA U444-06N-HD8K6W U444-06N-HD8KW U444-06N-HDB-AM U444-06N-HDR-B U444-06N-HDR4-B U444-06N-HDV4K6 U444-06N-MDP-AL U444-06N-MDP8W U444-06N-VB-AM U444-06N-VGA-AM U444-06N-VGA-RA U444-06NHDV4K6B U444-2DP-MST4K6 U444-F5N-DP4K6 U444-F5N-HDR U444-F5N-VGA U444-H4K6-CAP U444F3-10M-H4K6 U444F3-15M-H4K6 U444F3-20M-H4K6 U444F3-30M-H4K6 U444F3-50M-H4K6 U452-000-SD-A U452-003 UR024-000-RA USA-19HS USA-19HS-C USA-49WG
U452-000-SD-A
USB-C Memory Card Reader, 2-in-1 USB-A/USB-C, USB 3.1 Gen 1
OVERVIEW
INPUT
Bus Powered
Yes
Product Length (in.)
2.9
Product Length (cm.)
7.37
Product Length (ft.)
0.24
Product Length (m)
0.07
BATTERY
Battery Charging (5V/1.5A Port)
No
CONNECTIONS
Number of Ports
2
Side A - Connector 1
USB 3.0 A (MALE)
Side A - Connector 2
USB C (MALE)
Side B - Connector 1
SD (FEMALE)
Side B - Connector 2
MICRO SD (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power/Data)
PHYSICAL
Color
Black
Material of Construction
ABS
Cable Length (ft.)
0
Unit Dimensions (hwd / in.)
0.430 x 2.900 x 0.790
Unit Packaging Type
Box
Unit Weight (lbs.)
0.03
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
IP68 Rated
No
IP20 Rated
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
SD Card Specification
SD; Micro SD
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
COMMUNICATIONS
--- Choose a new product to compare ---
B015-000 U040-000-MIC-F U208-001-IND U208-002-IND U208-004-IND U209-000-R U209-005-C U209-005-COM U209-005-DB25 U209-006-2 U209-006-RJ45-X U209-006-RJ45XC U209-18N-NULL U209-30N-IND U237-001 U244-001-R U244-001-VGA U244-001-VGA-R U329-000 U329-000-10G U336-000-GB-AL U336-000-GB-CA U336-000-GBW U336-000-R U336-06N-2P5-B U336-1G-SFP U336-MMF-1G-LC U336-SMF-1G-LC U336-U03-GB U338-000 U338-000-SATA U338-06N-SATA-W U338-CF-SATA-5G U344-001-DP-4K U344-001-HD-4K U344-001-HDMI-R U344-001-R U344-001-VGA U352-000-MD-AL U352-000-SD U352-000-SD-R U352-06N-SD U428-000-F U436-000-GB U436-01M U436-03M U436-05M U436-06N-2P5 U436-06N-GB U436-06N-GBW U436-06N-GBW-RA U436-SMF-1G-LC U437-001 U437-001-C-V2 U437-002 U438-CF-SATA-5G U444-000-DP4K6B U444-000-VGA U444-003-D U444-003-DP U444-003-DP-BD U444-003-DP-BE U444-003-DP8SE U444-003-H U444-003-H4K6BE U444-003-H4K6WE U444-003-HBE U444-003-HDR2BE U444-003-HDR4BE U444-003-HWE U444-003-V U444-006-D U444-006-DP U444-006-DP-BD U444-006-DP-BE U444-006-DP8SE U444-006-H U444-006-H4K6BE U444-006-H4K6BM U444-006-H4K6WE U444-006-HBE U444-006-HDR2BE U444-006-HDR4BE U444-006-HWE U444-006-MDP U444-006-V U444-009-H4K6BE U444-010-DP U444-010-DP-BD U444-010-H4K6BM U444-015-H4K6BM U444-016-H U444-016-V U444-06N-2H-MST U444-06N-DP4K6B U444-06N-DP4K6W U444-06N-DP8B U444-06N-DP8W U444-06N-DVI-AM U444-06N-DVIBAM U444-06N-HD-AM U444-06N-HD4K6B U444-06N-HD4K6W U444-06N-HD4KRA U444-06N-HD8K6W U444-06N-HD8KW U444-06N-HDB-AM U444-06N-HDR-B U444-06N-HDR4-B U444-06N-HDV4K6 U444-06N-MDP-AL U444-06N-MDP8W U444-06N-VB-AM U444-06N-VGA-AM U444-06N-VGA-RA U444-06NHDV4K6B U444-2DP-MST4K6 U444-F5N-DP4K6 U444-F5N-HDR U444-F5N-VGA U444-H4K6-CAP U444F3-10M-H4K6 U444F3-15M-H4K6 U444F3-20M-H4K6 U444F3-30M-H4K6 U444F3-50M-H4K6 U452-003 UR024-000-RA USA-19HS USA-19HS-C USA-49WG
U209-30N-IND
USB to RS485/RS422 FTDI Serial Adapter Cable with COM Retention (USB-A to DB9 M/M), 30-in. (76.2 cm)
OVERVIEW
Technology
USB 2.0 (High Speed)
INPUT
Bus Powered
Yes
BATTERY
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
DB9 (MALE)
Connector Plating
Nickel
Contact Plating
Gold
USER INTERFACE, ALERTS & CONTROLS
PHYSICAL
Color
Black
Material of Construction
PCB, PVC
Cable Length (ft.)
2
Unit Dimensions (hwd / in.)
1.220 x 4.650 x 4.130
Unit Packaging Type
Box
Unit Weight (lbs.)
0.13
Cable Jacket Color
Black
Cable Jacket Rating
VW-1
Cable Length (in.)
30
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
0% to 80% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Remote Wakeup Support
Yes
Driver Required
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA)
Product Certifications
NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
COMMUNICATIONS
--- Choose a new product to compare ---
B015-000 U040-000-MIC-F U208-001-IND U208-002-IND U208-004-IND U209-000-R U209-005-C U209-005-COM U209-005-DB25 U209-006-2 U209-006-RJ45-X U209-006-RJ45XC U209-18N-NULL U237-001 U244-001-R U244-001-VGA U244-001-VGA-R U261-001-BT4 U329-000 U329-000-10G U336-000-GB-AL U336-000-GB-CA U336-000-GBW U336-000-R U336-06N-2P5-B U336-1G-SFP U336-MMF-1G-LC U336-SMF-1G-LC U336-U03-GB U338-000 U338-000-SATA U338-06N-SATA-W U338-CF-SATA-5G U344-001-DP-4K U344-001-HD-4K U344-001-HDMI-R U344-001-R U344-001-VGA U352-000-MD-AL U352-000-SD U352-000-SD-R U352-06N-SD U428-000-F U436-000-GB U436-01M U436-03M U436-05M U436-06N-2P5 U436-06N-GB U436-06N-GBW U436-06N-GBW-RA U436-SMF-1G-LC U437-001 U437-001-C-V2 U437-002 U438-CF-SATA-5G U444-000-DP4K6B U444-000-VGA U444-003-D U444-003-DP U444-003-DP-BD U444-003-DP-BE U444-003-DP8SE U444-003-H U444-003-H4K6BE U444-003-H4K6WE U444-003-HBE U444-003-HDR2BE U444-003-HDR4BE U444-003-HWE U444-003-V U444-006-D U444-006-DP U444-006-DP-BD U444-006-DP-BE U444-006-DP8SE U444-006-H U444-006-H4K6BE U444-006-H4K6BM U444-006-H4K6WE U444-006-HBE U444-006-HDR2BE U444-006-HDR4BE U444-006-HWE U444-006-MDP U444-006-V U444-009-H4K6BE U444-010-DP U444-010-DP-BD U444-010-H4K6BM U444-015-H4K6BM U444-016-H U444-016-V U444-06N-2H-MST U444-06N-DP4K6B U444-06N-DP4K6W U444-06N-DP8B U444-06N-DP8W U444-06N-DVI-AM U444-06N-DVIBAM U444-06N-HD-AM U444-06N-HD4K6B U444-06N-HD4K6W U444-06N-HD4KRA U444-06N-HD8K6W U444-06N-HD8KW U444-06N-HDB-AM U444-06N-HDR-B U444-06N-HDR4-B U444-06N-HDV4K6 U444-06N-MDP-AL U444-06N-MDP8W U444-06N-VB-AM U444-06N-VGA-AM U444-06N-VGA-RA U444-06NHDV4K6B U444-2DP-MST4K6 U444-F5N-DP4K6 U444-F5N-HDR U444-F5N-VGA U444-H4K6-CAP U444F3-10M-H4K6 U444F3-15M-H4K6 U444F3-20M-H4K6 U444F3-30M-H4K6 U444F3-50M-H4K6 U452-003 UR024-000-RA USA-19HS USA-19HS-C USA-49WG
OVERVIEW
Technology
USB 2.0 (High Speed)
Accessory Type
Adapter; Keyboard; Mouse
Accessory Class
Laptop & Tablet Accessories; USB Accessories
INPUT
Bus Powered
Yes
BATTERY
CONNECTIONS
Side A - Connector 1
USB A (MALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power)
PHYSICAL
Color
Black
Material of Construction
Steel, PVC
Unit Dimensions (hwd / in.)
0.280 x 0.870 x 0.590
Unit Packaging Type
Clamshell
Unit Weight (lbs.)
0.01
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
20% to 90% RH, Non-Condensing
BTUs
1.7 BTU/Hr
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
IP68 Rated
No
IP20 Rated
No
Driver Required
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
Power Consumption (Watts)
0.50
COMMUNICATIONS
Signal Range (ft.)
164
--- Choose a new product to compare ---
B015-000 U040-000-MIC-F U208-001-IND U208-002-IND U208-004-IND U209-000-R U209-005-C U209-005-COM U209-005-DB25 U209-006-2 U209-006-RJ45-X U209-006-RJ45XC U209-18N-NULL U237-001 U244-001-R U244-001-VGA U244-001-VGA-R U261-001-BT5 U329-000 U329-000-10G U336-000-GB-AL U336-000-GB-CA U336-000-GBW U336-000-R U336-06N-2P5-B U336-1G-SFP U336-MMF-1G-LC U336-SMF-1G-LC U336-U03-GB U338-000 U338-000-SATA U338-06N-SATA-W U338-CF-SATA-5G U344-001-DP-4K U344-001-HD-4K U344-001-HDMI-R U344-001-R U344-001-VGA U352-000-MD-AL U352-000-SD U352-000-SD-R U352-06N-SD U428-000-F U436-000-GB U436-01M U436-03M U436-05M U436-06N-2P5 U436-06N-GB U436-06N-GBW U436-06N-GBW-RA U436-SMF-1G-LC U437-001 U437-001-C-V2 U437-002 U438-CF-SATA-5G U444-000-DP4K6B U444-000-VGA U444-003-D U444-003-DP U444-003-DP-BD U444-003-DP-BE U444-003-DP8SE U444-003-H U444-003-H4K6BE U444-003-H4K6WE U444-003-HBE U444-003-HDR2BE U444-003-HDR4BE U444-003-HWE U444-003-V U444-006-D U444-006-DP U444-006-DP-BD U444-006-DP-BE U444-006-DP8SE U444-006-H U444-006-H4K6BE U444-006-H4K6BM U444-006-H4K6WE U444-006-HBE U444-006-HDR2BE U444-006-HDR4BE U444-006-HWE U444-006-MDP U444-006-V U444-009-H4K6BE U444-010-DP U444-010-DP-BD U444-010-H4K6BM U444-015-H4K6BM U444-016-H U444-016-V U444-06N-2H-MST U444-06N-DP4K6B U444-06N-DP4K6W U444-06N-DP8B U444-06N-DP8W U444-06N-DVI-AM U444-06N-DVIBAM U444-06N-HD-AM U444-06N-HD4K6B U444-06N-HD4K6W U444-06N-HD4KRA U444-06N-HD8K6W U444-06N-HD8KW U444-06N-HDB-AM U444-06N-HDR-B U444-06N-HDR4-B U444-06N-HDV4K6 U444-06N-MDP-AL U444-06N-MDP8W U444-06N-VB-AM U444-06N-VGA-AM U444-06N-VGA-RA U444-06NHDV4K6B U444-2DP-MST4K6 U444-F5N-DP4K6 U444-F5N-HDR U444-F5N-VGA U444-H4K6-CAP U444F3-10M-H4K6 U444F3-15M-H4K6 U444F3-20M-H4K6 U444F3-30M-H4K6 U444F3-50M-H4K6 U452-003 UR024-000-RA USA-19HS USA-19HS-C USA-49WG
OVERVIEW
Technology
USB 2.0 (High Speed)
INPUT
Bus Powered
Yes
BATTERY
CONNECTIONS
Side A - Connector 1
USB A (MALE)
USER INTERFACE, ALERTS & CONTROLS
PHYSICAL
Color
Black
Material of Construction
Steel, PVC
Unit Dimensions (hwd / in.)
0.240 x 0.540 x 0.740
Unit Packaging Type
Box
Unit Weight (lbs.)
0.004
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
BTUs
1.2 BTU/Hr
Operating Humidity Range
20% to 90% RH, Non-Condensing
Storage Humidity Range
20% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Driver Required
Yes
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
Power Consumption (Watts)
0.50
COMMUNICATIONS
Signal Range (ft.)
164
Bluetooth Class
Class 2
Bluetooth Version
5.0
Modulation Type
GFSK (1MBPS), π/4-DQPSK (2MBPS) and 8-DPSK (3MBPS)
Spread Spectrum
Frequency Hopping Spread Spectrum (FHSS)
RF Power Output
3.06dBm, GFSK